i.mx28 core module

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

i.mx28 core module

1,844件の閲覧回数
cherryzheng
Contributor II
  •      CPU:MX283/7, 454 MHz
  •      Memory:128MB DDR2-400 SDRAM
  •      Storage:128MB NAND Flash,up to 1GB
  •      Power Supply:3V to 5.5V
  •      Size:40mmX35mm
  •      Temperature:-20°C ---85°C (Expansion industrial)
    -40°.85°C(Industrial)

-40°C ---85°C (Automotive)

Main Features:

  •       Integrated ARM926EJ-S CPU with 32KB data cache and 16 KB instruction cache
  •       Power Management Units with DC-DC switched converter supporting Li-lon batteries
  •       2x 10/100 Ethernet MAC supporting IEEE 1588 protocols and one 3-port L2 switch
  •       Two FlexCAN2 interfaces
  •       Two instances of Universal Serial Bus (USB) High-Speed integrated PHY
  •       8-Channel ADC configured as12 bits, up to 2 Msps sample rate
  •      Thermal protection temperature sensor
  •      Multiple connection interfaces(UARTs、SSP、SDIO、SPI、I2C、I2S)
  •      Low-cost 54MHz ARM9
  •      Industrial temperature range
  •      Highly integrated stamp hole pin
  •      Size up to 4cmX3.5cm

 

OS Support:

  •      Linux 2.6.3/Linux 3.14.54

pastedImage_1.png

CPU characteristic

  •      454MHz ARM926EJ-S kernel with 16KB/32KB cache
  •      PMU carry highly effective on-chip DC/DC, support li-ion battery
  •      dual 10/100 l IEEE? 1588 ethernet,provide support for RMII and L2 exchange function
  •      dual CAN interface
  •      LCD controller with touch screen
  •      NAND support – SLC/MLC and eMMC 4.4 manageable
  •      hardware BCH (up to 20 bit correction )
  •      200 MHz 16 位 DDR2, LV-DDR2, mDDR supported by external storage
  •      carry embed PHY dual high speed USB
  •      8 universal 12 bit ADC channel and one 2 Msps ADC channel
  •       with temperature sensor, to provide thermal protection
  •        a few kinds of connection interface
  •        3V I/O,10 years of service life (industrial control)
  •       package and temperature
  •       289 BGA 14x14mm .8mm
  •      -40C to +85C (industrial control)
  •      these items are included in long term supply by Freescale,who guarantee at least 15 years' supply from the day one of marketing.
  •      core board adopt stamp hole to guarantee stability and credibility of high speed signal and ensure a nice connectivity,which can withstand violent shock and can completely meet the test of violent shock in harsh environment for industry and automobile.

Instruction of interface led out by core board and comparison with Samsung 2416

Function

I.MX287

I.MX283

S3C2416

SRAM

128KBytes

128KBytes

64KBytes

ROM

128KBytes

128KBytes

32KBytes

Main frequency

454M

454M

400M

Watch dog

YES

YES

YES

Application serial port

5 way

5 way

3 way

Debug serial port

1 way

1 way

1 way

CAN

2 way

——

——

Ethernet

2 way

1 way

need bus expansion

High speed ADC

1 way

1 way

——

L2 Switch

YES

——

——

LCD

18/24 bit

18/24 bit

18/24 bit

LRADC

8 way

8 way

10 way

PWM

8 way

8 way

4 way

S/PIDF TX

YES

——

——

SD/SDIO/MMC

4 way

4 way

2 way

Security

YES

YES

NO

SPI

4 way

4 way

1 way

Touch

YES

YES

YES

USBHOST

1 way

1 way

1 way

I2C

2 way

2 way

1 way

USBOTG

1 way

1 way

1 way

Audio

1 way

1 way

1 way

GPIO

multiple way

multiple way

multiple way

PMU

YES

YES

NO

overheat protection

YES

YES

NO

standard in industrial grade

YES

YES

NO

Package space

0.8mm

0.8 mm

0.65 mm

Supply period

15 years

15 years

discontinued at anytime

If you would like to know more about our products, please vist our website www.myzr.com.cn or email to [email protected]

ラベル(1)
タグ(2)
0 件の賞賛
返信
0 返答(返信)