I have setted up the LTIB host by reading Setting_Up_LTIB_host.pdf.
1.Select platform to Freescale i.MX reference boards and select platform type as imx6q.
2. select "Choose your board for U-Boot" as "mx6dl_sabresd".
I download the code from :i.MX 6Quad, i.MX 6Dual, i.MX 6DualLite and i.MX 6Solo Linux BSP Source Code Files
And u-boot have been built.
But failed to build kernel-3.0.35.
my board is MX6DL-SDP.
ENV:
aaron@aaron:~/4.0/ltib/rpm/BUILD/linux-3.0.35$ uname -a
Linux aaron 2.6.28-19-generic #66-Ubuntu SMP Sat Oct 16 17:39:04 UTC 2010 i686 GNU/Linux
log is like this:
aaron@aaron:~$ ls
4.0 L3.0.35_4.1.0_130816_source.tar.gz 模板
examples.desktop L3.0.35_4.1.0_docs 视频
host-setup.sh ltib 图片
L3.0.35_4.0.0_130424_source new file~ 文档
L3.0.35_4.0.0_130424_source.tar.gz vmware-tools-distrib 音乐
L3.0.35_4.1.0_130816_source 公共的 桌面
aaron@aaron:~$ cd 4.0/
aaron@aaron:~/4.0$ ls
ltib
aaron@aaron:~/4.0$
aaron@aaron:~/4.0$ cd ltib/
aaron@aaron:~/4.0/ltib$ ./ltib -m config
+ [ -n ]
+ [ -f /home/aaron/4.0/ltib/config/.config ]
+ cat /home/aaron/4.0/ltib/config/.config
+ perl -ne print if m,^CONFIG_(?!PCF),
+ [ ! -f config/platform/imx/.config -a -f config/platform/imx/defconfig ]
+ [ -n ]
+ cd config/platform/imx
+ mconf main.lkc .config
*** End of configuration.
*** Check the top-level Makefile for additional configuration options.
+ cp .config defconfig.dev
aaron@aaron:~/4.0/ltib$
aaron@aaron:~/4.0/ltib$ ./ltib
Processing platform: Freescale iMX6x Based Boards
===================================================
using config/platform/imx/.config
Processing: fake-provides
===========================
Processing: u-boot-v2009.08
=============================
Processing: kernel-3.0.35
===========================
Build path taken because: no prebuilt rpm,
rpmbuild --dbpath /home/aaron/4.0/ltib/rootfs//var/lib/rpm --target arm --define '_unpackaged_files_terminate_build 0' --define '_target_cpu arm' --define '__strip strip' --define '_topdir /home/aaron/4.0/ltib/rpm' --define '_prefix /usr' --define '_tmppath /home/aaron/4.0/ltib/tmp' --define '_rpmdir /home/aaron/4.0/ltib/rpm/RPMS' --define '_mandir /usr/share/man' --define '_sysconfdir /etc' --define '_localstatedir /var' -bb /home/aaron/4.0/ltib/tmp/kernel-3.0.35.spec
Building target platforms: arm
Building for target arm
Executing(%prep): /bin/sh -e /home/aaron/4.0/ltib/tmp/rpm-tmp.78903
+ umask 022
+ cd /home/aaron/4.0/ltib/rpm/BUILD
+ echo imx_4.0.0
+ cut -d_ -f2
+ rel_ver=4.0.0
+ echo imx_4.0.0
+ cut -d. -f3
+ cut -c2
+ zz=
+ git_tag=rel_imx_3.0.35_4.0.0
+ [ != 0 ]
+ git_br=imx_3.0.35_4.0.0
+ KSRC_DIR=/home/aaron/4.0/ltib/rpm/BUILD/linux-3.0.35
+ [ -z y ]
+ [ ! -d /home/aaron/4.0/ltib/rpm/BUILD/linux-3.0.35 ]
+ exit 0
Executing(%build): /bin/sh -e /home/aaron/4.0/ltib/tmp/rpm-tmp.12663
+ umask 022
+ cd /home/aaron/4.0/ltib/rpm/BUILD
+ cd linux-3.0.35
+ eval echo
+ echo
+ PKG_KERNEL_PATH_PRECONFIG=
+ eval echo
+ echo
+ PKG_KERNEL_KBUILD_PRECONFIG=
+ eval echo imx6_defconfig
+ echo imx6_defconfig
+ PKG_KERNEL_PRECONFIG=imx6_defconfig
+ KSRC_DIR=/home/aaron/4.0/ltib/rpm/BUILD/linux-3.0.35
+ : arm
+ : ccache /usr/bin/gcc -B/usr/bin/
+ : imx6_defconfig
+ : /home/aaron/4.0/ltib/config/platform/imx
+ : /home/aaron/4.0/ltib/rpm/BUILD/linux-3.0.35
+ rm -f /home/aaron/4.0/ltib/rpm/BUILD/linux
+ ln -s /home/aaron/4.0/ltib/rpm/BUILD/linux-3.0.35 /home/aaron/4.0/ltib/rpm/BUILD/linux
+ cd /home/aaron/4.0/ltib/rpm/BUILD/linux-3.0.35
+ KBOUT=
+ [ -n -a != . ]
+ KBOUT=.
+ KTARG=zImage
+ SYSCFG_KTARG=uImage
+ [ imx6_defconfig = defconfig ]
+ [ -f /home/aaron/4.0/ltib/config/platform/imx/imx6_defconfig.dev ]
+ CFG_PATH=/home/aaron/4.0/ltib/config/platform/imx/imx6_defconfig.dev
+ break
+ [ -z /home/aaron/4.0/ltib/config/platform/imx/imx6_defconfig.dev ]
+ [ arm = ppc -a -f arch/powerpc/Kconfig ]
+ [ -n ]
+ [ -n /home/aaron/4.0/ltib/config/platform/imx/imx6_defconfig.dev ]
+ cp -f /home/aaron/4.0/ltib/config/platform/imx/imx6_defconfig.dev ./.config
+ [ -z -a -n y -o -n ]
+ make ARCH=arm CROSS_COMPILE= HOSTCC=ccache /usr/bin/gcc -B/usr/bin/ menuconfig
HOSTCC scripts/basic/fixdep
HOSTCC scripts/kconfig/conf.o
HOSTCC scripts/kconfig/zconf.tab.o
HOSTLD scripts/kconfig/mconf
scripts/kconfig/mconf Kconfig
*** End of the configuration.
*** Execute 'make' to start the build or try 'make help'.
+ [ -f /home/aaron/4.0/ltib/config/platform/imx/imx6_defconfig.dev ]
+ diff -q ./.config /home/aaron/4.0/ltib/config/platform/imx/imx6_defconfig.dev
+ [ -n ]
+ grep -q VERSION = 2 Makefile
+ [ %{kernel_series} = 2.4 ]
+ make ARCH=arm CROSS_COMPILE= HOSTCC=ccache /usr/bin/gcc -B/usr/bin/ uImage
HOSTLD scripts/kconfig/conf
scripts/kconfig/conf --silentoldconfig Kconfig
CHK include/linux/version.h
CHK include/generated/utsrelease.h
CC scripts/mod/empty.o
HOSTCC scripts/mod/mk_elfconfig
HOSTCC scripts/genksyms/lex.o
HOSTCC scripts/genksyms/genksyms.o
HOSTCC scripts/genksyms/parse.o
HOSTCC scripts/conmakehash
HOSTCC scripts/kallsyms
make[1]: `include/generated/mach-types.h' is up to date.
HOSTCC scripts/bin2c
MKELF scripts/mod/elfconfig.h
HOSTCC scripts/mod/file2alias.o
HOSTCC scripts/mod/modpost.o
HOSTCC scripts/mod/sumversion.o
CC kernel/bounds.s
HOSTLD scripts/mod/modpost
HOSTLD scripts/genksyms/genksyms
GEN include/generated/bounds.h
CC arch/arm/kernel/asm-offsets.s
GEN include/generated/asm-offsets.h
CALL scripts/checksyscalls.sh
CC init/main.o
CHK include/generated/compile.h
LD usr/built-in.o
CC init/do_mounts.o
CC init/noinitramfs.o
CC init/calibrate.o
CC arch/arm/vfp/vfpmodule.o
AS arch/arm/vfp/entry.o
CC arch/arm/kernel/elf.o
CC init/version.o
AS arch/arm/vfp/vfphw.o
AS arch/arm/kernel/entry-armv.o
CC arch/arm/vfp/vfpsingle.o
AS arch/arm/kernel/entry-common.o
CC arch/arm/vfp/vfpdouble.o
LD init/mounts.o
CC arch/arm/kernel/process.o
CC arch/arm/kernel/ptrace.o
CC arch/arm/kernel/irq.o
LD arch/arm/vfp/vfp.o
LD arch/arm/vfp/built-in.o
CC arch/arm/kernel/return_address.o
CC arch/arm/kernel/setup.o
CC arch/arm/kernel/signal.o
LD init/built-in.o
arch/arm/kernel/return_address.c:62:2: warning: #warning "TODO: return_address should use unwind tables" [-Wcpp]
CC arch/arm/kernel/sys_arm.o
CC arch/arm/kernel/stacktrace.o
CC arch/arm/mm/dma-mapping.o
CC arch/arm/common/gic.o
arch/arm/kernel/return_address.c:62:2: warning: #warning "TODO: return_address should use unwind tables" [-Wcpp]
CC arch/arm/kernel/time.o
CC arch/arm/kernel/traps.o
CC arch/arm/kernel/etm.o
LD arch/arm/common/built-in.o
CC arch/arm/kernel/armksyms.o
CC arch/arm/kernel/module.o
AS arch/arm/kernel/sleep.o
CC arch/arm/kernel/sched_clock.o
CC arch/arm/plat-mxc/clock.o
CC arch/arm/mach-mx6/cpu.o
CC arch/arm/mm/extable.o
CC arch/arm/mm/fault.o
CC arch/arm/mach-mx6/mm.o
CC arch/arm/plat-mxc/gpio.o
arch/arm/plat-mxc/clock.c: In function '__clk_disable':
arch/arm/plat-mxc/clock.c:63:175: error: 'struct clk' has no member named 'name'
CC arch/arm/mach-mx6/system.o
CC arch/arm/kernel/smp.o
CC arch/arm/mach-mx6/devices.o
make[1]: *** [arch/arm/plat-mxc/clock.o] Error 1
make[1]: *** Waiting for unfinished jobs....
CC arch/arm/mm/init.o
make: *** [arch/arm/plat-mxc] Error 2
make: *** Waiting for unfinished jobs....
CC arch/arm/kernel/smp_tlb.o
CC arch/arm/mach-mx6/dummy_gpio.o
CC arch/arm/kernel/smp_scu.o
CC arch/arm/kernel/smp_twd.o
CC arch/arm/mm/iomap.o
CC kernel/sched.o
CC arch/arm/mach-mx6/irq.o
CC arch/arm/mach-mx6/bus_freq.o
CC arch/arm/mach-mx6/usb_h2.o
CC arch/arm/kernel/unwind.o
CC kernel/fork.o
CC arch/arm/mach-mx6/usb_h3.o
CC arch/arm/kernel/pmu.o
CC arch/arm/mm/fault-armv.o
CC arch/arm/mach-mx6/pm.o
CC arch/arm/kernel/io.o
AS arch/arm/kernel/head.o
CC arch/arm/mach-mx6/cpu_op-mx6.o
CC arch/arm/mm/flush.o
CC kernel/exec_domain.o
AS arch/arm/mach-mx6/mx6_wfi.o
CC arch/arm/mm/idmap.o
CC kernel/panic.o
CC arch/arm/kernel/init_task.o
CC arch/arm/mach-mx6/mx6_fec.o
LDS arch/arm/kernel/vmlinux.lds
CC arch/arm/mach-mx6/mx6_anatop_regulator.o
LD arch/arm/kernel/built-in.o
CC arch/arm/mm/ioremap.o
CC kernel/printk.o
CC arch/arm/mm/mmap.o
CC arch/arm/mach-mx6/cpu_regulator-mx6.o
CC arch/arm/mm/pgd.o
CC kernel/cpu.o
CC arch/arm/mach-mx6/mx6_mmdc.o
CC arch/arm/mm/mmu.o
AS arch/arm/mach-mx6/mx6_ddr_freq.o
CC arch/arm/mm/vmregion.o
AS arch/arm/mach-mx6/mx6sl_ddr.o
AS arch/arm/mach-mx6/mx6sl_wfi.o
CC arch/arm/mach-mx6/etm.o
CC kernel/exit.o
CC arch/arm/mm/proc-syms.o
CC arch/arm/mach-mx6/clock.o
CC arch/arm/mm/alignment.o
arch/arm/mm/alignment.c: In function 'do_alignment':
arch/arm/mm/alignment.c:298:15: warning: 'offset.un' may be used uninitialized in this function [-Wuninitialized]
arch/arm/mm/alignment.c:720:21: note: 'offset.un' was declared here
CC kernel/itimer.o
CC arch/arm/mm/highmem.o
AS arch/arm/mach-mx6/mx6_suspend.o
CC arch/arm/mach-mx6/clock_mx6sl.o
AS arch/arm/mm/abort-ev7.o
CC arch/arm/mach-mx6/board-mx6q_sabreauto.o
CC kernel/time.o
AS arch/arm/mm/pabort-v7.o
CC kernel/softirq.o
AS arch/arm/mm/cache-v7.o
CC arch/arm/mm/copypage-v6.o
CC arch/arm/mach-mx6/mx6q_sabreauto_pmic_pfuze100.o
CC arch/arm/mm/context.o
AS arch/arm/mm/tlb-v7.o
AS arch/arm/mm/proc-v7.o
CC kernel/resource.o
CC arch/arm/mach-mx6/plat_hotplug.o
CC kernel/sysctl.o
CC arch/arm/mm/cache-l2x0.o
CC arch/arm/mach-mx6/platsmp.o
CC kernel/sysctl_binary.o
AS arch/arm/mach-mx6/headsmp.o
LD arch/arm/mm/built-in.o
CC arch/arm/mach-mx6/localtimer.o
CC kernel/capability.o
CC kernel/ptrace.o
CC kernel/timer.o
CC kernel/user.o
CC kernel/signal.o
CC kernel/sys.o
CC kernel/kmod.o
LD arch/arm/mach-mx6/built-in.o
CC kernel/workqueue.o
CC kernel/pid.o
CC kernel/rcupdate.o
CC kernel/extable.o
CC kernel/params.o
CC kernel/posix-timers.o
CC kernel/kthread.o
CC kernel/wait.o
CC kernel/kfifo.o
CC kernel/posix-cpu-timers.o
CC kernel/mutex.o
CC kernel/rwsem.o
CC kernel/hrtimer.o
CC kernel/nsproxy.o
CC kernel/srcu.o
CC kernel/semaphore.o
CC kernel/notifier.o
CC kernel/ksysfs.o
CC kernel/pm_qos_params.o
CC kernel/sched_clock.o
CC kernel/cred.o
CC kernel/async.o
CC kernel/range.o
CC kernel/jump_label.o
CC kernel/groups.o
CC kernel/freezer.o
CC kernel/sysctl_check.o
CC kernel/power/main.o
CC kernel/irq/irqdesc.o
CC kernel/time/timekeeping.o
CC kernel/power/console.o
CC kernel/futex.o
CC kernel/rtmutex.o
CC kernel/smp.o
CC kernel/power/process.o
CC kernel/irq/handle.o
CC kernel/power/suspend.o
CC kernel/irq/manage.o
CC kernel/time/ntp.o
CC kernel/spinlock.o
CC kernel/time/clocksource.o
CC kernel/irq/spurious.o
CC kernel/uid16.o
CC kernel/irq/resend.o
CC kernel/time/jiffies.o
CC kernel/irq/chip.o
LD kernel/power/built-in.o
CC kernel/module.o
CC kernel/irq/dummychip.o
CC kernel/irq/devres.o
CC kernel/kallsyms.o
CC kernel/time/timer_list.o
CC kernel/irq/autoprobe.o
GZIP kernel/config_data.gz
CC kernel/time/timecompare.o
CC kernel/time/timeconv.o
CC kernel/irq/proc.o
CC kernel/time/posix-clock.o
CC kernel/time/alarmtimer.o
CC kernel/irq/pm.o
CC kernel/time/clockevents.o
CC kernel/stop_machine.o
CC kernel/time/tick-common.o
CC kernel/rcutree.o
CC kernel/utsname_sysctl.o
CC kernel/time/tick-broadcast.o
CC kernel/time/tick-oneshot.o
LD kernel/irq/built-in.o
CC kernel/elfcore.o
CC kernel/time/tick-sched.o
CC kernel/sched_cpupri.o
IKCFG kernel/config_data.h
CC kernel/configs.o
LD kernel/time/built-in.o
LD kernel/built-in.o
error: Bad exit status from /home/aaron/4.0/ltib/tmp/rpm-tmp.12663 (%build)
RPM build errors:
Bad exit status from /home/aaron/4.0/ltib/tmp/rpm-tmp.12663 (%build)
Build time for kernel-3.0.35: 96 seconds
Failed building kernel-3.0.35
f_buildrpms() returned an error, exiting
traceback:
main:572
Started: Thu Mar 6 16:32:30 2014
Ended: Thu Mar 6 16:34:07 2014
Elapsed: 97 seconds
These packages failed to build:
kernel-3.0.35
Build Failed
Exiting on error or interrupt
aaron@aaron:~/4.0/ltib$