error installing python3 azure-iot-hub on imx8m mini evk

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

error installing python3 azure-iot-hub on imx8m mini evk

641 次查看
john_wick
Contributor II

root@imx8mmevk:~# python3 -m pip install azure-iot-hub
Collecting azure-iot-hub
Using cached https://files.pythonhosted.org/packages/4a/95/08e3d41be0341c2ce1632ae79e69b27b07d6469d0be2bce48f5b9f...
Requirement already satisfied: msrest in /usr/lib/python3.7/site-packages (from azure-iot-hub) (0.6.19)
Collecting uamqp (from azure-iot-hub)
Using cached https://files.pythonhosted.org/packages/ff/d5/d8fea1b0cff4293099ed6e601edfe077101f086e31546aff9e4ad1...
Requirement already satisfied: requests~=2.16 in /usr/lib/python3.7/site-packages (from msrest->azure-iot-hub) (2.22.0)
Requirement already satisfied: isodate>=0.6.0 in /usr/lib/python3.7/site-packages (from msrest->azure-iot-hub) (0.6.0)
Requirement already satisfied: certifi>=2017.4.17 in /usr/lib/python3.7/site-packages (from msrest->azure-iot-hub) (2019.9.11)
Requirement already satisfied: requests-oauthlib>=0.5.0 in /usr/lib/python3.7/site-packages (from msrest->azure-iot-hub) (1.3.0)
Requirement already satisfied: six~=1.0 in /usr/lib/python3.7/site-packages (from uamqp->azure-iot-hub) (1.12.0)
Requirement already satisfied: chardet<3.1.0,>=3.0.2 in /usr/lib/python3.7/site-packages (from requests~=2.16->msrest->azure-iot-hub) (3.0.4)
Requirement already satisfied: idna<2.9,>=2.5 in /usr/lib/python3.7/site-packages (from requests~=2.16->msrest->azure-iot-hub) (2.8)
Requirement already satisfied: urllib3!=1.25.0,!=1.25.1,<1.26,>=1.21.1 in /usr/lib/python3.7/site-packages (from requests~=2.16->msrest->azure-iot-hub) (1.25.6)
Requirement already satisfied: oauthlib>=3.0.0 in /usr/lib/python3.7/site-packages (from requests-oauthlib>=0.5.0->msrest->azure-iot-hub) (3.1.0)
Installing collected packages: uamqp, azure-iot-hub
Running setup.py install for uamqp ... error
ERROR: Command errored out with exit status 1:
command: /usr/bin/python3 -u -c 'import sys, setuptools, tokenize; sys.argv[0] = '"'"'/tmp/pip-install-t5n6sfxx/uamqp/setup.py'"'"'; __file__='"'"'/tmp/pip-install-t5n6sfxx/uamqp/setup.py'"'"';f=getattr(tokenize, '"'"'open'"'"', open)(__file__);code=f.read().replace('"'"'\r\n'"'"', '"'"'\n'"'"');f.close();exec(compile(code, __file__, '"'"'exec'"'"'))' install --record /tmp/pip-record-zso1acso/install-record.txt --single-version-externally-managed --compile
cwd: /tmp/pip-install-t5n6sfxx/uamqp/
Complete output (126 lines):
running install
running build
running build_py
creating build
creating build/lib.linux-aarch64-3.7
creating build/lib.linux-aarch64-3.7/uamqp
copying uamqp/utils.py -> build/lib.linux-aarch64-3.7/uamqp
copying uamqp/types.py -> build/lib.linux-aarch64-3.7/uamqp
copying uamqp/session.py -> build/lib.linux-aarch64-3.7/uamqp
copying uamqp/sender.py -> build/lib.linux-aarch64-3.7/uamqp
copying uamqp/receiver.py -> build/lib.linux-aarch64-3.7/uamqp
copying uamqp/mgmt_operation.py -> build/lib.linux-aarch64-3.7/uamqp
copying uamqp/message.py -> build/lib.linux-aarch64-3.7/uamqp
copying uamqp/errors.py -> build/lib.linux-aarch64-3.7/uamqp
copying uamqp/constants.py -> build/lib.linux-aarch64-3.7/uamqp
copying uamqp/connection.py -> build/lib.linux-aarch64-3.7/uamqp
copying uamqp/compat.py -> build/lib.linux-aarch64-3.7/uamqp
copying uamqp/client.py -> build/lib.linux-aarch64-3.7/uamqp
copying uamqp/address.py -> build/lib.linux-aarch64-3.7/uamqp
copying uamqp/__init__.py -> build/lib.linux-aarch64-3.7/uamqp
creating build/lib.linux-aarch64-3.7/uamqp/authentication
copying uamqp/authentication/common.py -> build/lib.linux-aarch64-3.7/uamqp/authentication
copying uamqp/authentication/cbs_auth_async.py -> build/lib.linux-aarch64-3.7/uamqp/authentication
copying uamqp/authentication/cbs_auth.py -> build/lib.linux-aarch64-3.7/uamqp/authentication
copying uamqp/authentication/__init__.py -> build/lib.linux-aarch64-3.7/uamqp/authentication
creating build/lib.linux-aarch64-3.7/uamqp/async_ops
copying uamqp/async_ops/session_async.py -> build/lib.linux-aarch64-3.7/uamqp/async_ops
copying uamqp/async_ops/sender_async.py -> build/lib.linux-aarch64-3.7/uamqp/async_ops
copying uamqp/async_ops/receiver_async.py -> build/lib.linux-aarch64-3.7/uamqp/async_ops
copying uamqp/async_ops/mgmt_operation_async.py -> build/lib.linux-aarch64-3.7/uamqp/async_ops
copying uamqp/async_ops/connection_async.py -> build/lib.linux-aarch64-3.7/uamqp/async_ops
copying uamqp/async_ops/client_async.py -> build/lib.linux-aarch64-3.7/uamqp/async_ops
copying uamqp/async_ops/__init__.py -> build/lib.linux-aarch64-3.7/uamqp/async_ops
running egg_info
writing uamqp.egg-info/PKG-INFO
writing dependency_links to uamqp.egg-info/dependency_links.txt
writing requirements to uamqp.egg-info/requires.txt
writing top-level names to uamqp.egg-info/top_level.txt
reading manifest file 'uamqp.egg-info/SOURCES.txt'
reading manifest template 'MANIFEST.in'
writing manifest file 'uamqp.egg-info/SOURCES.txt'
copying uamqp/c_uamqp.c -> build/lib.linux-aarch64-3.7/uamqp
running build_ext
will build uamqp in build/temp.linux-aarch64-3.7/cmake
Building with generator flags: -G "Unix Makefiles"
calling cmake /tmp/pip-install-t5n6sfxx/uamqp/src/vendor/azure-uamqp-c/ -G "Unix Makefiles" -Duse_openssl:bool=ON -Duse_default_uuid:bool=ON -Duse_builtin_httpapi:bool=ON -Dskip_samples:bool=ON -DCMAKE_POSITION_INDEPENDENT_CODE=TRUE -DCMAKE_BUILD_TYPE=Release
cmake: /usr/lib/libcurl.so.4: no version information available (required by cmake)
-- The C compiler identification is GNU 8.3.0
-- The CXX compiler identification is unknown
-- Check for working C compiler: /usr/bin/gcc
-- Check for working C compiler: /usr/bin/gcc -- broken
CMake Error at /usr/share/cmake-3.13/Modules/CMakeTestCCompiler.cmake:52 (message):
The C compiler

"/usr/bin/gcc"

is not able to compile a simple test program.

It fails with the following output:

Change Dir: /tmp/pip-install-t5n6sfxx/uamqp/build/temp.linux-aarch64-3.7/cmake/CMakeFiles/CMakeTmp

Run Build Command:"/usr/bin/make" "cmTC_b6563/fast"
/usr/bin/make -f CMakeFiles/cmTC_b6563.dir/build.make CMakeFiles/cmTC_b6563.dir/build
make[1]: Entering directory '/tmp/pip-install-t5n6sfxx/uamqp/build/temp.linux-aarch64-3.7/cmake/CMakeFiles/CMakeTmp'
/usr/bin/cmake: /usr/lib/libcurl.so.4: no version information available (required by /usr/bin/cmake)
Building C object CMakeFiles/cmTC_b6563.dir/testCCompiler.c.o
/usr/bin/gcc -fPIE -o CMakeFiles/cmTC_b6563.dir/testCCompiler.c.o -c /tmp/pip-install-t5n6sfxx/uamqp/build/temp.linux-aarch64-3.7/cmake/CMakeFiles/CMakeTmp/testCCompiler.c
/usr/bin/cmake: /usr/lib/libcurl.so.4: no version information available (required by /usr/bin/cmake)
Linking C executable cmTC_b6563
/usr/bin/cmake -E cmake_link_script CMakeFiles/cmTC_b6563.dir/link.txt --verbose=1
/usr/bin/cmake: /usr/lib/libcurl.so.4: no version information available (required by /usr/bin/cmake)
/usr/bin/gcc -rdynamic CMakeFiles/cmTC_b6563.dir/testCCompiler.c.o -o cmTC_b6563
/usr/bin/ld: cannot find Scrt1.o: No such file or directory
/usr/bin/ld: cannot find crti.o: No such file or directory
/usr/bin/ld: cannot find -lc
/usr/bin/ld: cannot find crtn.o: No such file or directory
collect2: error: ld returned 1 exit status
make[1]: *** [CMakeFiles/cmTC_b6563.dir/build.make:87: cmTC_b6563] Error 1
make[1]: Leaving directory '/tmp/pip-install-t5n6sfxx/uamqp/build/temp.linux-aarch64-3.7/cmake/CMakeFiles/CMakeTmp'
make: *** [Makefile:121: cmTC_b6563/fast] Error 2

 


CMake will not be able to correctly generate this project.
Call Stack (most recent call first):
CMakeLists.txt:5 (project)


-- Configuring incomplete, errors occurred!
See also "/tmp/pip-install-t5n6sfxx/uamqp/build/temp.linux-aarch64-3.7/cmake/CMakeFiles/CMakeOutput.log".
See also "/tmp/pip-install-t5n6sfxx/uamqp/build/temp.linux-aarch64-3.7/cmake/CMakeFiles/CMakeError.log".
Traceback (most recent call last):
File "<string>", line 1, in <module>
File "/tmp/pip-install-t5n6sfxx/uamqp/setup.py", line 361, in <module>
python_requires=">=2.7,!=3.0.*,!=3.1.*,!=3.2.*,!=3.3.*",
File "/usr/lib/python3.7/site-packages/setuptools/__init__.py", line 145, in setup
return distutils.core.setup(**attrs)
File "/usr/lib/python3.7/distutils/core.py", line 148, in setup
dist.run_commands()
File "/usr/lib/python3.7/distutils/dist.py", line 966, in run_commands
self.run_command(cmd)
File "/usr/lib/python3.7/distutils/dist.py", line 985, in run_command
cmd_obj.run()
File "/usr/lib/python3.7/site-packages/setuptools/command/install.py", line 61, in run
return orig.install.run(self)
File "/usr/lib/python3.7/distutils/command/install.py", line 545, in run
self.run_command('build')
File "/usr/lib/python3.7/distutils/cmd.py", line 313, in run_command
self.distribution.run_command(command)
File "/usr/lib/python3.7/distutils/dist.py", line 985, in run_command
cmd_obj.run()
File "/usr/lib/python3.7/distutils/command/build.py", line 135, in run
self.run_command(cmd_name)
File "/usr/lib/python3.7/distutils/cmd.py", line 313, in run_command
self.distribution.run_command(command)
File "/usr/lib/python3.7/distutils/dist.py", line 985, in run_command
cmd_obj.run()
File "/tmp/pip-install-t5n6sfxx/uamqp/setup.py", line 192, in run
self.build_cmake(ext)
File "/tmp/pip-install-t5n6sfxx/uamqp/setup.py", line 248, in build_cmake
subprocess.check_call(joined_cmd, shell=True, universal_newlines=True, env=build_env)
File "/usr/lib/python3.7/subprocess.py", line 363, in check_call
raise CalledProcessError(retcode, cmd)
subprocess.CalledProcessError: Command 'cmake /tmp/pip-install-t5n6sfxx/uamqp/src/vendor/azure-uamqp-c/ -G "Unix Makefiles" -Duse_openssl:bool=ON -Duse_default_uuid:bool=ON -Duse_builtin_httpapi:bool=ON -Dskip_samples:bool=ON -DCMAKE_POSITION_INDEPENDENT_CODE=TRUE -DCMAKE_BUILD_TYPE=Release' returned non-zero exit status 1.
----------------------------------------
ERROR: Command errored out with exit status 1: /usr/bin/python3 -u -c 'import sys, setuptools, tokenize; sys.argv[0] = '"'"'/tmp/pip-install-t5n6sfxx/uamqp/setup.py'"'"'; __file__='"'"'/tmp/pip-install-t5n6sfxx/uamqp/setup.py'"'"';f=getattr(tokenize, '"'"'open'"'"', open)(__file__);code=f.read().replace('"'"'\r\n'"'"', '"'"'\n'"'"');f.close();exec(compile(code, __file__, '"'"'exec'"'"'))' install --record /tmp/pip-record-zso1acso/install-record.txt --single-version-externally-managed --compile Check the logs for full command output.

标签 (1)
0 项奖励
回复
0 回复数