Video with isom codec not playing in Android imx6

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Video with isom codec not playing in Android imx6

3,580件の閲覧回数
ignat
Contributor I

We have QT NDK app for Android and two mp4 videos.  First video with mp42 Codec ID playing good , second with isom Codec ID not playing with this error:

01-01 04:05:44.898 283 752 D FslExtractor: FslExtractor::CreateParserInterface success
01-01 04:05:44.898 283 752 I FslExtractor: Core parser MPEG4PARSER_06.13.01 build on Dec 26 2017 20:22:04
01-01 04:05:44.899 283 752 D FslExtractor: createParser2 flag=5c,err=-11
01-01 04:05:44.899 283 752 E FslExtractor: fail to create the parser: -11
01-01 04:05:44.899 283 752 D FslExtractor: FslExtractor::Init ret=-2147483648
01-01 04:05:44.900 285 1213 E GenericSource: initFromDataSource, source has no track!

First video mediainfo:

General
Complete name : big_buck_bunny.mp4
Format : MPEG-4
Format profile : Base Media / Version 2
Codec ID : mp42
File size : 5.26 MiB
Duration : 1mn 0s
Overall bit rate : 734 Kbps
Encoded date : UTC 2010-02-09 01:55:39
Tagged date : UTC 2010-02-09 01:55:40

Video
ID : 2
Format : AVC
Format/Info : Advanced Video Codec
Format profile : Baseline@L3.0
Format settings, CABAC : No
Format settings, ReFrames : 2 frames
Format settings, GOP : M=1, N=64
Codec ID : avc1
Codec ID/Info : Advanced Video Coding
Duration : 1mn 0s
Duration_LastFrame : 95ms
Bit rate : 613 Kbps
Width : 640 pixels
Height : 360 pixels
Display aspect ratio : 16:9
Frame rate mode : Constant
Frame rate : 24.000 fps
Color space : YUV
Chroma subsampling : 4:2:0
Bit depth : 8 bits
Scan type : Progressive
Bits/(Pixel*Frame) : 0.111
Stream size : 4.39 MiB (83%)
Language : English
Encoded date : UTC 2010-02-09 01:55:39
Tagged date : UTC 2010-02-09 01:55:40
Color primaries : BT.601 NTSC
Transfer characteristics : BT.709
Matrix coefficients : BT.601

Audio
ID : 1
Format : AAC
Format/Info : Advanced Audio Codec
Format profile : LC
Codec ID : 40
Duration : 1mn 0s
Source duration : 1mn 0s
Bit rate mode : Constant
Bit rate : 64.0 Kbps
Channel(s) : 2 channels
Channel positions : Front: L R
Sampling rate : 22.05 KHz
Compression mode : Lossy
Stream size : 478 KiB (9%)
Source stream size : 478 KiB (9%)
Language : English
Encoded date : UTC 2010-02-09 01:55:39
Tagged date : UTC 2010-02-09 01:55:40

Second video mediainfo:

General
Complete name : second.mp4
Format : MPEG-4
Format profile : Base Media
Codec ID : isom
File size : 55.0 KiB
Duration : 960ms
Overall bit rate : 470 Kbps
Writing application : Lavf57.83.100

Video
ID : 1
Format : AVC
Format/Info : Advanced Video Codec
Format profile : Main@L3.1
Format settings, CABAC : Yes
Format settings, ReFrames : 4 frames
Codec ID : avc1
Codec ID/Info : Advanced Video Coding
Duration : 960ms
Bit rate : 457 Kbps
Width : 800 pixels
Height : 600 pixels
Display aspect ratio : 4:3
Frame rate mode : Constant
Frame rate : 25.000 fps
Color space : YUV
Chroma subsampling : 4:2:0
Bit depth : 8 bits
Scan type : Progressive
Bits/(Pixel*Frame) : 0.038
Stream size : 53.5 KiB (97%)
Writing library : x264 core 152 r2854 e9a5903
Encoding settings : cabac=1 / ref=3 / deblock=1:0:0 / analyse=0x1:0x111 / me=hex / subme=7 / psy=1 / psy_rd=1.00:0.00 / mixed_ref=1 / me_range=16 / chroma_me=1 / trellis=1 / 8x8dct=0 / cqm=0 / deadzone=21,11 / fast_pskip=1 / chroma_qp_offset=-2 / threads=6 / lookahead_threads=1 / sliced_threads=0 / nr=0 / decimate=1 / interlaced=0 / bluray_compat=0 / constrained_intra=0 / bframes=3 / b_pyramid=2 / b_adapt=1 / b_bias=0 / direct=1 / weightb=1 / open_gop=0 / weightp=2 / keyint=250 / keyint_min=25 / scenecut=40 / intra_refresh=0 / rc_lookahead=40 / rc=crf / mbtree=1 / crf=23.0 / qcomp=0.60 / qpmin=0 / qpmax=69 / qpstep=4 / ip_ratio=1.40 / aq=1:1.00
Language : English

Other
ID : 2
Type : Time code
Format : QuickTime TC
Duration : 960ms
Time code of first frame : 00:00:00:00
Time code settings : Striped
Language : English

How to fix this error?

ラベル(3)
0 件の賞賛
返信
1 返信

3,415件の閲覧回数
diegoadrian
NXP Employee
NXP Employee

Hello,

Unfortunately, we do not support either QT and external Android applications in our BSP. For that I suggest you to post your question in the QT community. I apologize for the inconvenience this may give you.

Best regards,

Diego.

0 件の賞賛
返信