Starting from Oct,2009, Yuanying Tech has invested a lot of resource in the system design with Freescale ARM series product, up to date we have launched the series development platform based on i.MX25、i.MX35、i.MX51,help many our customers largely shorten the time to market about their product and create the success one and another. Now we are proud to announce we have finished i.MX28 WinCE development platform:YY-MX28W。
YY-MX28W based on Windows CE 6.0 OS,treat FAT as system file, own i.mx287+128MB DDR2 system hardware, be able to boot up form SD card or NAND Flash,also i.MX28W including 7” LCD and resistance touch panel. Which built in i.MX28 all input/output resource. Continue to use Yuanying design style (CPU core board + bottom board),the components of CPU core board meet the industrial level,be able to work at the temperature range of -40C to +85C,and storage temperature from -55C to +125 degree. i.MX28W can widely applied for consumer electronics field, outdoor multimedia, industrial control and HMI, medical equipment and so on .Which is the good selection to power meter terminal, HMI of industry equipment, automotive ECU, medical device display interface。
Offer CPU Core Board selling and open bottom system board design to speed up customer end product design cycle. And commit to offer the best cost effective performance than the similar ARM9 system in mass market. visiting www.yuan-ying.com for more details.