Hello
Thanks for your help. Now i can start the building of android but i have another problem, when i lauch the built, it's OK. But about an hour later, it failed:
8 warnings generated.
target arm C: libFLAC <= external/flac/libFLAC/stream_encoder.c
external/flac/libFLAC/stream_encoder.c:2435:145: warning: unused parameter 'is_last_block' [-Wunused-parameter]
FLAC__StreamEncoderWriteStatus write_frame_(FLAC__StreamEncoder *encoder, const FLAC__byte buffer[], size_t bytes, unsigned samples, FLAC__bool is_last_block)
^
1 warning generated.
target arm C: libFLAC <= external/flac/libFLAC/stream_encoder_framing.c
target arm C: libFLAC <= external/flac/libFLAC/window.c
target StaticLib: libFLAC (out/target/product/sabresd_6dq/obj/STATIC_LIBRARIES/libFLAC_intermediates/libFLAC.a)
Import includes file: out/target/product/sabresd_6dq/obj/STATIC_LIBRARIES/libmedia_helper_intermediates/import_includes
target thumb C++: libmedia_helper <= frameworks/av/media/libmedia/AudioParameter.cpp
target StaticLib: libmedia_helper (out/target/product/sabresd_6dq/obj/STATIC_LIBRARIES/libmedia_helper_intermediates/libmedia_helper.a)
target SharedLib: libstagefright (out/target/product/sabresd_6dq/obj/SHARED_LIBRARIES/libstagefright_intermediates/LINKED/libstagefright.so)
target Symbolic: libstagefright (out/target/product/sabresd_6dq/symbols/system/lib/libstagefright.so)
target Strip: libstagefright (out/target/product/sabresd_6dq/obj/lib/libstagefright.so)
Import includes file: out/target/product/sabresd_6dq/obj/STATIC_LIBRARIES/libopensles_helper_intermediates/import_includes
target thumb C: libopensles_helper <= frameworks/wilhelm/src/assert.c
target thumb C: libopensles_helper <= frameworks/wilhelm/src/MPH_to.c
target thumb C: libopensles_helper <= frameworks/wilhelm/src/handlers.c
target StaticLib: libopensles_helper (out/target/product/sabresd_6dq/obj/STATIC_LIBRARIES/libopensles_helper_intermediates/libopensles_helper.a)
Import includes file: out/target/product/sabresd_6dq/obj/STATIC_LIBRARIES/libOpenSLESUT_intermediates/import_includes
target thumb C: libOpenSLESUT <= frameworks/wilhelm/src/assert.c
target thumb C: libOpenSLESUT <= frameworks/wilhelm/src/ut/OpenSLESUT.c
target thumb C: libOpenSLESUT <= frameworks/wilhelm/src/ut/slesutResult.c
target StaticLib: libOpenSLESUT (out/target/product/sabresd_6dq/obj/STATIC_LIBRARIES/libOpenSLESUT_intermediates/libOpenSLESUT.a)
target SharedLib: libwilhelm (out/target/product/sabresd_6dq/obj/SHARED_LIBRARIES/libwilhelm_intermediates/LINKED/libwilhelm.so)
target Symbolic: libwilhelm (out/target/product/sabresd_6dq/symbols/system/lib/libwilhelm.so)
target Strip: libwilhelm (out/target/product/sabresd_6dq/obj/lib/libwilhelm.so)
target SharedLib: libOpenSLES (out/target/product/sabresd_6dq/obj/SHARED_LIBRARIES/libOpenSLES_intermediates/LINKED/libOpenSLES.so)
target Symbolic: libOpenSLES (out/target/product/sabresd_6dq/symbols/system/lib/libOpenSLES.so)
target Strip: libOpenSLES (out/target/product/sabresd_6dq/obj/lib/libOpenSLES.so)
Import includes file: out/target/product/sabresd_6dq/obj/SHARED_LIBRARIES/libjnigraphics_intermediates/import_includes
target thumb C++: libjnigraphics <= frameworks/base/native/graphics/jni/bitmap.cpp
target SharedLib: libjnigraphics (out/target/product/sabresd_6dq/obj/SHARED_LIBRARIES/libjnigraphics_intermediates/LINKED/libjnigraphics.so)
target Symbolic: libjnigraphics (out/target/product/sabresd_6dq/symbols/system/lib/libjnigraphics.so)
target Strip: libjnigraphics (out/target/product/sabresd_6dq/obj/lib/libjnigraphics.so)
Import includes file: out/target/product/sabresd_6dq/obj/STATIC_LIBRARIES/cpufeatures_intermediates/import_includes
target thumb C: cpufeatures <= ndk/sources/android/cpufeatures/cpu-features.c
target StaticLib: cpufeatures (out/target/product/sabresd_6dq/obj/STATIC_LIBRARIES/cpufeatures_intermediates/cpufeatures.a)
target SharedLib: libwebviewchromium (out/target/product/sabresd_6dq/obj/SHARED_LIBRARIES/libwebviewchromium_intermediates/LINKED/libwebviewchromium.so)
external/chromium_org/third_party/WebKit/Source/web/WebFrameImpl.cpp:1897: error: undefined reference to 'WebKit::findInPageRectFromRange(WebCore::Range*)'
external/chromium_org/third_party/WebKit/Source/web/WebFrameImpl.cpp:1864: error: undefined reference to 'WebKit::findInPageRectFromRange(WebCore::Range*)'
external/chromium_org/third_party/WebKit/Source/web/ChromeClientImpl.cpp:640: error: undefined reference to 'WebKit::ExternalDateTimeChooser::create(WebKit::ChromeClientImpl*, WebKit::WebViewClient*, WebCore::DateTimeChooserClient*, WebCore::DateTimeChooserParameters const&)'
external/chromium_org/third_party/WebKit/Source/web/ChromeClientImpl.cpp:884: error: undefined reference to 'WebKit::ExternalPopupMenu::ExternalPopupMenu(WebCore::Frame&, WebCore::PopupMenuClient*, WebKit::WebViewClient*)'
collect2: error: ld returned 1 exit status
make: *** [out/target/product/sabresd_6dq/obj/SHARED_LIBRARIES/libwebviewchromium_intermediates/LINKED/libwebviewchromium.so] Erreur 1
And there are a lot of warning like that => "warning: "ARCH_ARM" redefined [enabled by default]"
Is there any solution for that problem?
Thanks
Alexandre