Applying IMX6SL patches to Android Source code

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Applying IMX6SL patches to Android Source code

1,166 次查看
kishorepoojari
Contributor III

Hello All,

We are successfully applied "android_L5.0.0_1.0.0-ga_core_source" patches to Android repository "android-5.0.2_r1" as per Android_User_Guides .

Then following output obtained .

"Success: Now you can build android code for FSL i.MX platform" ,

But Android device name not found in the directory ~/myandroid/device/fsl/ , Hence while "lunch" command

"evk_6sl" menu option is not listed ,

Please help to sort out this issues ...?

.....

......

Switching base version for prebuilts/gcc/linux-x86/x86/x86_64-linux-android-4.8

Switching base version for prebuilts/gcc/linux-x86/x86/x86_64-linux-android-4.9

Switching base version for prebuilts/gradle-plugin

Switching base version for prebuilts/libs/libedit

Switching base version for prebuilts/maven_repo/android

Switching base version for prebuilts/misc

Switching base version for prebuilts/ndk

Switching base version for prebuilts/python/darwin-x86/2.7.5

Switching base version for prebuilts/python/linux-x86/2.7.5

Switching base version for prebuilts/sdk

Switching base version for prebuilts/tools

Switching base version for sdk

Switching base version for system/keymaster

Switching base version for system/media

Switching base version for system/security

Switching base version for tools/external/fat32lib

Switching base version for tools/external/gradle

Applying patches ...

Applying patch to external/linux-lib

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/linux-lib.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/linux-lib.git/series: No such file

Applying patch to external/linux-test

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/linux-test.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/linux-test.git/series: No such file

Applying patch to external/linux-firmware-imx

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/linux-firmware-imx.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/linux-firmware-imx.git/series: No such file

Applying patch to external/ntfs-3g

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/ntfs-3g.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/ntfs-3g.git/series: No such file

Applying patch to external/powerdebug

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/powerdebug.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/powerdebug.git/series: No such file

Applying patch to external/fsl_vpu_omx

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/fsl_vpu_omx.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/fsl_vpu_omx.git/series: No such file

Applying patch to external/mtd-utils

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/mtd-utils.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/mtd-utils.git/series: No such file

Applying patch to external/busybox

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/busybox.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/busybox.git/series: No such file

Applying patch to device/fsl

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/device/fsl.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/device/fsl.git/series: No such file

Applying patch to device/fsl-proprietary

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/device/fsl-proprietary.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/device/fsl-proprietary.git/series: No such file

Applying patch to hardware/imx

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/hardware/imx.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/hardware/imx.git/series: No such file

Applying patch to hardware/realtek

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/hardware/realtek.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/hardware/realtek.git/series: No such file

Applying patch to packages/apps/fsl_imx_demo

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/packages/apps/fsl_imx_demo.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/packages/apps/fsl_imx_demo.git/series: No such file

Applying patch to build

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/build.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/build.git/series: No such file

Applying patch to libcore

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/libcore.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/libcore.git/series: No such file

Applying patch to system/vold

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/system/vold.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/system/vold.git/series: No such file

Applying patch to system/core

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/system/core.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/system/core.git/series: No such file

Applying patch to dalvik

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/dalvik.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/dalvik.git/series: No such file

Applying patch to external/chromium_org

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/chromium_org.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/chromium_org.git/series: No such file

Applying patch to packages/apps/Settings

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/packages/apps/Settings.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/packages/apps/Settings.git/series: No such file

Applying patch to packages/apps/Gallery2

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/packages/apps/Gallery2.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/packages/apps/Gallery2.git/series: No such file

Applying patch to external/skia

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/skia.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/skia.git/series: No such file

Applying patch to frameworks/webview

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/frameworks/webview.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/frameworks/webview.git/series: No such file

Applying patch to frameworks/base

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/frameworks/base.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/frameworks/base.git/series: No such file

Applying patch to packages/apps/SoundRecorder

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/packages/apps/SoundRecorder.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/packages/apps/SoundRecorder.git/series: No such file

Applying patch to frameworks/native

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/frameworks/native.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/frameworks/native.git/series: No such file

Applying patch to hardware/libhardware

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/hardware/libhardware.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/hardware/libhardware.git/series: No such file

Applying patch to hardware/libhardware_legacy

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/hardware/libhardware_legacy.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/hardware/libhardware_legacy.git/series: No such file

Applying patch to external/ppp

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/ppp.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/ppp.git/series: No such file

Applying patch to hardware/ril

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/hardware/ril.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/hardware/ril.git/series: No such file

Applying patch to hardware/qcom/wlan

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/hardware/qcom/wlan.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/hardware/qcom/wlan.git/series: No such file

Applying patch to external/wpa_supplicant_8

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/wpa_supplicant_8.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/wpa_supplicant_8.git/series: No such file

Applying patch to system/netd

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/system/netd.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/system/netd.git/series: No such file

Applying patch to external/dnsmasq

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/dnsmasq.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/dnsmasq.git/series: No such file

Applying patch to system/extras

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/system/extras.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/system/extras.git/series: No such file

Applying patch to external/libselinux

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/libselinux.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/libselinux.git/series: No such file

Applying patch to external/linux-tools-perf

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/linux-tools-perf.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/linux-tools-perf.git/series: No such file

Applying patch to bootable/recovery

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/bootable/recovery.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/bootable/recovery.git/series: No such file

Applying patch to packages/apps/LegacyCamera

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/packages/apps/LegacyCamera.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/packages/apps/LegacyCamera.git/series: No such file

Applying patch to packages/apps/Launcher2

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/packages/apps/Launcher2.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/packages/apps/Launcher2.git/series: No such file

Applying patch to packages/apps/Gallery

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/packages/apps/Gallery.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/packages/apps/Gallery.git/series: No such file

Applying patch to packages/apps/Camera2

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/packages/apps/Camera2.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/packages/apps/Camera2.git/series: No such file

Applying patch to external/tinyalsa

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/tinyalsa.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/tinyalsa.git/series: No such file

Applying patch to bionic

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/bionic.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/bionic.git/series: No such file

Applying patch to external/kernel-headers

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/kernel-headers.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/kernel-headers.git/series: No such file

Applying patch to frameworks/av

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/frameworks/av.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/frameworks/av.git/series: No such file

Applying patch to external/bluetooth/bluedroid

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/bluetooth/bluedroid.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/external/bluetooth/bluedroid.git/series: No such file

Applying patch to frameworks/opt/telephony

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/frameworks/opt/telephony.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/frameworks/opt/telephony.git/series: No such file

Applying patch to packages/apps/Browser

bash: /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/packages/apps/Browser.git/series: Permission denied

/usr/lib/git-core/git-quiltimport: 66: /usr/lib/git-core/git-quiltimport: cannot open /home/accord/android_patch/android_L5.0.0_1.0.0-ga_core_source/code/l5.0.0_1.0.0-ga/platform/packages/apps/Browser.git/series: No such file

*************************************************************

Success: Now you can build android code for FSL i.MX platform

*************************************************************

标签 (3)
标记 (1)
0 项奖励
回复
0 回复数