Dear All,
Hello.
My customer is considering about powering (or earth fault) and earthing (or earth fault) in i.MX6DQ.
Could you tell me the status of the below case?
(Break? Emit smoke? Burning?)
Case.1
Target pin: USB_OTG_DN (B6)
Absolute Maximum Ratings: -0.3 ~ 3.63V
Powering (5V), Earthing(Connect to GND).
Case.2
Target pin: GPIO3_31(H21)
Absolute Maximum Ratings: -0.5 ~ 3.3V(=OVDD+0.3V)
Powering (16V via 47.1KOhm), Earthing(Connect to GND via 47.1KOhm).
Best Regard,
Keita