How to quickly develop i.MX25 products

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

How to quickly develop i.MX25 products

How to quickly develop i.MX25 products

Computer On Module
• Processor i.MX25, 400 MHz
• RAM 64/128 MB mDDR
• ROM up to 2 GB NAND Flash
• Power supply Single 3.0V to 5.5V
• Size 42.2mm SO-DIMM200
Temp.-Range -40°C..85°C

Key Features

• 10/100Mbps Ethernet

• High-Speed USB 2.0 OTG

• Full-Speed USB 2.0 Host

• LCD controller

• Still-picture camera interface

• Several peripheral interfaces:

UART, SD-CARD, I2C, PWM, 1-wire,

Keypad, Digital Audio (AC97/I2S),

Configurable serial peripheral interface,

4 wire Touchscreen, CAN

OS Support

• Windows Embedded CE 6.0

• Linux 2.6.35


ApplicationPOS, handheld terminals, building security, anti-theft devices for e-commerce, smart meters and access control


For more information, please see Attachment


We can provide a complete solution

附件
无评分
版本历史
最后更新:
‎08-28-2013 09:12 AM
更新人: