Further Reading
MCU 101: How does a DC Motor work?
MCU 101: Pulse Width Modulation for DC Motors
Specifications of Included DC Motor
| Conditions of Standard Operation |
|---|
| Driving Voltage: | 7.2V |
| Direction of Rotation: | CW viewing from metal housing |
| Position of Motor: | Horizontal |
| Operating Temperature: | 10 to 30 (Celsius) |
| Operating Humidity: | 30%RH to 95%RH |
| Electrical Characteristics |
| No Load Speed: | 16000+/- 3200 rpm |
| No Load Current | 220mA (max) |
Mechanical Noise (Distance from housing side A=10cm Background Noise =30dB (max) | 75 dB |
Stall Current: (two points method 1.2&3.9mNm) | 3800mA (max) |
Stall Torque (two points method 1.2&3.9mNm) | 80g.cm min |
| End Play of Shaft | 0.05~0.60 mm |