Acronyms related to electronics and embedded systems.
Can't find the term you are looking for here? Add it to the comments section below and I will research and add to this list.
A
ABIST-Array Built-In Self-Test
ADAM-Advanced Doherty Alignment Module [a special module to do Doherty phase amplifers]
ADMA-Asynchronous Direct Memory Access
ADC - Analog to Digital Converter
APU-Application Processor Unit
AWIC-Asynchronous Wake-up Interrupt Controller
B
BLE or BTLE - Bluetooth Low Energy
BME-Bit Manipulation Engine
BOM-Bill of Materials
BSP -Board support package. A group of files that are specific to a particular type of processor on a particular type of board. It includes drivers.
C
CAN-Controller Area Network
CMSIS- Cortex™ Microcontroller Software Interface Standard
CMT-Carrier Modulator Transmitter
CPU-Central Processing Unit
CRC-Cyclic Redundancy Check
D
DAC- Digital to Analog Converter
DCSR-Debug configuration and status register
DCU-Display Control Unit
DIMM-dual in-line memory module
DMA-Direct Memory Access
DPA-Doherty Power Amplifier
E
eTPU-enhanced Time Processor Unit
EWM - External Watchdog Monitor
F
FPGA-Field programmable gate array
FPU-Floating Point Unit
FRAM-Ferroelectric Random Access Memory
FSM-Finite State Machine
FTM-Flexible Timer Module
G-H
GPIO - General Purpose Input/Output
HID-[USB] Human Interface Device
HMI - Human Machine Interface
I
I2C-Inter Integrated Circuit
I2S -Inter-IC Sound
IDE-Integrated Development Environment
IFC-Integrated Flash Controller
IFTT-Inverse Fast Fourier Transform
ICE-In-circuit emulator
J-L
JTAG - Joint Test Action Group
LED-Light Emitting Diode
LCD-Liquid Crystal Display
LVD-Low Voltage Detect
M
MAC-Media Access Control
mbed- Cloud based IDE for rapid prototyping
MCG- Multi-Clock Generation
MII-Media Independent Interface
MOSFET-Metal Oxide Semiconductor Field Effect Transistor
MPU-Memory Protection Unit
MSD-mass storage device
N-O
NMI-Non-maskable interrupt
NVIC-nested-vectored interrupt controller
NVM-Non-volatile memory
OpenSDA-Open-standard Serial and Debug Adapter.
P
PCIe-PCI Express (Peripheral Component Interconnect Express)
PEx-Short form for the Processor Expert
PEG - Portable Embedded GUI
PGA- Programmable-gain amplifier
PIT-Periodic Interrupt Timer
PMC-Power Management Controller
PSP - Processor Support Package
PWM-Pulse Width Modulation
R
RNG - Random Number Generation
RoHS-Restriction of Hazardous substances
RTC - Real Time Clock
RTOS-Real Time Operating System
RRAM-Resistive Random Access Memory
S
SCI-Serial Communications Interface (see also UART)
SDHC - Secure Digital Host Controller
SIM - System Integration Module
SPI-Serial Peripheral Interface
T
TDM - Tamper Detection Module
TPMS-Tire Pressure Monitoring System
TSI-Touch Sensing Interface
U-W
UART - Universal asynchronous receiver/transmitter
WiMAX Worldwide Interoperability for Microwave Access