[Finished] Simulator of microcontroller peripherals

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

[Finished] Simulator of microcontroller peripherals

[Finished] Simulator of microcontroller peripherals

Motivation

Simulating microcontroller peripherals is essential for efficient embedded system development. This thesis aims to create a Java-based discrete-time simulator for peripherals like FlexIO and SCTimer, enabling users to input parameters, execute simulations, and visualize behavior over time. This tool will benefit engineers and educators by providing a cost-effective way to test and develop embedded systems.

Analysis

This phase reviews existing simulation tools and identifies their limitations, such as lack of flexibility and visualization. Java is selected for its portability and graphical capabilities. Detailed analysis of FlexIO and SCTimer functionalities ensures the simulator will accurately replicate their behaviors based on user-defined parameters.

Design

The simulator's design includes a core simulation engine, peripheral modules, and a visualization interface. The engine manages time progression and interactions, while modules simulate specific peripheral behaviors. The visualization interface displays time-based behavior, offering clear insights. The modular design allows for future expansion to include more peripherals.

Implementation

Implementation involves coding the core simulation engine in Java to handle time progression and event scheduling. Peripheral modules for FlexIO and SCTimer are developed to simulate their behaviors. A user-friendly interface is created for easy input of parameters and real-time visualization of peripheral operations.

Testing

Testing the simulator involves running various scenarios to ensure accuracy and reliability. Real-world peripheral behaviors are replicated, and the visualization is checked for clarity and usefulness. User feedback is collected to refine the simulator, ensuring it meets the needs of engineers and educators effectively.

Conclusion

In conclusion, this thesis presents a Java-based discrete-time simulator for microcontroller peripherals like FlexIO and SCTimer. The simulator's development is motivated by the need for cost-effective and efficient testing tools in embedded systems. Through careful analysis, design, implementation, and testing, the simulator proves to be a valuable tool for accurately simulating peripheral behaviors and providing clear visual insights. This work lays the foundation for future expansions and enhancements, contributing significantly to the field of embedded system development.

periphSimulation.png

 

Language:

CZ/SK/EN

Leader:

Petr Hradsky

Contact:

University team NXP Semiconductors CZ 

Apply by email 

nxa33311_0-1716883518454.png

 

 

Labels (1)
No ratings
Version history
Last update:
‎05-22-2025 05:31 AM
Updated by: