|
The Automotive Processing' Software Development Tools Engineering Team at NXP Semiconductors is pleased to announce the release of the S32 Design Studio v3.4 - S32K1 Service Pack 1.
Here are some of major features:
- Support for S32K1 family is updated for latest version of RM and S32K144W 1.1
- SDK migration tools for projects created with S32DS for ARM
- S32 SDK for S32K1xx RTM 4.0.2 included
Update is available for online install on update site and for download on flexera.
Note that Update 1 (S32DS Platform Package version 3.4.1 and S32DS Platform Tools package version 3.4.1) is required for this Service pack. It is included into archive for download.
Installation instructions
The update is available for online (via Eclipse Updater) or offline installation
- online installation:
- go to menu "Help" -> "S32DS Extensions and Updates" dialog
- select from available items and click "Install/Update" button
image.png
- offline installation:
- go to S32 Design Studio product download page: S32 Design Studio for S32 Platform -> Downloads, click 'Download' button next to S32 Design Studio S32K1xx Service Pack 1
image.png
- from the Product Information page, select S32 Design Studio for S32 Platform v3.4
image.png
- then select 'SW32K1_S32DS_3.4.1_D2106.zip' to download the update archive zip file
image.png
- Start S32 Design Studio and go to "Help" -> "S32DS Extensions and Updates"
image.png
- Add the downloaded archive as a software site. Click "Add Software Site" and browse to select the archive file downloaded in the prior step
image.png
- Select from available items and click "Install/Update" button.
image.png
This will start the update installation process.
|