Hi,
There are several programming and debugging possibilities for the S12Z microcontroller:
Also you can find on our pages set of evaluation boards you can use for debugging of example or your applications.
For example...
MCSXSR1CS12ZVM Evaluation Board: This board is designed for high-current applications and supports 3-phase brushless direct current (BLDC) and permanent magnet synchronous motor (PMSM) control. It features automotive connectivity with LIN or CAN, an on-board OSBDM debugger with a UART-to-USB bridge, and various customizable I/O pins.
S12ZVMEVB Evaluation Board: This board is targeted for 2-phase DC and 3-phase BLDC or PMSM motor control applications. It integrates an MCU with an S12Z core, a 5 V voltage regulator, a LIN physical layer, and a gate driver unit capable of controlling up to 6 power MOSFETs. There are two versions: one with a LIN transceiver (S12ZVML12EVB) and one with a voltage regulator controller for an external CAN transceiver (S12ZVMC12EVB).
Best regards,
Ladislav