HI
When I change \linux-qoriq-sdk\3.12-r0\git\arch\powerpc\boot\dts\p2020ds.dtsi or recover the same. then I comepile again . the error occurred, such as bellow
xpeng@ubuntu:~/QorIQ-SDK-V1.6-20140619-yocto/build_p2020ds_release$ bitbake -f -c compile virtual/kernel
Loading cache: 100% |############################################| ETA: 00:00:00
Loaded 2204 entries from dependency cache.
NOTE: Resolving any missing task queue dependencies
Build Configuration:
BB_VERSION = "1.22.0"
BUILD_SYS = "i686-linux"
NATIVELSBSTRING = "Ubuntu-14.04"
TARGET_SYS = "powerpc-fsl-linux-gnuspe"
MACHINE = "p2020ds"
DISTRO = "fsl-networking"
DISTRO_VERSION = "1.6"
TUNE_FEATURES = "m32 spe ppce500v2"
TARGET_FPU = "ppc-efd"
meta
meta-yocto
meta-yocto-bsp = "(detachedfromfsl-sdk-v1.6):0d2ce44c2b0f8cc9699e30cca2c24655be89d58b"
meta-fsl-ppc = "(detachedfromfsl-sdk-v1.6):6cf59d9de63a9fc5f8942c0d10c622898f4315ce"
meta-fsl-ppc-toolchain = "(detachedfromfsl-sdk-v1.6):a546e42f86e7d57de19e27907365d170b13fc18f"
meta-fsl-networking
meta-fsl-networking = "(detachedfrom8dec9c6):8dec9c690188cce5305ef5055f91e5cfa35c63f4"
meta-virtualization
meta-virtualization = "(detachedfromfsl-sdk-v1.6):8044073f63a0d99541a43ac5f2f6d789f94c7c7c"
meta-oe
meta-networking
meta-webserver
meta-ruby
meta-filesystems = "(detachedfromfsl-sdk-v1.6):b86007f742a1b829ccc8d76e485bb3f789cefaa4"
meta-java = "(detachedfromfsl-sdk-v1.6):d01f7d39e513790ddce20e6724723722119a3700"
meta-openstack
meta-openstack-compute-deploy
meta-openstack-controller-deploy
meta-openstack-qemu = "(detachedfromfsl-sdk-v1.6):f627404399a134672e0b5e26a0d9b794a6f8adf4"
NOTE: Preparing runqueue
NOTE: Tainting hash to force rebuild of task /home/xpeng/QorIQ-SDK-V1.6-20140619-yocto/meta-fsl-ppc/recipes-kernel/linux/linux-qoriq-sdk_3.12.bb, do_compile
NOTE: Executing SetScene Tasks
NOTE: Executing RunQueue Tasks
NOTE: Tasks Summary: Attempted 249 tasks of which 248 didn't need to be rerun and all succeeded.
xpeng@ubuntu:~/QorIQ-SDK-V1.6-20140619-yocto/build_p2020ds_release$ bitbake virtual/kernel
Loading cache: 100% |############################################| ETA: 00:00:00
Loaded 2204 entries from dependency cache.
NOTE: Resolving any missing task queue dependencies
Build Configuration:
BB_VERSION = "1.22.0"
BUILD_SYS = "i686-linux"
NATIVELSBSTRING = "Ubuntu-14.04"
TARGET_SYS = "powerpc-fsl-linux-gnuspe"
MACHINE = "p2020ds"
DISTRO = "fsl-networking"
DISTRO_VERSION = "1.6"
TUNE_FEATURES = "m32 spe ppce500v2"
TARGET_FPU = "ppc-efd"
meta
meta-yocto
meta-yocto-bsp = "(detachedfromfsl-sdk-v1.6):0d2ce44c2b0f8cc9699e30cca2c24655be89d58b"
meta-fsl-ppc = "(detachedfromfsl-sdk-v1.6):6cf59d9de63a9fc5f8942c0d10c622898f4315ce"
meta-fsl-ppc-toolchain = "(detachedfromfsl-sdk-v1.6):a546e42f86e7d57de19e27907365d170b13fc18f"
meta-fsl-networking
meta-fsl-networking = "(detachedfrom8dec9c6):8dec9c690188cce5305ef5055f91e5cfa35c63f4"
meta-virtualization
meta-virtualization = "(detachedfromfsl-sdk-v1.6):8044073f63a0d99541a43ac5f2f6d789f94c7c7c"
meta-oe
meta-networking
meta-webserver
meta-ruby
meta-filesystems = "(detachedfromfsl-sdk-v1.6):b86007f742a1b829ccc8d76e485bb3f789cefaa4"
meta-java = "(detachedfromfsl-sdk-v1.6):d01f7d39e513790ddce20e6724723722119a3700"
meta-openstack
meta-openstack-compute-deploy
meta-openstack-controller-deploy
meta-openstack-qemu = "(detachedfromfsl-sdk-v1.6):f627404399a134672e0b5e26a0d9b794a6f8adf4"
NOTE: Preparing runqueue
NOTE: Executing SetScene Tasks
NOTE: Executing RunQueue Tasks
ERROR: QA Issue: non debug package contains .debug directory: kernel-dev path /work/p2020ds-fsl-linux-gnuspe/linux-qoriq-sdk/3.12-r0/packages-split/kernel-dev/usr/src/kernel/arch/powerpc/lib/.debug/crtsavres.o
ERROR: QA run found fatal errors. Please consider fixing them.
ERROR: Function failed: do_package_qa
ERROR: Logfile of failure stored in: /home/xpeng/QorIQ-SDK-V1.6-20140619-yocto/build_p2020ds_release/tmp/work/p2020ds-fsl-linux-gnuspe/linux-qoriq-sdk/3.12-r0/temp/log.do_package.4261
ERROR: Task 13 (/home/xpeng/QorIQ-SDK-V1.6-20140619-yocto/meta-fsl-ppc/recipes-kernel/linux/linux-qoriq-sdk_3.12.bb, do_package) failed with exit code '1'
NOTE: Tasks Summary: Attempted 392 tasks of which 386 didn't need to be rerun and 1 failed.
No currently running tasks (391 of 406)
Summary: 1 task failed:
/home/xpeng/QorIQ-SDK-V1.6-20140619-yocto/meta-fsl-ppc/recipes-kernel/linux/linux-qoriq-sdk_3.12.bb, do_package
Summary: There were 3 ERROR messages shown, returning a non-zero exit code.