FAQs - BMA7118/BMA7418 Battery Cell Controllers

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

FAQs - BMA7118/BMA7418 Battery Cell Controllers

FAQs - BMA7118/BMA7418 Battery Cell Controllers

Introduction

The BMA7118 and BMA7418 belong to NXP's latest family of 18-channel Li-ion battery cell controller ICs for advanced battery management systems. These devices are designed to provide accurate cell monitoring, low current consumption, integrated balancing, functional safety support, and scalable communication, making them suitable for demanding automotive and industrial battery applications. For customers interested in electrochemical impedance spectroscopy, the BMA7418 includes dedicated EIS support, while the BMA7118 provides a strong baseline solution with a convenient upgrade path within the same family.

1) What are BMA7118 and BMA7418?

The BMA7118 and BMA7418 are NXP battery cell controller ICs designed for monitoring and balancing lithium-ion cells in battery management systems. They support 8 to 18 cells per device and are intended for applications such as EVs, HEVs, and industrial energy storage systems.

2) What is the main difference between BMA7118 and BMA7418?

The main difference is EIS support. The BMA7418 includes integrated Discrete Fourier Transform functionality to support electrochemical impedance spectroscopy, while the BMA7118 targets high-accuracy battery monitoring without EIS. Both devices belong to the same product family and are positioned as pin- and software-compatible.

3) How many cells can one device monitor?

One device can monitor from 8 up to 18 cells. This gives designers flexibility to optimize the battery architecture and reduce the number of monitoring ICs needed in larger battery packs.

4) What applications are these devices intended for?

Typical target applications include automotive battery management systems for electric and hybrid vehicles, as well as industrial battery systems such as stationary energy storage and related electrification platforms.

5) What level of cell-voltage accuracy can I expect?

The family is designed for very high measurement accuracy with ultra-low long-term drift. Typical accuracy for the family is ±0.8 mV, supporting precise battery monitoring and improved system performance.

6) Why is “dedicated ADC per voltage channel” important?

Using a dedicated ADC for each voltage channel helps avoid the timing limitations of multiplexed measurement approaches. This supports highly synchronized cell measurements, which can improve SOC and SOH calculations and is especially important for EIS-capable systems.

7) What communication options are available?

Depending on the variant, communication with the host MCU can be implemented through SPI or through an isolated daisy-chain transport protocol link (TPL). The daisy-chain approach supports scalable high-voltage battery systems with multiple monitoring nodes.

How does the family support functional safety?

The family is designed to support ASIL D-oriented battery management architectures. It includes redundant measurement paths, diagnostic functions, fault reporting, and safety-related monitoring features intended to support robust system-level functional safety designs.

9) Can the device measure temperatures and auxiliary signals?

Yes. In addition to cell voltages, the devices support auxiliary analog inputs (AINx) that can be used for temperature sensing through external NTC networks and for other auxiliary measurements. These pins can also be configured as GPIOs.

10) What are the power-consumption advantages of this family?

A key benefit is the integrated DC-DC converter, which helps reduce overall power consumption compared to solutions that rely on less efficient supply approaches. This can be beneficial for both active operation and low-power battery system scenarios.

11) What balancing capability is integrated?

The family integrates passive balancing control with internal balancing FETs and supports balancing across up to 18 cells. It includes features such as timer-based balancing, voltage-based balancing, PWM-based balancing control, and protection-oriented timeout behavior.

12) Can balancing continue in low-power modes?

Yes. Balancing support in low-power operating states is one of the useful capabilities of the family. This helps enable battery maintenance functions such as parked-vehicle balancing while still keeping power consumption low.

13) Does balancing influence measurement accuracy?

Balancing can influence measured voltage values because current flow through external paths may create small voltage drops. To address this, the device supports balancing pause concepts so that measurements can be taken under more stable conditions when required.

14) Which operating modes are available?

Multiple operation modes, including Deep Sleep, Sleep, Active, and Cyclic mode. These allow the system designer to balance measurement performance, wake-up behavior, and current consumption according to the use case. Deep Sleep is the lowest-current startup/storage state with almost no state retention. Sleep keeps key configuration and can allow balancing. Active enables full functionality. In Cyclic mode the device runs measurements in the configured intervals, and moves back to sleep or enters active mode afterward depending on the measurement results.

15) How are overvoltage and undervoltage conditions handled?

The devices support configurable threshold checking for measured channels. When configured limits are exceeded, status information can be updated and event mechanisms can be used to notify the host controller or trigger an appropriate system response.

16) What development hardware and software are available?

We offer evaluation boards for the BMA7x18 family (EVBMA7118DT, EVBMA7X18DT1), together with software tools (EvalGUI, BMS GEN2 SDK) and broader battery management ecosystem support.

17) Which orderable variants are available?

The family includes SPI and TPL variants for both BMA7118 and BMA7418. This allows customers to choose the communication architecture that best matches their battery management system topology.

18) What is BMI7018, and how does it relate to BMA7118/BMA7418?

The BMI7018 is an 18-channel Li-ion battery cell controller IC for industrial applications, especially energy storage systems (ESS) and uninterruptible power supplies (UPS). It is not the same product family as BMA7118/BMA7418, but it is highly relevant for customers looking for an NXP battery cell controller optimized for industrial use cases rather than automotive ASIL-D battery packs. It is s tailored to industrial mission profiles, and is characterized for industrial conditions rather than automotive AEC-Q100 Grade 1 positioning.

19) Does BMI7018 support EIS like BMA7418?

No. BMI7018 is not positioned as an EIS-capable device. Customers specifically looking for electrochemical impedance spectroscopy support should use BMA7418 instead.

 

无评分
版本历史
最后更新:
‎06-10-2026 03:12 AM
更新人: