Power & Energy Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

Power & Energy Knowledge Base

Discussions

Sort by:
EasyEVSE MCU WiFi Solution Introduction   1. Solution Architecture   2. Software Architecture   3. Clarinox WiFi Stack The ClarinoxWiFi Protocol Stack is a comprehensive solution across a large range of RTOS/MCU – including WPA2/WPA3 personal and WPA Enterprise certificate based security options on RTOS/MCU. Key features -Supports 2.4GHz and 5GHz bands -Supports multiple simultaneous roles -Isolation of application from lower layers -Modular architecture: many OS/RTOS and TCP/IP stack -Enables single and multi-threaded applications -Support for blocking and non-blocking API calls -Built-in protocol analysis tool -Suitable for a range of embedded applications such as infotainment, navigation, video streaming, data transfer and healthcare devices -Implementation covers security architecture, SoftAP and supplicant   4. Development Tools MCUXpresso IDE V11.8 EasyEVSE software package Tera Term serial console tool EdgeLock SE05x Plug & Trust Middleware (04.03.01) MCUXpresso SDK V2.14 for MIMXRT1064 and TWR-KM35Z75M   5. Create Cloud Application Create Azure IoT Central Account and application from template:          https://apps.azureiotcentral.com/build/new/b51f90aa-1e80-448a-8954-d3c6673340ea Further instructions on the full process on how to create the application and device to connect at:          https://www.nxp.com/document/guide/getting-started-with-the-ev-charging-station-development-platform:GS-EV-CHARGING-STATION   Please refer attached pdf about how to run customized EasyEVSE MCU WiFi Solution. Some useful links: Getting Started with the EV Charging Station Development Platform  
View full article