Hello,
For the QorIQ Layerscape family (LS1043A, LS1046A, LX2160A — all share the same thermal rating framework):
| Parameter |
Value |
Source |
| Maximum operating Tj |
105°C |
Datasheet |
| Absolute maximum / Storage Tstg |
150°C (≤1008 h cumulative at 150°C) |
Datasheet Table — Absolute Maximum Ratings |
The 105°C Tj(max) refers to the silicon junction temperature as measured by the internal thermal diode — which is exactly what your core temperature reading reflects.
2. Effect of Operating Above 105°C
Official position from multiple support cases on the same processor family:
"Operating above Tj(max) = 105°C risks device reliability degradation and is not a supported operating condition."
"Exposing device to Absolute Maximum Ratings conditions for long periods of time may affect reliability or cause permanent damage."
"The device must not operate at temperatures > 105°C."
From a semiconductor physics standpoint, exceeding Tj(max) accelerates several well-known wearout mechanisms:
- Electromigration — metal interconnect migration, accelerates ~exponentially with temperature
- TDDB (Time-Dependent Dielectric Breakdown) — gate oxide degradation
- NBTI (Negative Bias Temperature Instability) — threshold voltage shift in PMOS
- Hot carrier injection — impacts transistor characteristics over time
All of these follow Arrhenius kinetics: degradation rate roughly doubles every ~10°C above the qualification limit. At 121°C (16°C over the rated 105°C), degradation mechanisms run at approximately 3–4× the qualified rate. This does not cause immediate/catastrophic failure — the device will function — but it consumes lifetime reliability budget at an accelerated pace.
The absence of observed failures during the test is expected: at 121°C, you are far below the 150°C storage temperature where physical damage occurs immediately. The impact is silent reliability erosion, not instant damage.
Regards