MCX Lab

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

MCX Lab

MCX Lab

MCX Lab: Empowering University Innovation with NXP FRDM-MCXN947

FRDM-MCXN947 w components.jpg

What is MCX Lab?

 

MCX Lab is an NXP initiative designed to foster collaboration with universities, providing students and educators with cutting-edge hardware, software, and educational resources. The program centers around the powerful NXP FRDM-MCXN947 development board, enabling hands-on learning and advanced research in embedded systems, AI/ML, IoT, and more.

Key Features of the MCX Lab Program

 

1. FRDM-MCXN947 Comprehensive Hardware Platform

  • MCXN947 MCU: Dual Arm® Cortex®-M33 cores @150MHz, up to 2MB dual-bank flash, Neural Processing Unit, PowerQuad, Smart DMA, and more.
  • Rich Peripherals: User LEDs, buttons, accelerometer, temperature sensor, touch pad, Ethernet, USB Type-C, CAN-FD, WiFi, and extensive expansion options (Arduino®, FRDM, mikroBUS™, Pmod™, FlexIO/LCD, SmartDMA/Camera headers).
  • Custom Shields: NXP-designed shields for introductory labs, featuring buttons, joystick, DIP switch, rotary encoder, LED ring, potentiometer, IR sensors, OLED display, and more. See MCX Lab Expansion Boards page for more.
  • Add-on Modules: Wide portfolio of sensors, actuators, interfaces, displays, and wireless modules. Explore the Expansion Board Hub for more options.

2. Powerful Software Ecosystem

3. Educational Materials

  • Lecture & Lab Content: Tailored for all levels—introductory (embedded basics), medium (GPIO, ADC, timers, serial comms), and advanced (Zephyr, AI/ML, UI/UX). See MCX Lab Educational Materials page for more.
  • Invited Lectures: On-demand sessions by NXP engineers at partner universities.
  • Documentation: Reference manuals, datasheets, getting started guides, application notes, and access to the MCUXpresso Training Hub.

4. Application Examples

  • Application Code Hub: Application software packs, demo apps, code snippets, and integration with GitHub and VS Code for easy access and collaboration.
  • Diverse Domains: AI/ML, audio, graphics, low power, motor control, power conversion, safety, security, networking, touch sensing, vision, voice, wireless connectivity, and more.
100% helpful (1/1)
Version history
Last update:
‎01-29-2026 07:23 AM
Updated by: