NXPトレーニングコンテンツ

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Training Content

ディスカッション

ソート順:
Presented at DwF Kinetis MCUs Based on ARM® Technology - Jinan - 22 April 2015
記事全体を表示
Freescale is the best positioned silicon maker for the Internet of Tomorrow. This session is all about how Freescale sees the mechanics of the IOT. Attend this session and see what runs under the hood! Presented by Massimo Bonazzi Presented at DwF Istanbul and Ankara - May 12 and 14, 2015 Session ID: EUF-IND-T1463
記事全体を表示
Are you ready for kernel 3.10.53? Learn how to boot with the device tree, understand bindings and syntax today. Presented by Massimo Bonazzi Presented at DwF Istanbul and Ankara - May 12 and 14, 2015 Session ID: EUF-DES-T1465
記事全体を表示
Systems are complex, and increasing complexity does not translate to product differentiation. Extracting the maximum networking performance or battery life requires knowledge of the underlying silicon and software. Developer resources are tight, and shifting the focus to product development above platform development maximizes return on investment. Freescale has deep enablement technology, comprehensive support and a vibrant ecosystem available to assist getting your product to market quickly--sometimes you need more. In this session  we will focus on the software, tools and  professional services offering, including CodeWarrior Integrated Development Tool (IDE), QorIQ Configuration Suite (QCS), QorIQ Optimization Suite (QOS), VortiQa Application software for SDN and Wireless Layer 1 and Professional Software services. Presented by Gino Gatto Presented at DwF Istanbul and Ankara - May 12 and 14, 2015 Session ID: EUF-SNT-T1467
記事全体を表示
In order to meet the differing requirements in HetNets, which deploy a mix of radio access technologies and cell sizes to optimally respond to the demand for high-quality mobile broadband services, OEMs need to design the most optimal base station for the different deployment scenarios. This session will provide an in-depth look at the unique features, architecture and capabilities of the QorIQ Qonverge B4860 SoC and the new QorIQ Qonverge B3421 SoC along with its rich ecosystem enabling fast development. The B4860 SoC for large cells delivers an unequaled throughput and capacity by integrating 10 high-performance programmable cores, application-specific accelerators for baseband (MAPLE) and Data Path Acceleration Architecture (DPAA) for backhaul. QorIQ Qonverge B3421 SoC is a highly optimized solution in cost/power for enterprise pico, outdoor pico and metro/micro small cell deployments. Presented by Gino Gatto Presented at DwF Istanbul - May 12, 2015 Session ID: EUF-SNT-T1476
記事全体を表示
The new Kinetis V series of MCUs enables ARM® Cortex®-savvy developers to create advanced motor control and power conversion solutions with Cortex-M0+, Cortex-M4 and Cortex-M7 based devices, spanning a wide range of packages, pinouts and features for low-cost to high-performance applications. This class provides an overview of the trends, solutions and roadmaps offered by Freescale, details on the Kinetis V series product families, the available enablement hardware and software to jump-start your motor control system design. Presented by Lorenzo Daniele Presented at DwF Istanbul - May 12, 2015 Session ID: EUF-IND-T1473
記事全体を表示
Freescale processors have long been utilized for aerospace and defense applications. This session will describe the most commonly selected devices from the i.MX applications processor family, Qorivva portfolio and the QorIQ platform with Layerscape architecture. A Freescale applications engineer will share successful approaches for improving robustness and safety and mitigating system failures for aerospace environments. The session will also summarize the design collateral and support resources available to simplify the certification process. Presented by Pierre Juste Presented at DwF Ankara - May 14, 2015 Session ID: EUF-SNT-T1469
記事全体を表示
This session will introduce the i.MX series product for Automotive application, such as roadmap, production feature, etc. It will also include i.MX automotive solutions, such as Surround View, Virtual Cluster, etc. Presented at DwF MCU Solutions - Zhengzhou - 31 March 2015 Session ID: APF-ACC-T0990
記事全体を表示
Smart Industry RF in the Market Place RF Small Signal in 4G Market RF in Land Mobile Radio RF in ATC Market (S-band, <1Ghz, L-band, Broadband) Freescale Solutions in Broadcast: FM (75W, 300W, 600W, kW), SW, DTV Microwave Heating at 915 Mhz RF in ISM Applications (MRI, Laser, Synchrotron)
記事全体を表示
Presented at DwF RF Solutions - Chengdu - 9 April 2015
記事全体を表示
Presented by Eric Westberg Presented at DwF RF Solutions - Chengdu - 9 April 2015
記事全体を表示
Presented by Li Jun Presented at DwF RF Solutions - Chengdu - 9 April 2015
記事全体を表示
Presented by Tiefeng Shi Presented at DwF RF Solutions - Chengdu - 9 April 2015
記事全体を表示
Presented by Tiefeng Shi Presented at DwF RF Solutions - Chengdu - 9 April 2015
記事全体を表示
Presented by Tiefeng Shi Presented at DwF RF Solutions - Chengdu - 9 April 2015
記事全体を表示
Presented by Li Jun Presented at DwF RF Solutions - Chengdu - 9 April 2015
記事全体を表示
Automotive and Connected Car S12 MagniV Mixed-Signal MCUs - Distributed Automotive Electronic Intelligent Node Solutions i.MX Applications Processors Roadmap and Application for Car Infotainment and Networking Design, Software and Services Freetech's Tools Introduction, Based on KE02 PWM to Realize High Precision ADC Conversion and Realize a Simple Audio Smart Industry Hands-On Workshop: Implementing USB Features and Functions Based on Kinetis KL26 MCU Hands-On Workshop: Implementing Low-Power Features and ADC Functions Based on Kinetis KL26 MCU Insight and Innovation
記事全体を表示
In this hands-on session, the low-power consumption features and advantages of Freescale KL series MCU will be introduced in-depth, and attendees will learn how to configure the MCU to enter low-power mode, and how to implement the low-power ADC function by practicing on the KL26 target board. Attendees will also learn how to use FreeMASTER (a free tool from Freescale) to monitor and display the running program on the MCU. Presented at DwF MCU Solutions - Zhengzhou - 31 March 2015 Session ID: APF-IND-T1022
記事全体を表示
In this hands-on session, the USB features of KL26 will be introduced in-depth, and attendees will learn how easy it is to implement a HID or CDC device with KL26 based on Freescale USB stack. Attendees will then learn that the target board will work as a USB device when connecting to a PC host. Presented at DwF MCU Solutions - Zhengzhou - 31 March 2015 Session ID: APF-IND-T0986
記事全体を表示
This session will address how S12 MagniV mixed-signal MCUs can help customers design more compact and cost-effective electronic control units. The S12 MagniV devices are built on proven S12 technology, enabling software and tool compatibility across the entire portfolio. With the right blend of digital programmability and high-precision analog, plus a portfolio of scalable memory options, the S12 MagniV portfolio streamlines automotive design. Presented at DwF MCU Solutions - Zhengzhou - 31 March 2015 Session ID: APF-ACC-T0982
記事全体を表示