NXP Model-Based Design Toolbox for S32K3 version 1.7.1 - Product Release Announcement

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

NXP Model-Based Design Toolbox for S32K3 version 1.7.1 - Product Release Announcement

NXP Model-Based Design Toolbox for S32K3 version 1.7.1 - Product Release Announcement

 

Product Release Announcement

Analog & Automotive Embedded Systems

NXP Model-Based Design Toolbox

for S32K3 – version 1.7.1

mariuslucianand_0-1713952962606.pngimg_0-1713952962606.png

 

 

The Automotive Embedded Systems, Model-Based Design Tools Team at NXP Semiconductors, is pleased to announce the release of the Model-Based Design Toolbox for S32K3 version 1.7.1. This release supports automatic code generation for S32K3 peripherals and applications prototyping from MATLAB/Simulink for NXP S32K3 Automotive Microprocessors. This new product adds support for S32K310, S32K311, S32K312, S32K314, S32K322, S32K324, S32K328, S32K338, S32K341, S32K342, S32K344, S32K348, S32K358, S32K364, S32K366, S32K374, S32K376, S32K388, S32K394 and S32K396 MCUs, and part of their peripherals, based on RTD MCAL components (ADC, CAN, DIO, FEE, GPT, I2C, ICU, LIN, MEM, MCL, PWM, SPI, UART), and support for the GD3162 Gate Driver based on the S32K396 GD3162 Software. In this release, we have also updated the RTD, S32 Configuration Tools, AMMCLib, FreeMASTER, and MATLAB support for the latest versions. The product comes with over 180 examples, covering all the features and functionalities of the toolbox, including new demos for GD3162 Gate Driver applications.

 

Target audience:

This product is part of the Automotive SW – Model-Based Design Toolbox.

 

FlexNet Location:

https://nxp.flexnetoperations.com/control/frse/download?element=7846241

 

Technical Support:

NXP Model-Based Design Toolbox for S32K3 issues will be tracked through the NXP Model-Based Design Tools Community space.

 

Release Content:

  • Automatic C code generation from MATLAB® for NXP S32K3 derivatives:
    • S32K310
    • S32K311
    • S32K312
    • S32K314
    • S32K322
    • S32K324
    • S32K328
    • S32K338
    • S32K341
    • S32K342
    • S32K344
    • S32K348
    • S32K358
    • S32K364
    • S32K366
    • S32K374   
    • S32K376   
    • S32K388   
    • S32K394 
    • S32K396

 

  • Support for the following peripheral components and functions:
    • ADC
    • CAN
    • DIO
    • eTPU
    • FEE
    • GD3162
    • GPT
    • I2C
    • ICU
    • LIN
    • MCL (including DMA support)
    • MEM
    • Memory read/write
    • PWM
    • Profiler
    • Registers read/write
    • SPI
    • UART

 

  • New RTD version supported (6.0.0)

 

  • Integrates S32K396 GD3162 v2.0.2

The toolbox enables access to the GD3162 gate driver for S32K396 derivatives from Simulink models, by delivering a library block (Gd3162) that generates code on top of GD3162 components API.

 

  • New S32 Configuration Tools version supported (2024.R1.8)

 

  • Integration with EB tresos v29.0.0

 

  • Provides 2 modes of operation:
    • Basic – using pre-configured configurations for peripherals; useful for quick hardware evaluation and testing
    • Advanced – using S32 Configuration Tools or EB tresos to configure peripherals/pins/clocks

 

  • Default Configuration Project Templates targeting all the supported S32K3 derivatives

The toolbox delivers default configuration projects, available in both S32 Configuration Tools and EB tresos, covering an initial enablement of the on-board peripherals, pins, and clocks, for all the supported S32K3 derivatives. The desired template, which represents the starting point for enabling the hardware configuration of the application, can be selected via a dropdown widget.

dragostoma_0-1759217105931.png

 

  • Support for creating and using Custom Project Templates

The toolbox provides support to use and create custom project templates. This could be very useful when having a custom board design – offering the possibility to create the configuration for it only once. After it is saved as a custom project template, it can be used for every model that is being developed.

georgevictor_1-1738070269931.png

 

Such custom projects, addressing specific hardware designs are offered inside the current version of the toolbox to integrate the following EVBs:

    • MCTPTX1AK324
    • S32K344-WB
    • S32K396-BGA-DC1
    • MR-CANHUBK344, alongside a set of examples specifically created to target this hardware design and a series of articles (available on NXP Community) demonstrating how to use the toolbox features and functionalities for creating applications for custom boards.

georgevictor_0-1738070471554.png

 

  • The toolbox has been tested and validated on the official NXP Evaluation Boards
    •     S32K31XEVB-Q100
    •     S32K312EVB-Q172
    •     XS32K3X2CVB-Q172
    •     XS32K3X4EVB-Q257
    •     XS32K3XXEVB-Q172
    •     MR-CANHUBK344        
    •     S32K3X4EVB-T172 
    •     S32K344-WB   
    •     XS32K3X8CVB-Q172
    •     S32K388EVB-Q289        
    •     XS32K396-BGA-DC
    •     XS32K396-BGA-DC1

 

  • Integrates the Automotive Math and Motor Control Library release 1.1.42

All functions in the Automotive Math and Motor Control Functions Library v1.1.42 are supported as blocks for simulation and embedded target code generation.

ammclib.png

 

  • FreeMASTER Integration

We provide several Simulink example models and associated FreeMASTER projects to demonstrate how our toolbox interacts with the real-time data visualization tool and how it can be used for tuning embedded software applications.

dragostoma_1-1759217209418.png

  • S32 Design Studio integration

We provide the feature of importing the code generated from a Simulink model inside the S32 Design Studio IDE. This functionality can be useful if the model needs to be integrated into an already existing project or for debug purposes.

dragostoma_2-1759217246261.png

 

  • Simulation modes

We provide support for the following simulation modes (each of them being useful for validation and verification):

    • Software-in-Loop (SIL)
    • Processor-in-Loop (PIL) including AUTOSAR SW-C deployment
    • External mode
georgevictor_22-1718092902205.jpeg

 

  • GD3162 Applications

The toolbox provides examples for configuring and accessing the external GD3162 gate driver device via SPI communication to demonstrate Dynamic Gate Strength and DC Link Discharge features, supporting both S32 Configuration Tools and EB tresos. Each of them has a detailed description of the hardware setup and an associated FreeMASTER project which can be used for control and data visualization.

The examples provided in this release include the following topics:

- GD3162 Dynamic Gate Strength

- GD3162 DC Link Discharge

image.pngimage.png

image.pngimage.png

 

  • Motor Control Applications

The toolbox provides examples for 1-shunt and 2-shunt PMSM and BLDC motor control applications, supporting both S32 Configuration Tools and EB  tresos. Each of the examples provides a detailed description of the hardware setup and an associated FreeMASTER project which can be used for control and data visualization. The toolbox also demonstrates the integration of the Motor Control Blockset in developing such applications.

georgevictor_23-1718092902687.png

 

For demonstrating the S32K3 eTPU Software integration, we have included a PMSM application where the FOC algorithm runs on the main CPU of the S32K396 MCU, while the analog sensing, software resolver, and PWM signals generation are offloaded to the eTPU co-processor.

georgevictor_2-1738072020732.jpeg

 

The motor control applications were developed and validated on the MCSPTE1AK344 and MCSPTR2AK396 Motor Control kits.

 

  • Support for MATLAB versions

We added support for the following MATLAB versions:

    • R2021a
    • R2021b
    • R2022a
    • R2022b
    • R2023a
    • R2023b
    • R2024a
    • R2024b
    • R2025a
    • R2025b

 

  • Examples for every peripheral/function supported

More than 180 examples showcasing:

    • I/O Control
    • Timers and scheduling
    • Communication (CAN, I2C, LIN, SPI, UART)
    • Memory handling
    • GD3162 Gate Driver applications (DC Link Discharge and Dynamic Gate Strength)
    • Motor Control applications (BLDC and PMSM)
    • AMMCLib
    • FreeMASTER
    • SIL / PIL / External mode

For more details, features, and how to use the new functionalities, please refer to the Release Notes and Quick Start Guides documents attached.

 

  • MATLAB® Integration:

The NXP Model-Based Design Toolbox extends the MATLAB® and Simulink® experience by allowing customers to evaluate and use NXP’s S32K3 MCUs and evaluation board solutions out-of-the-box. NXP Model-Based Design Toolbox for S32K3 version 1.7.1 is fully integrated with MATLAB® environment.

image.png

 

Target Audience:

This release (1.7.1) is intended for technology demonstration, evaluation purposes, and prototyping S32K3 MCUs and Evaluation Boards.

 

Useful Resources:

Examples, Trainings, and Support: https://community.nxp.com/community/mbdt

 

georgevictor_25-1718092990738.png

 

 

Attachments
No ratings
Version history
Last update:
‎03-30-2026 07:32 AM
Updated by: