Motor Control Class: Hall Sensors
In this video we talk about how hall sensors works, how the commutation sectors are defined based on hall transitions and how can we identify the hall patterns when no datasheet is available.
We discuss about:
- Hall sensors
- Commutation sectors
- Hall sensors alignment procedure
- Hall sensors electronic circuit used on MotorGD and MPC5744P devkits
NOTE: Chinese viewers can watch the video on YOUKU using this link
注意:中国观众可以使用此链接观看YOUKU上的视频
8616d5208e791_V5_HALL_READ_SENSORS.mp4
Video Player is loading.
Current Time 0:00
/
Duration 0:00
Loaded: 0%
0:00
Stream Type LIVE
Remaining Time -0:00
1x
- Chapters
- descriptions off, selected
- subtitles settings, opens subtitles settings dialog
- subtitles off, selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
评论
03-11-2020
05:33 AM