Battery Management System - SW & HW Environment

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Battery Management System - SW & HW Environment

Battery Management System - SW & HW Environment

 

Battery Management System
Software and Hardware Environment

0

Table of Contents


1

Introduction


This article presents a comprehensive overview of the hardware and software components required to design and implement a high-voltage Battery Management System (BMS). It focuses on solutions based on NXP hardware platforms, combined with the integrated development ecosystems provided by NXP and MathWorks.

The objective is to highlight how these technologies work together to streamline system development, deployment, and validation.

2

Software


The software environment provides the modeling, simulation, communication, code generation, and deployment capabilities required by the Battery Management System.

2.1 Deep Learning Toolbox

SorinIBancila_0-1786527787490.png

 

Deep Learning Toolbox brings artificial intelligence into the model-based workflow. It provides MATLAB functions, apps, and Simulink blocks for designing, training, simulating, and analyzing deep neural networks. This makes AI-based behavior easier to develop, understand, and validate before deployment.

In the Battery Management System, deep learning can support battery state estimation, fault detection, and operating-condition classification. The toolbox can create and evaluate neural networks, import pretrained models from PyTorch, TensorFlow, and ONNX, and integrate trained networks into Simulink for system-level simulation.

Artificial intelligence is not treated as a separate development activity. Neural network behavior can be simulated and verified together with the battery control model. Networks can also be optimized through quantization, projection, or pruning, and prepared for embedded deployment through automatic code generation. This reduces integration risk and makes AI-based BMS functions easier to validate within the complete system. For more information, see the Deep Learning Toolbox documentation in the References chapter.

2.2 Vehicle Network Toolbox

SorinIBancila_1-1786527804953.png

 

Vehicle Network Toolbox brings CAN communication into the model-based workflow. It provides MATLAB functions and Simulink blocks for sending, receiving, encoding, and decoding CAN messages, making network behavior visible and testable before deployment.

In the Battery Management System, commands, feedback, and status information are exchanged over CAN, linking the ECU with the surrounding vehicle architecture. The toolbox helps define signal interfaces, pack and unpack CAN messages, simulate bus traffic, and validate communication before target execution.

Communication is not treated as a late integration step. CAN interaction can be simulated and verified together with the control model. This reduces integration risk and makes ECU behavior easier to validate end to end. For more information, see the Vehicle Network Toolbox documentation in the References chapter.

2.3 NXP Model-Based Design Toolbox for BMS

SorinIBancila_2-1786527835753.png

 

The NXP Model-Based Design Toolbox for BMS extends the NXP Model-Based Design Toolbox for S32K3 with BMS support. It enables configuration and integration of the MC33775A, MC33774A, MC33772C, MC33665A, and MC33664.

The S32K3 toolbox includes peripheral blocks that provide access to key microcontroller resources such as ADC, PWM, CAN, SPI, UART, timers, and interrupts. These interfaces facilitate communication between the S32K3 microcontroller and the supported BMS integrated circuits.

Together, the toolboxes support the development and deployment of BMS applications on the S32K3 platform, leveraging the underlying S32K3 and BMS software stack. The workflow also integrates with NXP configuration tools and supports real-time monitoring and visualization through FreeMASTER, simplifying application development, validation, and debugging.

3

Hardware


The central hardware platform is the 800 V Battery Management System Reference Design using ETPL. The kit contains:

  • RD-K358BMU - Battery Management Unit
  • RD33774CNTEVB - Cell Monitoring Unit
  • RD772BJBTPL8EVB - Battery Junction Box
  • BATT-18EMULATOR - 18-cell battery pack emulator

    SorinIBancila_3-1786527864628.png

     

3.1 RD-K358BMU

The RD-K358BMU is an NXP reference Battery Management Unit (BMU) designed for evaluation, development, and rapid prototyping of 800 V high-voltage Battery Management System (HVBMS) hardware and software. It provides a representative automotive-grade BMU platform built around the S32K358 microcontroller, enabling developers to evaluate battery-management architectures, safety concepts, communication interfaces, diagnostics, and control strategies in a realistic system environment.
The board integrates several NXP components, including the S32K358, FS26, MC33665A, HB2000, TJA1145A, PCA2131, NBP8 and MC12XS6. Together, these components provide the processing, power management, communication, sensing, actuation, diagnostics, and safety capabilities required in a high-voltage BMS application.

SorinIBancila_4-1786527890248.png

 

3.2 Cell Monitoring Unit: MC33774A

The RD33774CNT3EVB is a centralized Cell Monitoring Unit (CMU) reference design intended for the development and evaluation of 800 V high-voltage Battery Management System (HVBMS) applications. It uses Electrical Transport Protocol Link (ETPL) communication to connect with the broader BMS architecture and support reliable data exchange within the battery system.
The board includes three MC33774 Analog Front End (AFE) devices arranged in a daisy-chain configuration. These AFEs are responsible for measuring and monitoring battery cell parameters, helping developers evaluate cell supervision, diagnostics, and communication strategies in a centralized BMS topology.

 

SorinIBancila_5-1786527906947.png

 

3.3 Battery Junction Box: MC33772C

The RD772BJBTPL8EVB is a Battery Junction Box (BJB) reference design developed for 800 V high-voltage Battery Management System (HVBMS) applications. It leverages Electrical Transport Protocol Link (ETPL) communication to ensure robust and isolated data exchange within the battery system.
The board features two MC33772C battery sensor ICs configured to deliver redundant measurements of voltage and current, improving diagnostic coverage and supporting functional safety requirements. It also performs isolation measurements, which are essential for monitoring insulation integrity and detecting potential fault conditions in high-voltage environments.


SorinIBancila_6-1786527924913.png

 

3.4 18-Cell Battery Pack Emulator

The BATT-18EMULATOR board is designed to emulate a multi-cell battery pack and is easily interfaced with MC33774 battery cell controller evaluation boards. It enables quick evaluation of NXP Battery Cell Controller (BCC) ICs and supports software development by providing a controlled and flexible test environment.
The board allows users to intuitively adjust the voltage of each of the 18 emulated cells, as well as the voltage levels on selected analog inputs typically used for temperature sensing. This capability makes it particularly useful for validating measurement accuracy, system behavior, and control algorithms without requiring a physical battery pack.
Additionally, the BATT-18EMULATOR provides three independent outputs, allowing up to three BCC ICs to be connected simultaneously to a single emulator board.

5

Conclusion


This article described the software and hardware environment required for the Battery Management System. The software combines MathWorks model-based design capabilities with NXP BMS and S32K3 platform support. The hardware integrates the S32K3 with NXP battery-cell controllers, communication interfaces, and associated BMS devices.

Together, these elements provide the foundation for battery monitoring, communication, algorithm development, code generation, deployment, and validation.

Next article: BMS architecture and model description, including the main software components, communication interfaces, data flow, and overall application structure.
評価なし
バージョン履歴
最終更新日:
水曜日
更新者: