HMB-N1905 Low Cost Radar to Create Secure and Smart Homes

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

HMB-N1905 Low Cost Radar to Create Secure and Smart Homes

HMB-N1905 Low Cost Radar to Create Secure and Smart Homes

Advancing technology has brought down the cost of 24 GHz radar system significantly bringing a whole range of new applications into reach. Historically radar was a pure military and industrial application due to high application costs. With the latest generation of NXP BiCMOS technology this has changed. A 24 GHz radar frontend can now be fully integrated into a single IC bringing the costs and power dissipation down to consumer levels. This opens up a whole range of applications which were previously not possible. This lecture will show the possibilities of radar in different applications such as presence detection and consumer drone collision avoidance. A live demonstration based on first test chips in combination with ARM processors will be given.

ラベル(1)
添付
評価なし
バージョン履歴
最終更新日:
‎05-25-2016 01:35 PM
更新者: