Demo NXP boasts about power and prowess in the industry’s highest power density in LDMOS technology with a compact 750 W 1.3 x 2.55 inch reference circuit. See this demo for how our transistors deliver highest RF output power for automatic dependent surveillance – broadcast (ADS-B), identification friend-or-foe (IFF), and distance measuring equipment (DME) systems. Product AFV10700H|700 W Pulse, 1030-1090 MHz, 52 V|NXP (50V LDMOS, 750 W Peak, Gain 17dB, Efficiency 58%) Link www.nxp.com/RFPower
查看全文