IoT Physical Components Gateways SoC i.MX 6UltraLite Volansys Modular Gateway NXP Modules Supported PN7120 NFC, JN5169 ZigBee Protocols Supported ZigBee, Thread, Bluetooth, Wi-Fi User Compatibility MikroBus™ Compatible Network Connectivity Ethernet, Wi-Fi Form Factor 100mm x 150mm Applications Smart Home Smart Building Smart Security Smart Healthcare Smart Energy SOM MODULE SoC i.MX 6UltraLite Volansys i.MX6UL SOM for Modular Gateway Memory DRAM, DDR3, NAND Flash, EEPROM, eMMC I/O Interfaces CAN, I2C, SPI, UART, SDIO, PWM, JTAG, SAI, S/PDIF Form Factor 67.6mm x 45.0mm x 5.0mm Applications Energy management Systems IoT gateway Solutions Industrial HMI & Access Control Industrial control & automation Medical & Healthcare equipment Smart appliances Mobile POS & Secure e-commerce KW2XD Module SoC MKW24D512 Volansys KW24D Module (for use with Modular Gateway) or Edge Devices NXP Modules Supported Kinetis® KW2xD Applications Smart Energy M2M Automated meter reading Medical Network HVAC Control Lighting control Asset tracking Environment monitoring and control Protocols Supported Thread User Compatibility MikroBus Compatible Form Factor 24mm x 19mm KW41Z Module SoC KW41Z512VHT4 Volansys KW41Z Module (for use with Modular Gateway) or Edge Devices NXP Modules Supported Kinetis® KW41Z Protocols Supported Zigbee, Thread, Bluetooth User Compatibility MikroBus Compatible Form Factor 21mm x 16mm Applications Extremely low-power embedded systems Portable health care devices Wearable sports Fitness devices Computer keyboards and mice Gaming controllers Access control Security systems Smart energy Home area networks Automated meter reading Medical Network HVAC Control Lighting control Asset tracking Environment monitoring and control EDGE DEVICES NXP Modules Supported JN5169 , MKW2xD, MKW41Z Volansys Modular Edge Node Platform (Supports Same Radio Modules as Modular Gateway) Protocols Supported Thread, ZigBee and BLE User Compatibility MikroBus Compatible Form Factor 74.98mm x 49.99mm Applications Smart Home Buildings Industries What this Demo is All About Video Link : 7307 Modular in design MikroBus Compatible Modules Supports ZigBee, Bluetooth, BLE, Thread, Wi-Fi (SigFox & Lora WAN coming soon) Seamless Integration of your module in our gateway Plug & use our modules to convert your products to solutions Volansys' NXP Specific Capabilities Presentation. Volansys has created a KW2xD Thread ready module using NXPs' Kinetis KW22D512 Processor for adding thread support on Gateway. The Above Demo reflects controlling of NXPs' Thread End Devices through Volansys Gateway using a mobile application. The mobile application is developed on Android which can control the Thread End Devices sensors (LEDs, Accelerometer, Switch Press) Built using the IAR compiler Volansys IoT Gateway is a production ready modular design with effortless implementation and modification to manufacture your product and also provide a Connectivity solution to your product. KW2xD is a Thread ready module with MikroBus Compatibility for easy integration to convert your products to Thread ready solutions. KW41Z is multi protocols supported module (Zigbee + Thread + BLE) with MikroBus Compatibility. NXPs' NFC Tap Commissioning helps faster connectivity to the Gateway. Volansys Gateway is also integrated with Amazon Alexa for controlling the IoT end devices using voice for effortless communication for the user. Volansys Overview Presentation Reach out to us If you have any questions or comments, don't see exactly what you need, etc. please feel free to follow up with one of our IoT product managers directly, the IoT Solutions Center Follow Up Team, or the IoT Solutions Center Community: NXPIOTCTR@nxp.com
查看全文