NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
结合MPC5748G的Lifecycle机制,阐述如何使用Lifecycle机制来满足在开发阶段及最终消费阶段对各利益相关方的数据进行保护的需求,比如Tier1的IP(知识产权)、OEM的一些标定参数、车主的个人隐私等。并介绍Lifecycle在每个阶段所支持的主要安全特性及如何配置使用。
記事全体を表示
The MPC5777C and MPC5676R  Powertrain processors are ideal for Hybrid Powertrain applications. Dual e200z7 cores in conjunction with three NXP eTPU complex timer units provide the capabilities to control the electric motors, combustion engines, battery management tasks and inverters used within a Hybrid Powertrain. This demonstration shows function sets available from NXP being used to control a basic Hybrid Powertrain. The accompanying Hybrid Run game provides interaction with the demo. Drive the fastest lap you can, but don't run out of energy!       Features Qorivva MPC5777C and MPC5676R dual-core automotive MCU controls a hybrid powertrain NXP eTPU function sets control PMSM electric traction motor and internal combustion engine Drive the hybrid game—get the fastest lap but do not run out of energy Featured NXP Products MPC5676R Block Diagram
記事全体を表示
由于NXP之前使用的git服务器codeaurora已经永久性关闭,本文说明针对S32G如何迁移到github服务器的方法。 目录 1    服务器迁移情况说明... 2 2    参考文档和工具... 4 3    Yocto迁移说明... 4 3.1  从头开始新建Yocto工程说明... 4 3.2  对已有Yocto工程的迁移说明... 6 3.3  Migrate.sh的帮助... 7 4    独立编译迁移说明... 10 4.1  PFE独立编译... 11 4.2  IPCF独立编译... 13
記事全体を表示
This document introduce how to do LPDDR4 DQ Swapping in S32G platform.
記事全体を表示
ARM's Ronan Synnott demonstrates the Keil Microcontroller Development Kit (MDK) at the 2014 FTF-Americas. The MDK is a complete software development environment for the Kinetis device family.   Features Demonstrating Keil's Microcontroller Development Kit (full feature debug IDE from ARM) solution Connecting via Ulink Pro JTAG connector ARMCC (ARM compiler) View registers, view memory, etc. Values update on the fly, logic analyzer to visualize values in a system and display on a timeline format   Featured NXP Products Kinetis Microcontrollers Links ARM  
記事全体を表示
Demo       NXP makes the securely connected, self-driving car a reality.  2,500 NXP automotive engineers combine unique competencies in Analog/RF and Automotive Microcontrollers. Together they have designed true, world-class solutions making us the   #1 in Car Infotainment, #1 in Secure Car Access, #1 in In-Vehicle Networking, #1 in Body #1 in Safety.   Features enabled by NXP •ADAS & SECURITY •INFOTAINMENT •VEHICLE NETWORKING •BODY •SAFETY •SECURE CAR ACCESS •POWERTRAIN & CHASSIS •STANDARD PRODUCTS   Recommended Products •TUNERS •SOFTWARE-DEFINED DIGITAL RADIO •MULTIMEDIA PROCESSORS •SOUND SYSTEM DSPs & AMPLIFIERS •NFC BT PAIRING •WIRELESS POWER CHARGING •POWER MANAGEMENT •CAN/LIN/ FLEXRAY •ETHERNET •CENTRAL GATEWAY CONTROLLER •SECURITY •RF •MICROCONTROLLERS •POSITION/ ANGLE SENSORS •SYSTEM BASIS CHIPS •MICROCONTROLLERS AIRBAG •ANALOG AIRBAG •MICROCONTROLLERS BRAKING •ANALOG BRAKING •SENSORS BRAKING •TIRE PRESSURE MONITORING •IMMOBILIZER/ SECURITY •REMOTE KEYLESS ENTRY •PASSIVE KEYLESS ENTRY/ GO •BI-DIRECTIONAL KEYS •NFC •ULTRA WIDE BAND •MICROCONTOLLERS •PRESSURE/ MOTION SENSORS •BATTERY MANAGEMENT •DRIVERS
記事全体を表示
Overview Heating, ventilation, and air conditioning (HVAC) systems are based on inputs from a variety of sensors, controlling different types of motors such as stepper motors for flaps and DC/BLDC blower fan motors. NXP broad portfolio of 32-bit, 16-bit S12, and 8-bit S08 families of microcontrollers enables designers to meet the needs of a variety of HVAC applications. System basis chips (SBCs) combine physical network connection with power management. Intelligent eXtreme switches complete the system solution for DC motor blowers. BLDC motor control requires more complex algorithms. NXP’s MagniV products combine MCU with SBC functionality, network connection, and motor control, specific drivers, into a single package, providing a cost-effective small footprint system solution. Interactive Block Diagrams https://www.nxp.com/video/building-automation:BUILDING-AUTOMATION-V02Recommended Products Category Products Features MCU MPC560xB|32-bit MCU|Body-Electronic | NXP  32-bit single-core Power Architecture® MCU. 32-bit Automotive General Purpose MCUs | NXP  Arm Cortex-M0+|Kinetis KEA 32-bit Automotive MCUs | NXP  System Basis Chip (SBC) MC33742 | SBC with Enhanced High-Speed CAN Transceiver | NXP  System basis chip with high-speed CAN Interface. SBC Gen2 with High-speed CAN | NXP  System basis chip with high-speed CAN Interface. MC33905 | SBC Gen2 with High-Speed CAN and LIN | NXP  System basis chip with high-speed CAN Interface. LIN SBC | NXP MC33910  System basis chip with LIN interface (Entry Level). LIN SBC | NXP MC33911 System basis chip with LIN interface (Medium Level). LIN SBC | NXP MC33912 System basis chip with LIN interface (High-end Level). CAN Interface MC33897 | Single-Wire Can Transceiver | NXP  CAN interface with protection features LIN Interface TJA1021 | LIN2.1/SAE J2602 Transceiver | NXP  LIN interface with low emission. MC33662 | LIN 2.1 / SAEJ2602-2, LIN Physical Layer | NXP  LIN 2.1 and SAEJ2602-2 interface. Switch Monitoring MC33972 | MSDI with Suppressed Wakeup | NXP  Multiple switch detection interface with sleep mode. MSDI | NXP  Multiple switch detection interface with sleep mode. Motor Control MagniV® S12ZVM Mixed-Signal MCUs | NXP  Single-chip BLDC motor control solution. MC33937 | Field Effect Transistor | NXP  Three phase field effect transistor (FET) pre-driver. MC33932 | H-Bridge Motor Driver | NXP  Dual 5.0 A throttle control H-bridge. High Side Switches MC33937 | Field Effect Transistor | NXP  Three phase field effect transistor (FET) pre-driver. MC33932 | H-Bridge Motor Driver | NXP  Dual 5.0 A throttle control H-bridge. Tools and Software Link Features Development Kit for sensorless BLDC | NXP  Based on the 32-bit Arm Cortex-M4F S32K144, the MTRDEVKSBNK144 is a development kit engineered for sensorless applications requiring one Brushless Direct Current (BLDC).
記事全体を表示
Demo On this demo, we are showing a comparison between CAN-FD and classic CAN on the LPC54618 microcontroller. The LPC board is doing a firmware update using both CAN protocols Dual LPC54618 microcontroller CAN-FD kits illustrate the speed benefits of CAN-FD versus classic CAN One board acts as the vehicle console display and the other emulates a radio which serves the HMI over the CAN link Selecting between CAN and CAN-FD demonstrates the benefits in the display updates and in a simulated firmware update transfer Product Link LPCXpresso54618 CAN-FD kit OM13094 | LPCXpresso Development Board | LPC Microntrollers (MCUs) | NXP  LPC546XX LPC546XX Microcontroller (MCU) Family | NXP  Block Diagram
記事全体を表示
Demo The Automotive Magnetic Sensors demo will showcase the use of Rotational Wheel Speed Sensors for car ABS and Angular Sensors for Electric Throttle Control (ETC) as well as for Steering Angle measurement.     Features: NXP supplies magnetic sensors for rotational wheel speed and true angular measurement systems: ABS speed sensors with simple ferrites instead of expensive rare earth magnets, and with best in class jitter performance required for iTPMS, Angular sensors with outstanding accuracy of ±1˚ over full temp range and lifetime while operating in a wide temperature range up to 160 °C/320 °F. _______________________________________________________________________________________________________     Featured NXP Products: Sensors for Automotive|NXP _______________________________________________________________________________________________________     S01
記事全体を表示
In BLE spec there is no standard wireless pass through profile, so different chip vendors have their own implementations, which is also called Proprietary Profile, the compatibility is a big challenge. There are two wireless pass through demos in NXP BLE demos. For QN90XX chip, it’s called QPP. For KW3X, it’s called wireless UART. The wireless UART is more complex. It doesn’t support always-connection and have many limitations for the app. The common BLE debug tool app on phone side cannot communicate with it, while the QPP can work well.  This demo code is target to port the QPP profile to KW3X SDK, which can simplify user’s development.
記事全体を表示
i.MX RT1170 crossover MCUs are part of the Edge Verse™ platform and are setting speed records at 1 GHz. This ground-breaking family combines superior computing power and multiple media capabilities with ease-of-use and real-time functionality. For reducing the overall system cost, RT117x didn't have embeded flash, need external Flash as program storage and XIP place, NXP and third party like IAR, KEIL and Segger all provide mature tool to make Nor Flash‘s programing with their own flashloader, can fulfillment most customer’s application requirement, but still some users need to customize the flash programing algorithm due to programing speed optimization and difference of the nor Flash from different vendor and, such as SFDP support, QE bit's position, default sector size, DDR/OPI/QPI feature, default 3 Bytes/4 Bytes mode and also operating sequence, but the default Flashloader is based on the ROM API, it's hard to debug and customize as there is no source code. This reference demo will use source code Flash operation API instead of ROM API. In addition, it also add two new useful feature, first one is current Flashloader framework can't support some nor flash which need pre-configuration, such as Cypress's S25HL01GT, its sector size is not unified, need to config additionally. This reference demo give some function interface to implement it with 3 bytes/4bytes command mode and DDR/SDR mode, it also improve the original framework by adding read-erase-write demonstration code, which can help user to verify their customized Flashloader without need to copy to IDE every time, improve the efficiency greatly. Second advantage is it can support download flow‘s log generation, by default there is no log info in overall download flow, hard to locate which step(get configure/init/erase/program/verify) the failure occur, this demo code add log function to record every detailed download step, by which users can optimize their download speed, it's helpful for mass production. Developers can also debug and customize depend on their own specific requirement and different nor Flash.
記事全体を表示
Flying glasses demonstrator: Dual PMSM demo uses Qorivva MPC574xP and features spinning glasses mounted on the rotor of a first motor, while the second motor is equipped with a blade, "cutting" the glasses. Four glasses are mounted on the shaft of one motor while it is spinning. The second motor is running at the same time and it turn its propeller in a predefined movement so there is no damage to the glasses.   https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4305972345001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blank   Features Permanent magnet Synchronous Motors Sensor used for speed and positioning measurement Featured NXP Products MPC574xP: Qorivva 32-bit MCU for Automotive and Industrial Functional Safety Applications Training Introduction to PMSM Motor Controls
記事全体を表示
Memtool is a useful debug tool which can read/write some i.MX register. It is default supported in Linux while not supported in Android. This article describse how to integrate memtool into i.MX8MM Android 12 platform, which is also similar in other i.MX new android platform.  
記事全体を表示
Demo Play "Asphalt Assault" video game while demonstrating NXP's motor driving capabilities using the S12 processor and 33932 motor driver controlling two engine control motors.   Product Link MC9S12G128 Ultra Reliable 16-bit Tower System Module https://www.nxp.com/design/development-boards/tower-development-boards/mcu-and-processor-modules/16-bit-mcu-modules/mc9s12g128-ultra-reliable-16-bit-tower-system-module:TWR-S12G128?&lang_cd=en Tower® Expansion Board - MC33932 & MC33926, Dual & Single H-Bridge, Brushed DC & Stepper motor Driver, 5-28V, 5A Tower Expansion Board - MC33932 & MC33926, Dual & Single H-Bridge, Brushed DC & Stepper motor Driver, 5-28V, 5A | NXP  Ultra-Reliable S12G General Purpose Automotive and Industrial Microcontrollers https://www.nxp.com/products/processors-and-microcontrollers/additional-architectures/16-bit-s12-and-s12x-mcus/ultra-reliable-s12g-general-purpose-automotive-and-industrial-microcontrollers:S12G?&lang_cd=en MC33932: H-Bridge Motor Driver, 5-28 V, 5 A, 11 kHz MC33932 | H-Bridge Motor Driver | NXP 
記事全体を表示
现在越来越多的客户,对于S32G PFE在master/slave的使用有了需求。 但是,PFE只有4个HIF接口,HIF0~HIF3,而PFE有3个EMAC口,以及LLCE2PFE也需要要给HIF,从而HIF成为一个关键资源。 同时,有些客户需要从A核,M核的业务考量,A核和M核的网络不仅要和外部设备进行通信,同时A核和M核内部也有通信需求,并且需要把业务报文和管理报文分离,这就对PFE master/slave的使用场景有了更多变化,以及对各种配置有了更多需求。 因此,针对PFE/Slave的几种使用典型的使用场景,进行配置。
記事全体を表示
本文说明在STR Resume后,如何解决M 核与A核的GPIO状态冲突的问题,并简单剖 析了Linux GPIO驱动。 目录 1 背景说明与参考资料 .................................................. 2 1.1 背景说明 ................................................................. 2 1.2 参考资料 ................................................................. 2 2 S32G linux GPIO驱动说明 ......................................... 3 2.1 SIUL2 GPO功能说明 .............................................. 3 2.2 Linux GPIO驱动DTS .............................................. 4 2.3 Linux GPIO驱动初始化 ........................................... 6 3 Rework办法 ............................................................... 7 3.1 SIUL2 GPO驱动PM函数 ........................................ 7 3.2 Rework方法 ............................................................ 9 4 测试办法 .................................................................. 10
記事全体を表示
Demo Owner David Lopez This demo is an overview of our power management simulation and validation tools. Our tools will help you accelerate power management validation with ISO 26262 compliance. Through this demo you will discover how NXP develop innovative validation tool to cover multiple use case, and accelerate product validation in line with ISO26262. The leading device use to develop this tool is MC33908, System Basic Chip with DC/DC and highest functional safety level.  In addition this tool is also covering the validation of MCU and SBC attachment.  This tool contain a database made through the collection of different car OEM "non-ISO" pulse with fast execution.   Features Transient simulation tool platform Accelerate power management validation with ISO 26262 compliance Global OEM use cases database Featured NXP Products Analog and Power Management|NXP
記事全体を表示
Demo Owner Brian Gildon   Timesys Vice President of Business Development, Brian Gildon demonstrates various NXP based applications for optimized performance devices. Demonstrations include  NXP's Vybrid TWR-VF65GS10 board on Linux, a fast boot demonstration using i.MX 6 platform on Linux and finally a Sabre SDP a multi-touch interface design for designers who want simple branding.   Features Timesys - Linux tools services and training First demo: Vybrid tower board demo RTOS and Linux running simultaneously Second demo: Boot up Android quickly from a cold boot Third demo: Accelerated video demo vs non-accelerated video comparison Fourth demo: QT widget support on a multi-touch interface   Product Link SABRE Board for Smart Devices Based on the i.MX 6Quad Applications Processors i.MX 6Quad SABRE Development Board | NXP  VFxxx Controller Solutions VFxxx Controller Solutions based on Arm® Cortex® A5 and M4 Cores | NXP  Links Tymesys  
記事全体を表示
Description The S12ZVC is a highly reliable, low-cost 16-bit MCU that offers a built-in voltage regulator along with CAN bus, 12-bit ADC and a 4-channel PWM. This feature is a great asset when developing end-node automotive solutions, such as a switch panel, based on CAN bus integration. This application integrates many buttons and knobs to control automotive systems, for example, Lights, Doors, Audio Systems, Air Conditioner or windows at the driver or passengers reach. Block Diagram   Products Category Name 1: Microcontroller Product URL 1 S12ZVC Mixed-Signal MCUs|MagniV | NXP  Product Description 1 The S12ZVC is a low-cost MCU, designed for the smallest automotive CAN-termination nodes. The S12ZVC core integrates a 5V to 12V voltage regulator, this features enable the capability for the MCU to become an automotive solution; from lights to doors, to trunk locks or air conditioner switches.   Features Features Vreg for 3.5 to 20-volt operating range, scalable in supply for on- and off-chip systems CAN physical layer High-resolution mixed signal: 12-bit resolution ADC 16ns resolution PWM and Timer Related Documentation Document URL Title https://www.nxp.com/docs/en/application-note/AN5090.pdf Using the S12ZVC Device for Industrial Applications https://www.nxp.com/docs/en/application-note/AN4851.pdf Using the High-Resolution Timer and PWM in the S12ZVC   Related Software Related Software URL https://www.nxp.com/downloads/en/board-support-packages/VLG-MC9S12ZVC-DEMOSW.zip https://www.nxp.com/downloads/en/lab-test-software/DEVKIT-S12ZVC-LAB.zip https://www.nxp.com/downloads/en/board-support-packages/DEVKIT-S12ZVC-QSP.zip  Tools Tools URL VLG-MC9S12ZVC Evaluation Board | NXP  Related Demos from Communities URL List of MagniV and S12(X) Examples and Documents  List of MagniV S12(X) Application notes  S12 / MagniV Microcontrollers  CodeWarrior Development Tools  NXP Model-Based Design Tools 
記事全体を表示
MC07XS6517 and MC17XS6500 single ICs provide comprehensive, cost-effective solutions for halogen, industrial lighting, LEDs, xenons, main switches and DC motor control. The eXtreme switch products are the latest achievement in DC motors and industrial lighting drivers. They belong to an expanding family to control and diagnose various types of loads, such as incandescent bulbs or light emitting diodes (LEDs), with enhanced precision. The products combine flexibility through daisy chainable SPI at 5.0 MHz, extended digital and analog feedbacks, which supports safety and robustness. This new generation of our high-side switch products family facilitates electronic control unit designs supported by the use of compatible MCU software and PCB footprints, for each device variant.     Features Operating voltage range of 7.0 V to 18 V, with sleep current <5.0 μA 5.0 MHz 16-bit SPI control of overcurrent profiles, channel control including 8-bit PWM duty-cycles, output -ON and -OFF open load detections, thermal shutdown and pre-warning, and fault reporting Output current monitoring with programmable synchronization signal and supply voltage feedback Programmable overcurrent trip levels Enhance output current sense with programmable synchronization signal and battery voltage feedback Watchdog and limp home mode External smart power switch control -16 V reverse polarity and ground disconnect protections Compatible PCB foot print and SPI software driver among the family Programmable Penta high-side switches Wide range diagnostic, current sensing and very low Rdson Up to 30% smaller PCB and 50% lower component count MC07XS6517 and MC17XS6500 eXtreme Switch applications include halogen, industrial lighting, LEDs, xenons, main switches and DC motor control   Featured NXP Products MC17XSF500: MC17XSF500, Penta 17 mOhm High Side Switch - Data Sheet MC07XSF517: MC07XSF517, Triple 7.0 mOhm and Dual 17 mOhm High Side Switch - Data sheet Block Diagram  
記事全体を表示