NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
Overview This drive application allows vector control of an AC Induction Motor (ACIM) running in a closed-speed loop without a speed/position sensor at a low cost and serves as an example of AC induction vector control drive design using an NXP ®  56F8013 with Processor Expert ®  software support. ACIM is ideal for appliance and industrial applications This design uses sensorless FOC to control an ACIM using the 56F8013 device, which can accommodate the sensorless FOC algorithm The motor control system is flexible enough to implement complex motion protocols while it drives a variable load. The system illustrates the features of the 56F8013 in motor control Features General: The motor control algorithm employs Stator-Flux-Oriented Control (SFOC) Power stage switches are controlled by Space Vector Pulse Width Modulation (SVPWM) No position information devices or stator flux measurement are used, a sensorless speed method is employed The motor is capable of forward and reverse rotation and has a speed range from 50rpm to 3000rpm The user controls motion profiles, rotation direction, and speed. The RS-232 communication supports further R&D by enabling the easy tuning of control parameters The motor drive system is designed to create minimal acoustic noise Active power factor correction which reduces the negative effects of the load on the power grid in conducted noise and imaginary power Design is low cost General Benefits: Improved End System Performance Energy savings Quieter operation Improved EMI performance System Cost savings Enhanced Reliability Performance: Input voltage: 85 ~265VAC Input frequency: 45 ~65HZ Rating bus voltage: 350V Rating output power: 500W Switch frequency of PFC switch: 100KHZ Switch frequency of inverter: 10KHZ Power factor: >95% Efficiency: >90% Communications: RS232 port for communication with optoisolation Visual Interface: Multi-segment LED indicators Block Diagram Board Design Resources
記事全体を表示
Demo Introducing the latest Kinetis Sub-Family, the K8x, ideal for implementing secure designs for the internet of tomorrow. From payment applications to scalable edge nodes, the K8x sub-family offers the right features to address the challenges of smart, connected and secure designs.     Advanced security with asymmetric crypto hardware acceleration Exceptional architecture and support for fast serial NOR flash execute in place Configurable FlexIO peripheral, multiple clocking and power modes that expand MCU capabilities   Featured NXP Product   Product Link Kinetis K81 MCU POS Tower System Module Kinetis MCU POS Tower System Module | NXP  Freedom Development Platform for Kinetis® K82, K81, and K80 MCUs FRDM-K82F|Freedom Development Platform|Kinetis® MCUs | NXP  Other Links Security Technology|NXP
記事全体を表示
Description With the development of new technologies in today’s world, the automotive industry is now capable of implementing new devices that allow drivers to have wider control of their automobiles. These devices could offer remote diagnostic services for vehicle monitoring, car security, GPS to optimize driving paths, and many other services. T-Box provides a remote communication interface for the vehicle as a wireless gateway. It can provide: Traffic data acquisition Travel track record Information and entertainment services such as navigation, news, weather and other information push Vehicle fault monitoring Vehicle remote control (open lock, air conditioning control, window control, transmitter torque limit, engine start and stop) Driving behavior analysis 4G wireless hotspot sharing and other services Features EMC controller support SDRAM CAN controller (from more than 2 CH to more than 3 CH) Small package (from LQFP to BGA) More I/O pins (more UART, SPI, I2C). Low power (GPIO wakeup and RTC wakeup) Cost effective Block Diagram Products Category Name 1: MCU Product URL 1 LPC1778FET208|Arm Cortex-M3|32-bit MCU | NXP  Product Description 1 The LPC1778FET208 is a low-power, cost-effective MCU featuring up to 512 KB Flash, 96 KB SRAM, 4 KB EEPROM and a wide assortment of connectivity peripherals, including up to five UARTs, three SPI/SSP, and three I²C. Product URL 2 LPC540XX Family of Microcontrollers (MCUs) | NXP  Product Description 2 The LPC54S016 offers power-efficiency and unique architecture, advanced HMI and flexible communication peripherals for real-time performance for the next-generation IoT. Category Name 2: Transceiver Product URL 1 TJA1041A | High-Speed CAN transceiver | NXP  Product Description 1 The TJA1041A is primarily intended for automotive high-speed CAN applications (up to 1 Mbit/s). Product URL 2 TJA1043 | High Speed CAN transceiver | NXP  Product Description 2 The TJA1043 transceiver is designed for high-speed CAN applications in the automotive industry, providing differential transmit and receive capability to (a microcontroller with) a CAN protocol controller. Product URL 3 TJA1051 | High-speed CAN Transceiver | NXP  Product Description 3 The TJA1051 transceiver is designed for high-speed CAN applications in the automotive industry, providing differential transmit and receive capability to (a microcontroller with) a CAN protocol controller. Category Name 3: Peripherals Product URL 1 MC33972 | MSDI with Suppressed Wakeup | NXP  Product Description 1 The 33972 Multiple Switch Detection Interface (MSDI) with suppressed wake-up is designed to detect the closing and opening of up to 22 switch contacts. This device also features a 22-to-1 analog multiplexer for reading inputs as analog. Product URL 2 Tiny Real-Time Clock/calendar | NXP  Product Description 2 The PCF85063TP is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock. Product URL 3 ±2g/±4g/±8g, Low g, 14-Bit Accelerometer | NXP  Product Description 3 The FXLS8471Q accelerometer is highly versatile and ideal for industrial, consumer and automotive high-performance, low-g applications that offer noise density, board mount offset, temperature performance, and sensitivity. Product URL 4 High-speed CAN core system basis chip | NXP  Product Description 4 The UJA1076A supports the networking applications used to control power and sensor peripherals by using a high-speed CAN as the main network interface. Tools Product Link OM13001: EA LPC1788 Evaluation Board EA LPC1788 Evaluation Board | NXP  LPC54S018M-EVK: LPCXpresso54S018M Development Board LPCXpresso54S018M Development Board | NXP  OM11059A: Demoboard for the I²C RTC PCF85063TP and PCF85063ATL Demoboard for the I²C RTC PCF85063TP and PCF85063ATL | NXP  Sensor Toolbox Development Boards for FXLS8471Q 3-Axis Linear Accelerometer FXLS8471Q 3-Axis Accelerometer Development Boards | NXP 
記事全体を表示
Description Faced with limited resources and booming demand, the energy industry seeks greater efficiencies within complex energy management and distribution processes, all while providing the best consumer experience. To achieve better service and smarter, streamlined processes, energy providers require reliable, real-time access to data. This smart energy gateway device gathers data from the sensors around it and uploads that information to the internet where it is processed and shown to the user. This solution has two approaches, one with a LPC MCU with low-power consumption and a Sigfox interface to send the data to. The other approach is with an i.MX 6UL MPU with Bluetooth, Ethernet and USB interfaces. Both designs share ZigBee® connectivity in order to communicate with the devices around it. Features LPC MCU offers low-power consumption Sigfox interface to send data i.MX 6UL MPU with Bluetooth Ethernet interface USB interface ZigBee connectivity Block Diagram Products Category Name 1: MCU and MPU Product URL 1 LPC540XX Family of Microcontrollers (MCUs) | NXP  Product Description 1 The LPC54SXX offers a power-efficient and unique architecture, advanced HMI and flexible communication peripherals for real-time performance in the next-generation IoT. Product URL 2 i.MX 6UltraLite Applications Processor | Single Arm® Cortex®-A7 @ 696 MHz | NXP  Product Description 2 The i.MX 6UltraLite applications processor includes an integrated power management module that reduces the complexity of external power supply and simplifies power sequencing. Category Name 2: Power management Product URL 1 10-Channel Configurable PMIC | NXP  Product Description 1 The PF3001 power management integrated circuit (PMIC) features a configurable architecture that supports numerous outputs with various current ratings as well as programmable voltage and predefined sequencing. Product URL 2 PCA9410/9410A | NXP  Product Description 2 The PCA9410 and PCA9410A are highly efficient 3.0 MHz, 500 mA, step-up DC-to-DC converters. They convert input voltages from 2.5 V to 5.25 V to a fixed output voltage of 5.0 V. Product URL 3 TJA1101 | 2nd generation PHY Transceiver | NXP  Product Description 3 The IEEE 802.3bw (100BASE-T1) compliant TJA1101 Ethernet PHY transceiver provides 100 Mbit/s transmit and receive capability over unshielded twisted pair (UTP) cables to withstand the most taxing automotive applications, while still maintaining low-power consumption and system costs. Product URL 4 USB PD and type C current-limited power switch | NXP  Product Description 4 The NX5P3290 is a precision adjustable current-limited power switch for USB PD application. The device includes under voltage lockout, over-temperature protection, and reverse current protection circuits to automatically isolate the switch terminals when a fault condition occurs. Product URL 5 HV start-up flyback controller with integrated MOSFET for 5 W applications, f~burst = 1270 Hz | NXP  Product Description 5 The TEA1721 is a small and low cost module Switched Mode Power Supply (SMPS) controller IC for low power applications (up to 5 W) and operates directly from the rectified universal mains input. Category Name 3: Peripherals Product URL 1 PCF2129 | NXP  Product Description 1 The PCF2129 is a CMOS Real Time Clock (RTC) and calendar with an integrated Temperature Compensated Crystal (Xtal) Oscillator (TCXO) and a 32.768 kHz quartz crystal optimized for very high accuracy and very low power consumption Product URL 2 BGS8L5 SiGe:C LNA MMIC bypass switch LTE | NXP  Product Description 2 The BGS8L5 is a LNA with bypass switch for LTE receiver applications, in a small plastic 6-pin thin leadless package. It delivers system-optimized gain for diversity applications where sensitivity improvement is required. Product URL 3 PCAL6408A | NXP  Product Description 3 The PCAL6408A is an 8-bit general purpose I/O expander that provides remote I/O expansion for most microcontroller families via the I²C-bus interface. Product URL 4 PCA9626 | NXP  Product Description 4 The PCA9626 is an I²C-bus controlled 24-bit LED driver optimized for voltage switch dimming and blinking 100 mA Red/Green/Blue/Amber (RGBA) LEDs. Product URL 5 Single pole double throw (SPDT) switch | NXP  Product Description 5 The SA630 is a wideband RF switch fabricated in BiCMOS technology and incorporating on-chip CMOS/TTL compatible drivers. Its primary function is to switch signals in the frequency range DC to 1 GHz from one 50 Ω channel to another. Category Name 4: Wireless Product URL 1 Zigbee and IEEE 802.15.4 wireless microcontroller with 512 kB Flash, 32 kB RAM | NXP  Product Description 1 The JN5169 is an ultra-low-power, high-performance wireless MCU suitable for ZigBee applications. Product URL 2  Low-Power Multi-Channel UHF RF Wireless Platform | NXP  Product Description 2 The OL2385 device is a radio frequency transceiver with an embedded MCU designed for a wide range of industrial and home applications requiring a very high link budget for bidirectional RF communication. Product URL 3 QN908x: Ultra-Low-Power Bluetooth Low Energy System on Chip (SoC) Solution | NXP  Product Description 3 QN908x is an ultra-low-power, high-performance and highly integrated Bluetooth Low Energy solution for Bluetooth® Smart applications. Category Name 5: NFC Product URL 1 NTAG213F, NTAG216F | NFC Forum Type 2 Tag compliant IC with field detection | NXP  Product Description 1 The NTAG213F offers innovative functionalities like the configuration of a field detection, the SLEEP mode, the FAST_READ command, and a configurable password protection. These capabilities fit perfectly for applications in electronics, i.e. connection handover, Bluetooth® simple pairing, Wi-Fi protected set-ups, device authentication or gaming. Product URL 2  PN5180 | Full NFC Forum-compliant frontend IC | NXP  Product Description 2 The PN5180 is a high-performance full NFC Forum-compliant frontend IC for various contactless communication methods and protocols. Category Name 6: Security Product URL 1 A1006 | Secure Authenticator IC: Embedded Security Platform | NXP  Product Description 1 The A1006 Secure Authenticator Solution is a complete embedded security platform for electronic accessories, mobile phones, portable devices, computing and consumer electronic devices, and embedded systems where a strong security infrastructure is required. Tools Product Link MCIMX6UL-EVK: i.MX6UltraLite Evaluation Kit i.MX6UltraLite Evaluation Kit | NXP  KITPF3000FRDMEVM: Evaluation Kit for PF3000/1 Power Management Integrated Circuit Evaluation Kit for PF3000/1 Power Management Integrated Circuit | NXP  OM13513: RTC demoboard containing PCF2127T and PCF2129AT RTC demoboard containing PCF2127T and PCF2129AT | NXP  OM25180FDK: PN5180 NFC Frontend Development Kit for POS Terminal Applications OM25180 |PN5180 NFC Development Kit for POS Readers | NXP 
記事全体を表示
FIDO enabled USB/NFC and BLE reference design allow secure access to cloud and IoT services   Background   The FIDO Alliance is working hard to change the way to authenticate to cloud services. And, as we demonstrate in this setup, its flexible design is also changing the way how we authenticate to IoT devices.           FIDO supported web services The list of FIDO U2F supported web services is growing   So far the following companies support FIDO U2F keys: Google Dropbox Github   FIDO U2F Authentication Keys The USB/NFC reference design provides USB for Laptop and PC  access while the NFC interface enables mobile devices like cell phones and tablets. The smart card form factor provides NFC and ISO7816 and can be used with traditional smart card readers as well as NFC enabled devices. The BLE reference design in combination with the A7x secure element enables U2F Authentication via the BLE interface.   FIDO U2F Server SurePassID Edge Server Cloud SurePassID Edge Server local Recommended Products Secure Element (A700x, A7101) Standard Microcontroller (LPC11Ux) Ultra Low Power BLE System-on-Chip Solution (QN9020) Dual-Core Communications Processor (LS1021A) FIDO U2F Server (SurePassID
記事全体を表示
Description   Industry 4.0 applications demand superior performance and reliable communications for network synchronization, on-time data delivery, and energy efficiency—even under the most extreme operating conditions. Current manufacturing challenges require flexible platforms capable of uniting trustworthy networking protocols with modern and reliable machine-to-machine communications. A remote access unit works as an interface for machinery that can’t be accessed. This tool displays parameters, measurements and can control any features of the linked machine. This remote access unit application is based in an i.MX 6 applications processor that can be programmed with a Linux distribution and Built-in 2G/3G/GPS/Glonass.   Features GPU 3D GPU 2D (Vector Graphics) Camera Interface Cryptographic cipher engines Tamper detection Ethernet Four USB2.0   Block Diagram     Products   Category Name 1: MPU Product URL 1 i.MX 6Dual Applications Processors | Dual Arm® Cortex®-A9 @1.2GHz | NXP  Product Description 1 The i.MX 6 series of applications processors combines broad levels of integration and power-efficient processing capabilities all the way up to bleeding edge 3D and 2D graphics, as well as high-definition video, to provide a new level of multimedia performance for an unbounded next-generation user experience.   Category Name 2: Transceiver Product URL 1 TJA1057 | High speed CAN transceiver | NXP  Product Description 1 The TJA1057 is part of the Mantis family of high-speed CAN transceivers. It provides an interface between a Controller Area Network (CAN) protocol controller and the physical two-wire CAN bus Product URL 2 TJA1101 | 2nd generation PHY Transceiver | NXP  Product Description 2 TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver. Product URL 3 Logic controlled high-side power switch | NXP  Product Description The NX5P1100 is an advanced power switch and ESD-protection device for USB OTG applications. It includes under voltage and over voltage lockout, over-current, over-temperature, reverse bias and in-rush current protection circuits.   Category Name 3: Power Management Product URL 1 14-Channel Configurable Power Management IC | NXP  Product Description 1 The PF0100 SMARTMOS Power Management Integrated Circuit (PMIC) provides a highly programmable/configurable architecture, with fully integrated power devices and minimal external components.   Category Name 4: Memory Product URL 1 NXH5104UK: 4 Mbit Serial EEPROM | NXP  Product Description 1 The NXP NXH5104 is a 4 Mbit serial electrically erasable and programmable read-only memory (EEPROM). It provides byte level and page level serial EEPROM functions, sector level protection and power-down functions.   Category Name 5: Sensor Product URL 1 Ultra-low-power, 1.8 V, 1 deg. C accuracy, digital temperature sensor with I2C bus interface | NXP  Product Description 1 The PCT2202 is an I2C bus, serial output temperature sensor available in a tiny WLCSP6 package. It requires no external components.   Category Name 6: RTC Product URL 1 PCF2123 | NXP  Product Description 1 The PCF2123 is a CMOS Real-Time Clock (RTC) and calendar optimized for low power applications. Data is transferred serially via a Serial Peripheral Interface (SPI-bus) with a maximum data rate of 6.25 Mbit/s.   Documentation i.MX 6 Temperature Sensor Module:  https://www.nxp.com/docs/en/application-note/AN5215.pdf    Tools Product Link RD-IMX6Q-SABRE: SABRE Board for Smart Devices Based on the i.MX 6Quad Applications Processors i.MX 6Quad SABRE Development Board | NXP  KITPF0100EPEVBE: Evaluation Kit - MMPF0100, 14 Channel Configurable PMIC EVB- MMPF0100, 14 Channel Configurable PMIC | NXP  OM13512: Demoboard for the SPI-bus RTC PCF2123 Demoboard for the SPI-bus RTC PCF2123 | NXP  NXH5104ADB: NXH5104A Demo Board NXH5104A Demo Board | NXP  OM13257: Universal Temperature Sensor Daughter Card for the Fm+ Development Kit Universal Temperature Sensor Daughter Card for the Fm+ Development Kit | NXP  TJA1100HN: Evaluation Board, TJA1100HN 100BASE-T1 PHY Transceiver TJA1100 Customer Evaluation Board | NXP 
記事全体を表示
  Overview These shelf-mounted displays can be updated wirelessly, anywhere onsite, so there’s no more need for staff to manually change price labels or print, sort, and replace labels when prices change. Prices can also be set more strategically, with gradual markdowns or in response to competitor offers. RAIN RFID coexists with other onsite technologies, including WiFi, and NFC enables innovative marketing services such as geo-location, customer identification, and targeted offers in real time.   Videos       Recommended Products   Category Name NFC PN7150 | High performance NFC controller for smart devices | NXP  PN7150 is the high-performance version of PN7120, the plug’n play NFC solution for easy integration into any OS environment, reducing Bill of Material (BOM) size and cost. NTAG I2C | NXP  The NTAG I2C plus combines a passive NFC interface with a contact I2C interface.
記事全体を表示
This in home energy display  and Solar Panel demo illustrates a very low-cost  solution for real-time energy monitoring . A DSC-based dedicated control PV inverter from Future supports the MPPT algorithm for optimal power delivery from the solar panel.   Features This Solar Panel demo illustrates a very low-cost connectivity solution for real-time energy monitoring A DSC-based dedicated control PV inverter from Future supports the MPPT algorithm for optimal power delivery from the solar panel    
記事全体を表示
Demo This demo demonstrates the Mobility software (PDCP-GTPU) as VNF in virtualized environment, virtio-PDCP device for PDCP Security offload to H/W accelerator. The guest application is real time implementation of PDCP-GTPU layers of LTE data plane using DPDK library.       Features: Accelerated PDCP-GTPU VNF for Cloud RAN Deployments. DPDK integrated solution for high performance on ARM cores. Accelerated PDCP security processing by offloading to NXP SEC accelerator via virtio-interface (virtio-pdcp) Option to offload Virtio backends to AIOP Cores on NXP LS platforms.   _______________________________________________________________________________________________________   Featured NXP Products: QorIQ Processors Based on ARM Technology|NXP QorIQ LS2085A Communication Processors |NXP _______________________________________________________________________________________________________ Related Link https://community.freescale.com/videos/3994     N11
記事全体を表示
This video shows tools that allow users to get started very quickly in their development with NXP products.     Features Example of products shown: Products in Raspberry Pi format such as the HummingBoard, but more powerful with more memory and more features available Sensor fusion board with multiple accelerometers, Magnetometers, Gyroscopes and sensor fusion software interacting with the Kinetis FRDM board Wandboard with i.MX6 processor, very active developer community, multiple flavors of Linux and Android are available Riot Board - open source i.MX6 board with big expansion capabilities Little Bits which is part of a Hacker community space allows snapping elements together and interacting with them easily CuBox-i from Solid Run (Android or XBMC) and display multimedia stream to TV Featured NXP Products i.MX6 Kinetis Links HummingBoard FRDM Sensor Fusion Board Wandboard - i.MX6 ARM Cortex-A9 Opensource Community Development Board - BLOG Riot Board Little Bits Solid Run Cu-Box-i Internet of Tomorrow - IoT Tour - Blogs NXP IoT Schedule  
記事全体を表示
Demo NXP has a full range of high power LDMOS drivers and finals for cellular base stations. Our cellular LDMOS portfolio delivers industry leading performance with powerful and efficient products targeting rapidly growing frequencies and regions in the world. This demo wall features new devices that cover all cellular bands from 575 to 4000 MHz Products http://www.nxp.com/products/rf/rf-power-transistors/rf-cellular-infrastructure/2300-2690-mhz/100-3600-mhz-3.2-w-avg.-28-v-airfast-rf-ldmos-wideband-integrated-amplifiers:A2I25D025N A2I25D025N 5 W IC Final Small Cell Solution • Frequency 2100–2900 MHz • Doherty performance at 8 dB OBO 2300-2700 MHz    Gain 29.2 dB    Efficiency 42%    Peak 46 dBm • TO-270WB-17 plastic package A2I20D040N 5 W IC Final Small Cell Solution • Frequency 1400–2300 MHz • Doherty performance at 8 dB OBO 1800-2200 MHz    Gain 29.2 dB    Efficiency 46.5%    Peak 47.6 dBm • TO-270WB-17 plastic package A2I35H060N 5 W IC Final Small Cell Solution • Frequency 3400–3800 MHz • Doherty performance at 8 dB OBO 3400-3600 MHz    Gain 24 dB    Efficiency 32%    Peak 48 dBm • TO-270WB-17 plastic package A3I35D025N 5 W IC Final Small Cell Solution • Frequency 3200–4000 MHz • Doherty performance at 8 dB OBO 3400-3600 MHz    Gain 25 dB    Efficiency 35%    Peak 42.8 dBm • TO-270WB-17 plastic package A2T08VD020N 48 V LDMOS Solution • Frequency 720–960 MHz • Class AB performance at 10 dB OBO    Gain 19.3 dB    Efficiency 21.5% • Peak power 43.4 dBm • PQFN 8x8 package A2I09VD030N 48 V LDMOS Solution • Frequency 575–960 MHz • Doherty performance at 10 dB OBO    Gain 34.4 dB    Efficiency 20% • Peak power 46 dBm • TO-270WB-15 package
記事全体を表示
Demo This demo showcases NXP’s LPC4088 (running on OEM board with capacitive touchscreen) from Embedded Artists) running TouchGFX graphics, simulating a home energy monitoring application. Features: TouchGFX Software and LPC4000 series MCU enables smartphone look and feel in cost effective embedded display solutions. Power up the board via power connection to J9 (the only micro USB connection available). The demo should start running automatically with 2 or 3 seconds. _______________________________________________________________________________________________________ Featured NXP Products: LPC4088FBD144 LPC4088FET208| LPC4000 32-bit MCUs|ARM Cortex-M4 Cores|NXP C55B
記事全体を表示
Demo Owner: Alin Iulian Lazar Watch how Kinetis Microcontrollers KW2x wireless MCU runs RF4CE and ZigBee Pro stacks in DualPAN mode delivering next-generation remote control and home automation integration.   Features Kinetis Microcontrollers KW2x is able control a TV and also control home automation devices ZigBee (RFCE and HA). Dual personal area network acting in two networks simultaneously. Featured NXP Products Kinetis KW2x Links USB Packet Sniffer/Dongle|NXP Block Diagram  
記事全体を表示
This demo shows the interaction among MCUs, motor drivers, and sensors using simple mbed code and various communication protocols, namely Ethernet, I2C, and PWM to simulate real-world applications on a smaller scale       Features Motor driver with Brushed DC motor driver with current feedback and thermal regulation 6-Axis sensor FXOS8700 (Accelerometer + Magnetometer) and 3-Axis Gyroscope FXAS21002 Kinetis K64 MCU 120 MHz ARM® Cortex®-M4 core with Ethernet and USB Complete system consisting of an MCU, a sensor, and a motor driver _______________________________________________________________________________________________________   Featured NXP Products Product Link Sensor Toolbox Development Boards for a 9-Axis Solution using FXAS21002C and FXOS8700CQ https://www.nxp.com/design/development-boards/freedom-development-boards/sensors/sensor-toolbox-development-boards-for-a-9-axis-solution-using-fxas21002c-and-fxos8700cq:FRDM-STBC-AGM01?&lang_cd=en Freedom Expansion board for MC34931- Brushed DC Motor Driver, H-Bridge, 20kHz https://www.nxp.com/design/development-boards/analog-toolbox/freedom-expansion-board-for-mc34931-brushed-dc-motor-driver-h-bridge-20khz:FRDM-34931S-EVB?&lang_cd=en Freedom Development Platform for Kinetis® K64, K63, and K24 MCUs https://www.nxp.com/design/development-boards/freedom-development-boards/mcu-boards/freedom-development-platform-for-kinetis-k64-k63-and-k24-mcus:FRDM-K64F?&lang_cd=en _______________________________________________________________________________________________________   Software Links Accelerometer code Motor driver code   For more detailed information about this demo, please download attached PDF
記事全体を表示
ASH WARE's Andy Klump demonstrates a ETPU simulator as well as an MC33816 simulator at the FTF Americas 2014. Both simulators are popular in the automotive industry.       Features Demo of eTPU and MC33816 simulator. Both simulators are popular in the automotive industry Develop software in state machine visual tool Waveform window allows users to visualize different states using analog signals, single step, break points, etc. Featured NXP Products eTPU MC33816 Links Ash Ware  
記事全体を表示
Description NXP's leadership position in the security, contact and contactless identification space makes us the experts in access control solutions that are safe, secure, robust and reliable. NXP has devices for driving user interfaces as well as lock mechanisms. NXP also has different solutions for addressing designs using both contact and contactless identification systems. Putting these NXP devices together makes for compelling access control solutions. Use your phone or smart card for Access control to open doors or give access to machine configurations.  Use cases Corporate/campus access control system Lock manufacturers (mechanical and electronic) Industrial equipment with safety conditions or control restriction Components for multi-user appliances like printers Professional tools Smart lock manufacturer for smart home applications Block Diagram Products Category Name MCU Product URL Arm® Cortex®-M4|Kinetis® K64 120 MHz 32-bit MCUs | NXP  Product Description The Kinetis® K series MCU portfolio offers the broadest selection of pin, peripheral- and software-compatible MCU families based on the Arm® Cortex®-M4 core. Category Name Secure Product URL A71CH | Plug and Trust for IoT | NXP  Product Description  A71CH is a ready-to-use secure element for IoT devices providing a root of trust at the IC level and delivers, chip-to-cloud security right out of the box. Category Name NFC Product URL PN5180 | Full NFC Forum-compliant frontend IC | NXP  Product Description  The PN5180 is a high-performance full NFC Forum-compliant frontend IC for various contactless communication methods and protocols. Tools Product Link Freedom Development Platform for Kinetis® K64, K63, and K24 MCUs FRDM-K64F Platform|Freedom Development Board|Kinetis MCUs | NXP  A71CH Arduino® compatible development kit OM3710/A71CHARD | A71CH Arduino® compatible development kit | NXP  PN5180 NFC Frontend Development Kit for POS Terminal Applications OM25180 |PN5180 NFC Development Kit for POS Readers | NXP 
記事全体を表示
Overview   RFID enhances theft protection by giving each animal a unique, encrypted identification. Meat industry stakeholders can improve disease control by storing and updating vaccination and movement data directly into each animal’s chip, or by correlating the identification number with this information in the backend system. Such traceability ensures consumers healthy and tasty meat, with clear proof of origin. The ability to track livestock and their movements allows governments to trace what occurs in the supply chain, and to tax each player appropriately. In the case of disease outbreaks, the technology makes it possible to identify which flocks have been affected, which helps to avoid unnecessary waste. Application Benefits of RFID Livestock Management   Provides proof of origin Verifies age and supports disease control Automates handling at farm and auction house Provides theft protection Supports storage and updating of vaccination and movement data   RFID Features Beneficial to Application Permanent identification No line-of-sight requirement Simultaneous multiple identification Robust and suitable for harsh environments Compliance with government mandates   Recommended Products   RFID Link HITAG 2 transponder IC HT2x | NXP  HITAG µ / Advanced / Advanced+ HTMS1x01 HTMS8x01 | NXP 
記事全体を表示
Demo DPDK provides a platform independent and vendor-neutral standard APIs for optimized packet processing and traditional networking services. This demo showcases DPDK based networking applications working over NXP QorIQ ARM Processors in host and virtual environment. Come discuss with us how NXP is providing support for these common API while leveraging specific acceleration advantages of the NXP data plane architectures   Features: NXP supports DPDK APIs for developing high performance networking applications in host and virtual environment NXP DPDK implementation leverages the underlying DPAA infrastructure and accelerators to offload the component of packet processing Existing DPDK based applications can seamlessly work over NXP QorIQ platforms.   _______________________________________________________________________________________________________   Featured NXP Products: QorIQ Processors Bades on ARM Technology|NXP QorIQ LS2045A and LS2085A Communication processors _______________________________________________________________________________________________________     N25
記事全体を表示
Demo Owner: Matt Hoover Embedded Planet's CEO Matt Hoover demonstrates the Wireless Sensor Gateway featuring i.MX6 applications processor at the FTF Americas 2014.       Features Bringing wireless sensor data tied to sensors that is brought into the i.MX6 based gateway via Verizon Cellular and  taken up to the cloud, then shown in a web portal Take the data from the field into the gateway via wire or wireless medium and take that data up to their server based system or a cloud based portal Featured NXP Products ARM® Cortex®-A9 Cores: i.MX 6 Series Multicore Processors Links NXP Connect - Embedded Planet  
記事全体を表示
Overview This reference design shows the simplicity of a soft modem design, how few resources of the processor it takes, and how well it performs on USA average lines. This design omits the standard telecommunications Codec, instead of using PWM for output and ADC for input. Since both peripherals are readily available on one 56F8300/100 series device, along with more processing power than required from the single core, the design is a true one-chip, one-core system that includes telecommunications ability with room for even more system functionality. Ideal for advanced motion control, home appliances, medical monitoring, fire and security systems, power management, smart relays, and POS terminals. Features Hybrid architecture facilitates implementation of V.21 and V.22bis modem, control, and signal processing functions in one chip Consumes only 7.5 MIPS for the modem function - Only 15K words of Flash for the complete modem application and test harness High-performance, secured Flash memory eliminates the need for external storage devices Extended temperature range allows for operation of non-volatile memory in harsh environments Flash memory emulation of EEPROM eliminates the need for external non-volatile memory 32-bit performance with 16-bit code density On-chip voltage regulator and power management reduces overall system cost Off-chip memory expansion capabilities allow for glueless interfacing with the additional memory of external devices, without sacrificing performance Boots directly from Flash, providing additional application flexibility High-performance PWM with programmable fault capability simplifies design and promotes compliance with safety regulations PWM and ADC modules are tightly coupled to reduce processing overhead; only one of each is used by the modem General purpose input/output (GPIO) pins support application-specific needs Simple in-application Flash memory programming via Enhanced OnCE or serial communication Block Diagram Board Design Resources
記事全体を表示