NXP Designs Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

NXP Designs Knowledge Base

Discussions

Sort by:
Demo This demonstration features an Unmanned Aerial Vehicle (UAV) using the powerful Kinetis KV46 MCU controlling four GD3000 Brushless DC pre-drivers to spin the four motors which drive the propellers.   Features KV5x 240MHz ARM Cortex-M7 MCU with high speed ADCs & timers controlling all 4 BLDC motors GD3000 BDLC motor pre-driver featuring fast switching to drive low Q MOSFETs Single MCU solution unique in the market – reduced component count and BOM cost with superior performance   Featured NXP Products KV5x|Kinetis KV5x Connected Control MCUs|NXP 3-Phase Brushless Motor Pre-Driver|NXP   Links Quadcopter Demonstrating UAV Speed Control Using Kinetis KV5x MCUs and GD3000 Motor Pre-Drivers
View full article
Demo Owner David Lopez Explore this SafeAssure solution for ASIL D applications. This highly optimized Qorivva MCU and system basis chip (SBC) solution offers independent fail-safe monitoring for power management. It also features MCU external assessment of SBC architecture and concept to fit for ISO 26262 within an optimized ecosystem.   Features Safe Assure solution to fit for ASIL D applications Highly optimized SBC + MCU solution inside a new EVM ecosystem Independent fail-safe monitoring unit for power management and MCU External assessment of SBC (System Based Chip) architecture and concept fit for ISO 26262 MC33907 independent from physical and electrical stand point. It is Monitoring MCU and Power Management Presenting different components for the safe assure program Featured NXP Products Qoriva MCU MPC5643L MC33907 MC33908 Development Hardware Used KIT33908MBEVBE: Evaluation mother board - MC33908, Safe System Basis Chip with Buck and Boost DC/DC up to 1.5 A on Vcore
View full article
Overview The S12ZVH-REF-V1 is a reference design engineered for being a design base for starting an instrument cluster project, also it helps to reducing Automotive Cluster development time and maximizing engineering resources. Based on the 16-bit S12 MagniV® S12ZVH mixed-signal microcontrollers, the S12ZVH-REF-V1 provides a production-looking design with impressive integration. The S12ZVH-REF-V1 reference design is not only provided as a hardware reference but also as a software and mechanical design. Block Diagram   Products Product Features S12ZVH MagniV Mixed-signal MCU  16-bit S12 MagniV® S12ZVH mixed-signal microcontrollers for instrument cluster.   Features Interfaces   LIN physical transceiver and connector CAN connector interfaced with MCUs CAN physical transceiver Components 1 x custom 160 segment LCD 1 x low-power piezoelectric speaker 4 x stepper motors 49 x LEDs used as telltales and backlights 6 x user buttons 2 x potentiometers S12ZVH The S12ZVH-REF-V1 does not include on-board programming/debugging circuitry; it requires an external programmer compatible with the BDM protocol. Files S12ZVH-REF-V1 Mechanical and Assembly files  S12ZVH-REF-V1 Reference Design Software (CW10.5) 
View full article
this doc explain the HSE crypto driver and how to develop new feature 目录 1 参考资料 .................................................................... 2 1.1 参考资料 ................................................................. 2 1.2 版本匹配说明 .......................................................... 3 2 HSE FW服务 ............................................................. 3 2.1 服务描述符 ............................................................. 3 2.2 服务编号 ................................................................. 4 2.3 服务请求和响应 ...................................................... 6 2.4 服务执行 ................................................................. 9 2.5 Crypto驱动AES示例使用到的服务 ........................ 18 3 环境搭建 .................................................................. 19 3.1 安装与编译 ........................................................... 19 3.2 运行Demo ............................................................ 21 4 Crypto驱动代码与功能说明 ...................................... 23 5 定制1:增加GetAttribute功能 .................................. 28 6 CmacCtr Demo简介 ................................................. 31 7 SymmetricPrimitive Demo简介 ................................ 32 8 总结 ......................................................................... 34 9 其它注意事项 ........................................................... 34
View full article
Demo The driver does not use a steering wheel or pedals to control a car on a race. All he uses is the movement of his head to turn the car and his mouth to accelerate and stop.       Featured NXP Products   K64_120 |Kinetis K64 120 MHz MCUs|NXP Freedom Development Platform for Kinetis|NXP Sensor Fusion|NXP   Links Arrow SAM Project   Videos          
View full article
Demo Needs for insuring availability of Electrical Power is increasing. Batteries are spreading into automotive, electrical storage systems. This demo will demonstrate the Battery Management Product Family from NXP.   Most scalable and comprehensive battery management solutions Automotive robustness and in-house manufacturing process Designed for Functional Safety   Featured NXP Product 14-Channel Li-ion Battery Cell Controller IC|NXP   Target Applications Automotive Battery Chargers and Management 48V battery applications High-voltage battery management systems (> 800 V) Industrial Energy Storage Systems Uninterrupted power supply (UPS) E-bikes, E-scooters   Block Diagram
View full article
Built to automotive grade specifications, this Qi compliant wireless charging reference design charges up devices in the car. The devices can integrate into the dash or center console of car.     https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282648274001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blank   Features Wireless Charging Reference design for Automotive applications Integration into dash board or center console 5 Watts of power following Qi standard Near field Communication (NFC) Loop included   Featured NXP Products 5 Watt Wireless Automotive 5 Watt Wireless Industrial Links WCT-5WTXAUTO: Multi-Coil Wireless Charging Tr Block Diagram  
View full article
doc&project&patch&script explain to support GD qspi nor in lauterbach, flash tool,ivt,fls mcal, fls bootloader and linux 目录 1    背景和参考资料... 2 1.1  背景说明... 2 1.2  参考资料... 3 1.3  硬件连接... 5 2    Lauterbach脚本驱动开发(可选) 5 2.1  准备参考脚本... 5 2.2  QuadSPI_ReadID.. 6 2.3  配置QSPI NOR为DOPI模式... 7 2.4  使用DOPI模式 READ_8DTRD.. 10 2.5  测试结果... 13 3    Flash tool算法镜像开发... 14 3.1  Flash SDK实现的算法... 15 3.2  开发新的flash源代码... 17 3.3  测试结果... 20 4    开发IVT参数头... 22 4.1  S32G QSPI控制器配置区别... 24 4.2  QSPI的配置区别... 28 4.3  测试结果... 29 5    开发MCAL Fls驱动... 30 5.1  MCAL Fls驱动工程说明... 30 5.2  FlsMem配置页... 34 5.3  MemCfg配置页... 35 5.4  测试结果... 49 6    开发Bootloader工程中Fls驱动... 51 6.1  Bootloader工程说明... 51 6.2  Bootloader与MCAL Fls驱动的不同点... 53 6.3  镜像打包... 54 6.4  测试结果... 56 7    开发Linux驱动(可选) 57 7.1  Linux GD驱动支持情况... 57 7.2  时钟相关的修改... 58 7.3  在DTS中增加GD flash的支持... 60 7.4  修改源代码增加flash信息结构体... 61 7.5  修改源代码中flash的fixup支持DTR模式... 62 7.6  Turning dummy值解决读错位的问题... 64 7.7  测试结果... 65
View full article
Demo The Beige Box operates as a node in an Intelligent Transportation System (ITS) network. ITS is the dynamic interaction of traffic control infrastructure and vehicles to safely maximize road throughput. The Beige box uses sensor and communications technologies to optimize throughput of vehicles and pedestrians at an intersection while also providing broadband wireless hotspot services.   Features Direct sensing of vehicles and pedestrians via cameras and RADAR Direct sensing of vehicles from their V2X position reports Indirect sensing via Cloud provided information Traffic flow optimization Vulnerable Road User Warnings Traffic light control Direct communication of signal phase and timing to approaching vehicles Broadband wireless hotspot connectivity (cellular and Wi-Fi)   Featured NXP Products QorIQ® Layerscape 2084A and 2044A|NXP  S32V230 Family of Processors|NXP  MR2001 Multi-channel 77GHz Radar Transceiver Chipset|NXP  S32R Radar Microcontroller - S32R27|NXP  V2X Communications|NXP  i.MX6Q|i.MX 6Quad Processors|Quad Core|NXP  TJA1043|NXP  Links Intelligent Roadside Unit|NXP  Beige Box Demonstration CES 2017|NXP  Block Diagram
View full article
Demo The MC33SB040X familly is an antilock brake controller designed especially for two wheeler system. Thanks to the plug and play evaluation module controlled by a friendly graphical unit interface, we will show the potential of our product.  Through this demo, we will demonstrate how it is easy to use our solutions and accelerate the development of a complete ABS Motorcycle / Scooter solution.   First Motorcycle ABS IC Familly One Channel ABS IC for Scooters - Two Channels ABS IC for Motorcycles Smallest ABS Package - Low RDSon Low Side Drivers Featured NXP Product http://cache.freescale.com/files/analog/doc/brochure/BR1569.pdf  
View full article
FAST BOOT FOR lx2160 IN adas •Objective To speed ​​​​up bringup of LX2 chip-based systems •Pain Points to Address The bringup time is much longer than 3s, which is very sensitive in ADAS systems or time-sensitive systems. •Value Proposition / Key Features The guide can help customers shorten uboot time from 5s to less than 1.5s, saving more than 70% bootup time. •Deliverables Demo based on LX2160ARDB board. Reference codes and patches. Guide for Fast boot document. Fast boot 广泛用于嵌入式设备,现以lx2160ardb板为例进行相关探索。 启动流程: 优化思路: 1.适当提高FSPI时钟速率 diff --git a/lx2160asi/flexspi_divisor_32.rcw b/lx2160asi/flexspi_divisor_32.rcw index 422139c..0f8d5c9 100644 --- a/lx2160asi/flexspi_divisor_32.rcw +++ b/lx2160asi/flexspi_divisor_32.rcw @@ -7,8 +7,10 @@ * Modify FlexSPICR1 register, to increase FlexSPI clock closer to 50MHz, * with divisor value as 32. * => 750 * 2 / 32 ==> 46.875MHz + *write 0x1e00900,0x00000013 + * 0f -12 =125M */ .pbi -write 0x1e00900,0x00000013 +write 0x1e00900,0x0f .end ​ 2.关键路径优化 固化spd参数 固化ddrc参数 BL33 裁剪 详细patch和测试结果参考附件。
View full article
Demo      Features Detect fatigue using a camera via an algorithm based on optical absorption rate of facial blood vessels Efficient processing with up to 1.2MHz Quad ARM Cortex-A9 architecture with a NEON multimedia processing acceleration engine Video processing unit in i.MX 6Quad to record front camera video in H.264 format Face tracking algorithm to track the driver's head for a real driving use case   NXP Recommends i.MX6Q|i.MX 6Quad Processors|Quad Core
View full article
Demo NXP has developed a whole vehicle multi-layered approach to vehicle security.  This demo will demonstrate the NXP security products in action, and show the 4 steps to securing an automotive electrical architecture, and how these 4 steps provide a barrier to the recent public vehicle hacks.   Features: Try to hack a typical automotive network. Enable and disable NXPs security layers to see how they work to protect the vehicle. Demonstrates various NXP security IP, including: A700x family secured MCUs, MPC5748G connected gateway and HSM/CSE security engines. ___________________________________________________________________________________________________________________________   NXP Recommends MPC5748G|NXP A700x|NXP   ___________________________________________________________________________________________________________________________      
View full article
Streaming real-time 3D Graphics Using i.MX 6 Applications Processor and Qorivva MCU. View a 3D car that the user rotates using a touch screen to display environmental reflections.  Both static and live video environmental reflections are calculated on top of the real-time rendered car.     https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282600248001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blank  Features Qorivva MCU sends an encoded video stream to the i.MX6 processor The demo shows a car a 3D spinning vehicle on the LCD. the video stream is used as a reflection on the 3D model Touch screen enabled LCD allowing uswer to rotate 3D model of car i.MX6 Quad has a powerful GPU that renders 3D graphics on real time. This could be used to reconfigure clusters, 3D gauges or other uses Featured NXP Products i.MX6Q: i.MX 6Quad Processors – Quad Core Qorivva 32-bit MCUs based on Power Architecture® Technology
View full article
Demo FXTH87 tire pressure monitor sensor solution for heavy trucks integrates a pressure sensor, 8-bit MCU, RF transmitter and a dual axis accelerometer into a single package. This demo will show the highest pressure range of 100–1500 kPa with tightest pressure offset.   1500 kPa Range Tire Pressure Monitoring Sensor Smallest footprint,  Low-power consumption, large customer memory size Pressure sensor, 8-bit microcontroller, RF transmitter, Accelerometer     Featured NXP Product FXTH8715|TPMS|Pressure Sensor|NXP   Other Tire Pressure Monitoring System (TPMS)|NXP
View full article
本文为如下G2版本的升级篇,使用G3+更新的软件 目录 1    需要的软件与工具... 2 1.1  软件工具与文档... 2 1.2  开发说明... 3 2    测试软件安装编译说明... 3 2.1  安装LLCE Logger驱动... 3 2.2  编译LLCE驱动测试程序(以CAN Logger 为例) 4 2.3  Logger Demo功能说明... 5 2.4  M7 BootLoader ATF镜像冲突检查... 7 2.5  LLCE Logger Demo去掉CLOCK INIT. 9 2.6  LLCE Logger Demo去掉MCU 相关INIT. 10 2.7  LLCE Logger Demo程序去掉PORT INIT. 10 2.8  中断冲突说明... 10 2.9  去掉其它无用初始化... 11 3    Bootloader工程说明... 11 3.1  关掉XRDC支持... 12 3.2  关掉eMMC/SD支持(可选) 13 3.3  关掉secure boot(可选) 14 3.4  增加LLCE 驱动所需要的PORT 的初始化... 15 3.5  解决Bootloader,MCAL 与Linux 的clock 冲突... 16 3.6  配置A53 Boot sources: 34 3.7  配置M7 Boot sources: 36 3.8  关闭调试软断点... 37 3.9  编译Bootloader工程... 38 3.10 制造Bootloader的带IVT的镜像... 39 3.11 烧写镜像... 41 4    Linux LLCE logger功能修改... 42 4.1 ATF的修改... 42 4.2 Linux中关于LLCE配置... 44 4.3 LLCE相关初始化冲突说明... 45 5    测试... 46 5.1  硬件连接... 46 5.2  LLCE logger 测试过程... 46 S32G Boot customization doc how to run bootloader to run mcal&linux https://community.nxp.com/t5/NXP-Designs-Knowledge-Base/S32G-Bootloader-Customzition/ta-p/1519838
View full article
SECO presents three independent displays powered by NXP's i.MX6 applications processor as well as a single board computer using an i.MX 6 processor for a digital display. SECO also demonstrates i.MX 6 with UDOO, a open hardware computer at the FTF Americas 2014. Features Qseven standard i.mx6 productscarrier board running OpenGL and a half-size Qseven board i.MX6 single board computer for digital signage UDOO board, educational Do-It-Yourself (DYI), i.MX6 quad core with Arduino compatible IDE with Basic input and outputs with peripherals Featured NXP Products i.MX6 Links SECO - Partner Profile Information Videos   UDOO Smart Theremin    
View full article
The KW36/35/34 is an ultra-low power, highly integrated single-chip family that enables Bluetooth Low Energy version 5 and Generic FSK (at 250, 500 and 1000 kbps) connectivity for automotive, industrial and medical embedded systems. KW36/35/34 integrates an Arm ®  Cortex ® -M0+ CPU, up to 512 KB Flash and 64 KB SRAM, Bluetooth LE and Generic FSK hardware Link Layers and peripherals optimized to meet the requirements of the target applications. KW36/35/34 supports up to 8 simultaneous Bluetooth LE connections as either a master, a slave or any combination. The KW36 includes an integrated FlexCAN module enabling seamless integration into an automotive or industrial CAN communication network. The FlexCAN module can support CAN’s flexible data-rate (CAN FD) protocol for increased bandwidth and lower latency. The Kinetis KW36A/35A/34A MCUs feature AEC Q100-Grade 2 temperature range qualification while the KW36Z/35Z feature and Industrial qualification. As more and more car OEM are considering to use phone as the car key, which need to localize the driver’s position, most customers prefer to use RSSI based solution as it can be supported by current phone directly, while PDE and AOA is not compatible with current phone. Common RSSI Localization method is acquiring advertising channels, It’s easy, but it is hard to make authentication, can be attacked easily and have low anti-interference ability as it only have 3 channels. So customers are asking for a new method to monitor the data channels with hopping. This demonstration system implement data channel’s RSSI tracing and monitoring of 4 BLE connections at the same time, and designed a GUI to simplify the steps to setup the demo system, and view the result visually.
View full article
Description Governing motion and speed, this domain is what makes an automobile move. Movement is based on inputs from the driver or the driver-substitute and can be modified based on personal preferences and environmental constraints, such as road conditions. The vehicle dynamics portion of this domain is where supporting subsystems, such as suspension and steering, ensure stability and a smooth ride. Our angular sensors include magnetic field sensors, integrated amplifiers and programmable sensors. NXP’s 16- and 32-bit single and dual-core automotive MCUs provide enhanced computing power and specialized peripherals for complex electric motor control functions. Integrated power supply solutions are also important elements of a power steering control unit. Features BLDC motor commutation Electronic Power Steering (EPS) Steering angle measurement Window wiper position detection Contactless angle measurement Quick response High accuracy over wider temperature range Block Diagram Products Category Name 1: MCU Product URL 1 32-bit Automotive General Purpose MCUs | NXP  Product Description 1 S32K MCUs combine multiple low power operating modes with autonomous, low power peripherals providing complete control over the dynamic and static power profiles. Category Name 2: CAN Product URL 1 CAN/LIN SBC w/<Gen2 | NXP  Product Description 1 The MC33903 works as an advanced power management unit for the MCU and additional integrated circuits such as sensors and CAN transceivers Product URL 2 UJA1169LTK | Mini High-Speed CAN SBC | NXP  Product Description 2 The UJA1169L is designed to be used in applications that require more than one transceiver or additional power supply resources. Category Name 3: Sensor Product URL 1 KMZ60 | Angle sensor with integrated amplifier | NXP  Product Description 1 The MagnetoResistive (MR) sensor with integrated amplifier is designed for angular control applications and Brushless DC (BLDC) motors with even-numbered pole pairs. Demos Automotive Magnetic Sensors  Training Vehicle Dynamics &amp; Safety: Next-Generation Automotive Security Solutions  Tools Product Link S32K144EVB: S32K144 Evaluation Board S32K144 Evaluation Board | NXP  KIT33903BD3EVBE: Evaluation Kit - MC33903BD3, SBC Gen2 with CAN and LIN EVK - MC33903BD3, SBC Gen2 with CAN and LIN | NXP 
View full article
结合MPC5748G的Lifecycle机制,阐述如何使用Lifecycle机制来满足在开发阶段及最终消费阶段对各利益相关方的数据进行保护的需求,比如Tier1的IP(知识产权)、OEM的一些标定参数、车主的个人隐私等。并介绍Lifecycle在每个阶段所支持的主要安全特性及如何配置使用。
View full article