NXP Designs Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

NXP Designs Knowledge Base

Discussions

Sort by:
The KW36/35/34 is an ultra-low power, highly integrated single-chip family that enables Bluetooth Low Energy version 5 and Generic FSK (at 250, 500 and 1000 kbps) connectivity for automotive, industrial and medical embedded systems. KW36/35/34 integrates an Arm ®  Cortex ® -M0+ CPU, up to 512 KB Flash and 64 KB SRAM, Bluetooth LE and Generic FSK hardware Link Layers and peripherals optimized to meet the requirements of the target applications. KW36/35/34 supports up to 8 simultaneous Bluetooth LE connections as either a master, a slave or any combination. The KW36 includes an integrated FlexCAN module enabling seamless integration into an automotive or industrial CAN communication network. The FlexCAN module can support CAN’s flexible data-rate (CAN FD) protocol for increased bandwidth and lower latency. The Kinetis KW36A/35A/34A MCUs feature AEC Q100-Grade 2 temperature range qualification while the KW36Z/35Z feature and Industrial qualification. As more and more car OEM are considering to use phone as the car key, which need to localize the driver’s position, most customers prefer to use RSSI based solution as it can be supported by current phone directly, while PDE and AOA is not compatible with current phone. Common RSSI Localization method is acquiring advertising channels, It’s easy, but it is hard to make authentication, can be attacked easily and have low anti-interference ability as it only have 3 channels. So customers are asking for a new method to monitor the data channels with hopping. This demonstration system implement data channel’s RSSI tracing and monitoring of 4 BLE connections at the same time, and designed a GUI to simplify the steps to setup the demo system, and view the result visually.
View full article
Overview Heating, ventilation, and air conditioning (HVAC) systems are based on inputs from a variety of sensors, controlling different types of motors such as stepper motors for flaps and DC/BLDC blower fan motors. NXP broad portfolio of 32-bit, 16-bit S12, and 8-bit S08 families of microcontrollers enables designers to meet the needs of a variety of HVAC applications. System basis chips (SBCs) combine physical network connection with power management. Intelligent eXtreme switches complete the system solution for DC motor blowers. BLDC motor control requires more complex algorithms. NXP’s MagniV products combine MCU with SBC functionality, network connection, and motor control, specific drivers, into a single package, providing a cost-effective small footprint system solution. Interactive Block Diagrams https://www.nxp.com/video/building-automation:BUILDING-AUTOMATION-V02Recommended Products Category Products Features MCU MPC560xB|32-bit MCU|Body-Electronic | NXP  32-bit single-core Power Architecture® MCU. 32-bit Automotive General Purpose MCUs | NXP  Arm Cortex-M0+|Kinetis KEA 32-bit Automotive MCUs | NXP  System Basis Chip (SBC) MC33742 | SBC with Enhanced High-Speed CAN Transceiver | NXP  System basis chip with high-speed CAN Interface. SBC Gen2 with High-speed CAN | NXP  System basis chip with high-speed CAN Interface. MC33905 | SBC Gen2 with High-Speed CAN and LIN | NXP  System basis chip with high-speed CAN Interface. LIN SBC | NXP MC33910  System basis chip with LIN interface (Entry Level). LIN SBC | NXP MC33911 System basis chip with LIN interface (Medium Level). LIN SBC | NXP MC33912 System basis chip with LIN interface (High-end Level). CAN Interface MC33897 | Single-Wire Can Transceiver | NXP  CAN interface with protection features LIN Interface TJA1021 | LIN2.1/SAE J2602 Transceiver | NXP  LIN interface with low emission. MC33662 | LIN 2.1 / SAEJ2602-2, LIN Physical Layer | NXP  LIN 2.1 and SAEJ2602-2 interface. Switch Monitoring MC33972 | MSDI with Suppressed Wakeup | NXP  Multiple switch detection interface with sleep mode. MSDI | NXP  Multiple switch detection interface with sleep mode. Motor Control MagniV® S12ZVM Mixed-Signal MCUs | NXP  Single-chip BLDC motor control solution. MC33937 | Field Effect Transistor | NXP  Three phase field effect transistor (FET) pre-driver. MC33932 | H-Bridge Motor Driver | NXP  Dual 5.0 A throttle control H-bridge. High Side Switches MC33937 | Field Effect Transistor | NXP  Three phase field effect transistor (FET) pre-driver. MC33932 | H-Bridge Motor Driver | NXP  Dual 5.0 A throttle control H-bridge. Tools and Software Link Features Development Kit for sensorless BLDC | NXP  Based on the 32-bit Arm Cortex-M4F S32K144, the MTRDEVKSBNK144 is a development kit engineered for sensorless applications requiring one Brushless Direct Current (BLDC).
View full article
Description Earlier this year NXP organized a promotional opportunity for amateur radio enthusiasts to use their creativity and build their own power amplifier designs. NXP received numerous creative submissions in this competitive Homebrew RF Design Challenge. We appreciate the dedication and enthusiasm from the community that made this contest a success. First place winner An MRF101AN broadband amplifier design with 1 W Input, 100 W Output 1.8-54 MHZ Amplifier deck. (For more information visit:NXP MRF-101 - RFPowerTools )  It is an amplifier with a bandwidth of 1.8MHz to 54MHz. Maximum output power of 100W up to 30MHz and 70W up to 50MHz. Maximum power supply 50V to 4A, with a Voltage Standing Wave Ratio of 1.5:1 maximum. The design dimensions of the PCB is 5x5 cm (2x2 in). and 310g weight including fan and heat sink. Second place winner A 600W broadband HF amplifier using affordable LDMOS devices (For more information visit: https://qrpblog.com/2019/10/a-600w-broadband-hf-amplifier-using-affordable-ldmos-devices/  ) This project is meant to demonstrate the capabilities of the MRF300 transistors as linear broadband devices in the 2-50MHz range and to be used by radio amateurs as a starting point for a medium-high power amplifier. This is also my entry to the NXP Homebrew RF Design Challenge 2019. To achieve the target of 600W output while also minimizing the level of even-number harmonics, a “push-pull” configuration of two transistors is used. Luckily, the manufacturer made it easy to design the PCB layout for such a thing by offering two versions (the MRF300AN & MRF300BN) that have mirrored pinout. The common TO-247 package is used, with the source connected to the tab. Each individual MRF300 LDMOS transistor is specified at 330W output over a 1.8-250MHz working frequency range, a maximum 28dB of gain and over 70% efficiency. The recommended supply range is 30-50Vdc. By studying the specifications, it looks like with correct broadband matching and some operational safety margin we can get close to 600W output at a voltage of around 45V across a resonably large bandwidth; the aim is to cover 1.8 to 54MHz. Main challenges when designing this amplifier are related to achieving good input and output matching over the entire frequency range as well as maintaining high and flat gain. Good linearity and a low level of harmonic products are mandatory. As the TO-247 is not a package specifically designed for high-power RF, there are some challenges with thermal design and PCB layout as well. Information taken from the essay by the winner. Third place winner A High Efficiency Switchmode RF Amplifier using a MRF101AN LDMOS Device for a CubeSat Plasma Thruster (For more information visit: Research - SuperLab@Stanford ) The Class E amplifier utilizes the active device as a switch, operating in only cutoff (off) and saturated (on) conditions. This minimizes the overlap of voltage and current, reducing losses in the active device. To further reduce loss the Class E amplifier utilizes an inductively tuned resonant network to achieve zero voltage switching, bringing the voltage across the switch to zero before turn on, eliminating energy stored in the output capacitance of the active device that would otherwise be dissipated. This is achieved with an inductively tuned series resonant output filter.  In the Class E amplifier losses are almost entirely determined by the current conducted by the active device so a high drain impedance is desired to maximize efficiency. The drain impedance is ultimately limited by the voltage rating of the switch. For our desired output power of 40W and the maximum voltage rating of 133V for the MRF101AN this impedance is still less than 50 ohms, so a L match circuit is used to match the drain impedance to 50 ohms. The load network in our design provides a drain impedance of 15.4+12.8j. As the MRF101AN will operate in saturation a high drive level is desired. To eliminate the need for a preamplifier and allow for digital control, we use a high speed gate drive chip typically used in switch-mode power supplies, LMG1020, to drive the MRF101AN instead of a RF preamplifier. A resonant network is used to provide voltage gain at the fundamental and third harmonic, providing a quasi-square wave on the gate which helps insure the device remains in saturation. Conclusion It was a close call and highly competitive! Each participant had their own creative, unique and impressive way of displaying the capabilities of these new parts. NXP is always up for new design challenges. Ready for the next challenge?
View full article
Description With the development of new technologies in today’s world, the automotive industry is now capable of implementing new devices that allow drivers to have wider control of their automobiles. These devices could offer remote diagnostic services for vehicle monitoring, car security, GPS to optimize driving paths, and many other services. T-Box provides a remote communication interface for the vehicle as a wireless gateway. It can provide: Traffic data acquisition Travel track record Information and entertainment services such as navigation, news, weather and other information push Vehicle fault monitoring Vehicle remote control (open lock, air conditioning control, window control, transmitter torque limit, engine start and stop) Driving behavior analysis 4G wireless hotspot sharing and other services Features EMC controller support SDRAM CAN controller (from more than 2 CH to more than 3 CH) Small package (from LQFP to BGA) More I/O pins (more UART, SPI, I2C). Low power (GPIO wakeup and RTC wakeup) Cost effective Block Diagram Products Category Name 1: MCU Product URL 1 LPC1778FET208|Arm Cortex-M3|32-bit MCU | NXP  Product Description 1 The LPC1778FET208 is a low-power, cost-effective MCU featuring up to 512 KB Flash, 96 KB SRAM, 4 KB EEPROM and a wide assortment of connectivity peripherals, including up to five UARTs, three SPI/SSP, and three I²C. Product URL 2 LPC540XX Family of Microcontrollers (MCUs) | NXP  Product Description 2 The LPC54S016 offers power-efficiency and unique architecture, advanced HMI and flexible communication peripherals for real-time performance for the next-generation IoT. Category Name 2: Transceiver Product URL 1 TJA1041A | High-Speed CAN transceiver | NXP  Product Description 1 The TJA1041A is primarily intended for automotive high-speed CAN applications (up to 1 Mbit/s). Product URL 2 TJA1043 | High Speed CAN transceiver | NXP  Product Description 2 The TJA1043 transceiver is designed for high-speed CAN applications in the automotive industry, providing differential transmit and receive capability to (a microcontroller with) a CAN protocol controller. Product URL 3 TJA1051 | High-speed CAN Transceiver | NXP  Product Description 3 The TJA1051 transceiver is designed for high-speed CAN applications in the automotive industry, providing differential transmit and receive capability to (a microcontroller with) a CAN protocol controller. Category Name 3: Peripherals Product URL 1 MC33972 | MSDI with Suppressed Wakeup | NXP  Product Description 1 The 33972 Multiple Switch Detection Interface (MSDI) with suppressed wake-up is designed to detect the closing and opening of up to 22 switch contacts. This device also features a 22-to-1 analog multiplexer for reading inputs as analog. Product URL 2 Tiny Real-Time Clock/calendar | NXP  Product Description 2 The PCF85063TP is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock. Product URL 3 ±2g/±4g/±8g, Low g, 14-Bit Accelerometer | NXP  Product Description 3 The FXLS8471Q accelerometer is highly versatile and ideal for industrial, consumer and automotive high-performance, low-g applications that offer noise density, board mount offset, temperature performance, and sensitivity. Product URL 4 High-speed CAN core system basis chip | NXP  Product Description 4 The UJA1076A supports the networking applications used to control power and sensor peripherals by using a high-speed CAN as the main network interface. Tools Product Link OM13001: EA LPC1788 Evaluation Board EA LPC1788 Evaluation Board | NXP  LPC54S018M-EVK: LPCXpresso54S018M Development Board LPCXpresso54S018M Development Board | NXP  OM11059A: Demoboard for the I²C RTC PCF85063TP and PCF85063ATL Demoboard for the I²C RTC PCF85063TP and PCF85063ATL | NXP  Sensor Toolbox Development Boards for FXLS8471Q 3-Axis Linear Accelerometer FXLS8471Q 3-Axis Accelerometer Development Boards | NXP 
View full article
Description Governing motion and speed, this domain is what makes an automobile move. Movement is based on inputs from the driver or the driver-substitute and can be modified based on personal preferences and environmental constraints, such as road conditions. The vehicle dynamics portion of this domain is where supporting subsystems, such as suspension and steering, ensure stability and a smooth ride. Our angular sensors include magnetic field sensors, integrated amplifiers and programmable sensors. NXP’s 16- and 32-bit single and dual-core automotive MCUs provide enhanced computing power and specialized peripherals for complex electric motor control functions. Integrated power supply solutions are also important elements of a power steering control unit. Features BLDC motor commutation Electronic Power Steering (EPS) Steering angle measurement Window wiper position detection Contactless angle measurement Quick response High accuracy over wider temperature range Block Diagram Products Category Name 1: MCU Product URL 1 32-bit Automotive General Purpose MCUs | NXP  Product Description 1 S32K MCUs combine multiple low power operating modes with autonomous, low power peripherals providing complete control over the dynamic and static power profiles. Category Name 2: CAN Product URL 1 CAN/LIN SBC w/<Gen2 | NXP  Product Description 1 The MC33903 works as an advanced power management unit for the MCU and additional integrated circuits such as sensors and CAN transceivers Product URL 2 UJA1169LTK | Mini High-Speed CAN SBC | NXP  Product Description 2 The UJA1169L is designed to be used in applications that require more than one transceiver or additional power supply resources. Category Name 3: Sensor Product URL 1 KMZ60 | Angle sensor with integrated amplifier | NXP  Product Description 1 The MagnetoResistive (MR) sensor with integrated amplifier is designed for angular control applications and Brushless DC (BLDC) motors with even-numbered pole pairs. Demos Automotive Magnetic Sensors  Training Vehicle Dynamics &amp; Safety: Next-Generation Automotive Security Solutions  Tools Product Link S32K144EVB: S32K144 Evaluation Board S32K144 Evaluation Board | NXP  KIT33903BD3EVBE: Evaluation Kit - MC33903BD3, SBC Gen2 with CAN and LIN EVK - MC33903BD3, SBC Gen2 with CAN and LIN | NXP 
View full article
Description Application demo uses a model trained off the MNIST dataset to recognize individual handwritten digits written on the touch sensitive LCD screen. Thie model conversion can be found here: https://community.nxp.com/docs/DOC-344227. Software The RT1060 SDK should already be installed in MCUXpresso IDE. Drag-and-drop the .zip file into the Project Explorer view, and then compile and flash. NXP Products Link i.MX RT1060 Evaluation Kit i.MX RT1060 Evaluation Kit | NXP  4.3" LCD Panel 4.3" LCD Panel RK043FN02H-CT | NXP 
View full article
Description Application demo recognizes 10 keywords: "yes", "no", "up", "down", "left", "right", "on", "off", "stop", "go" spoken into the on-board microphone. Use terminal output - 115200 baud - to see results. This demo was created as part of hands-on lab demonstrating model conversion which can be found here: https://community.nxp.com/docs/DOC-344227. Software The RT1060 SDK should already be installed in MCUXpresso IDE. Drag-and-drop the .zip file into the Project Explorer view, and then compile and flash. NXP Product Link i.MX RT1060 Evaluation Kit i.MX RT1060 Evaluation Kit | NXP 
View full article
QGroundControl mission planner optimized by Qt Company to run on a Technexion TEP-15 industrial panel computer. QGroundControl is part of the Dronecode Platform. ======= Please see www.hovergames.com and www.nxp.com/hovergamesdrones for more drone hardware. ======= Features: A low power, rugged, fa n-less, cost effective reference solution NXP i.MX6 Quad core processor QGroundControl is an intuitive and powerful ground control station, is part of the Dronecode Platform and supports MAVLink enabled UAVs such as those based on the PX4 Pro Autopilot and ArduPilot. Technexion TEP-15 industrial panel computer running Ubuntu or Yocto Linux  The Qt Company optimized HMI & app Communicates with the NXP RDDRONE-FMUK66 Drone Flight management unit and KIT-HGDRONEK66 www.HoverGames.com drone kit Partner Information: Technexion offers both SBCs SOMs and Panel computers using NXP i.MX family processors Qt Company provides optimized solutions and consulting services for Qt framework    See NXP UAV landing page for solutions for Rovers and Drones and the HoverGames Drone reference design, and software coding challenge. ##
View full article
Demo This demo shows an intelligent and efficient automotive system which encompasses surround view (360 Video camera) paired with a LIDAR (360 Laser surround view) for pedestrian detection, traffic sign recognition, speed detection, etc. Products Links NXP BlueBox https://www.nxp.com/design/development-boards/automotive-development-platforms/nxp-bluebox-autonomous-driving-development-platform:BLBX?&fsrch=1&sr=2&pageNum=1 QorIQ® LS2088A Reference Design Board https://www.nxp.com/design/qoriq-developer-resources/qoriq-ls2088a-reference-design-board:LS2088A-RDB?&lang_cd=en S32V230 Family of Processors https://community.nxp.com/external-link.jspa?url=http%3A%2F%2Fwww.nxp.com%2Fproducts%2Fautomotive-products%2Fmicrocontro…  S32R Radar Microcontroller - S32R27 https://community.nxp.com/external-link.jspa?url=http%3A%2F%2Fwww.nxp.com%2Fproducts%2Fautomotive-products%2Fmicrocontro…  32-bit Automotive General Purpose MCUs https://community.nxp.com/external-link.jspa?url=http%3A%2F%2Fwww.nxp.com%2Fproducts%2Fautomotive-products%2Fmicrocontro…  Other Links ADAS & Autonomous Driving|NXP  V2X Communications|NXP 
View full article
Demo Wheel rotation is controlled by the SB0400 DC motor pre-driver. When the wheel is stopped manually, the Wheel Speed Sensor -KMI23- detects it & sends a signal to the SB0400 motor pre-driver & S32K MCU to activate the electromagnet Products 32-bit Automotive General Purpose MCUs|NXP Motorcycle Two-Wheel Antilock Braking (ABS)|NXP KMI23_KMI25|NXP  Links Motorcycle Two-Wheel Antilock Braking (ABS)|NXP  Analog Expert Software and Tools|NXP  Recommended product Link S32K144EVB https://www.nxp.com/design/development-boards/automotive-development-platforms/s32k-mcu-platforms/s32k144-evaluation-board:S32K144EVB?&fsrch=1&sr=1&pageNum=1
View full article
Demo On this demo, we are showing a comparison between CAN-FD and classic CAN on the LPC54618 microcontroller. The LPC board is doing a firmware update using both CAN protocols Dual LPC54618 microcontroller CAN-FD kits illustrate the speed benefits of CAN-FD versus classic CAN One board acts as the vehicle console display and the other emulates a radio which serves the HMI over the CAN link Selecting between CAN and CAN-FD demonstrates the benefits in the display updates and in a simulated firmware update transfer Product Link LPCXpresso54618 CAN-FD kit OM13094 | LPCXpresso Development Board | LPC Microntrollers (MCUs) | NXP  LPC546XX LPC546XX Microcontroller (MCU) Family | NXP  Block Diagram
View full article
Demo See how NXP integrates automotive and microcontroller technology to develop next-generation drones including high reliability, industrial quality, and additional security with drone-code compliant flight management unit running PX4. Video Features Electronic speed controllers with Field Oriented Control of BLDC (Brushless DC motors) TJA110 2-wire  Automotive Ethernet PHY Transceiver|NXP  SCM-i.MX6 Training https://register.gotowebinar.com/rt/9153317036356506113  Find our more at www.nxp.com/uav
View full article
Demo Low-cost evaluation board running a PMSM motor Products Links S32K144 Evaluation Board https://www.nxp.com/design/development-boards/automotive-development-platforms/s32k-mcu-platforms/s32k144-evaluation-board:S32K144EVB?&fsrch=1&sr=1&pageNum=1 Low-Cost Motor Control Solution for DEVKIT Platform https://www.nxp.com/design/development-boards/automotive-development-platforms/hardware-tools-accessories/low-cost-motor-control-solution-for-devkit-platform:DEVKIT-MOTORGD?&fsrch=1&sr=1&pageNum=1 FreeMASTER Run-Time Debugging Tool FreeMASTER Run-Time Debugging Tool | NXP  Model-Based Design Toolbox https://www.nxp.com/design/automotive-software-and-tools/model-based-design-toolbox:MC_TOOLBOX?&&&code=MC_TOOLBOX&nodeId=0152109D3F12B8F6F8 Model-Based Design Toolbox for S32K14x Automotive MCU rev2.0  Model-Based Design Toolbox For Panther (MPC574xP) Family of Processors 2.0  Learning Model-Based Design Toolbox Motor Control Example Motor Control Class: Motor Control System Motor Control Class with Model-Based Design
View full article
Demo Neural network classification method based on SqueezeNet. Images are captured by the camera processed and classified by the S32V processor and then displayed on the TV monitor with a confidence percentage calculated for each object visualized. Based on SqueezeNet, 501x fewer parameters than AlexNet Low power consumption - Less than 10 watts total Average top 1 accuracy of 58% and top 5 accuracies of 92% CNN built with APEX-DNN library Product Link S32V Vision and Sensor Fusion Evaluation Board https://www.nxp.com/design/development-boards/automotive-development-platforms/s32v-mpu-platforms/s32v-vision-and-sensor-fusion-evaluation-board:SBC-S32V234  S32V234 S32V234 Vision Processor | NXP 
View full article
Demo Watch as the i.MX 8 development vehicle takes data in from the camera and uses one GPU and applies an image segmentation algorithm. The info is then fed to another GPU dedicated to a neural network inference engine which recognizes the traffic sign Products i.MX 8 Series Applications Processors|NXP  Training i.MX 8 Applications Processors Family Overview: i.MX 8, i.MX 8X, i.MX 8M  i.MX 8M Processor Overview and the Road Ahead  Micron’s Memory Solutions for the New i.MX 8 Microprocessor   
View full article
Demo See NXP breakthrough automotive designs using radar that enhance safety and the driver experience with ADAS and other safety applications Products S32R27 Radar Processor • CPU: Dual Z7’s with Lock-step Z4 enabling ASIL-D applications • Embedded memory: 2 MB Flash & 1.5 MB SRAM (both ECC) • Radar signal processing toolkit: best in class performance per power MR3003 Radar Transceiver • Fully integrated SiGe radar front end for 76-81 GHz • Tx 5-bit phase rotators, and Tx BPSK modulator • 3 transmitter and 4 receiver channels • ISO 26262 compliant – ASIL level B • Optimized for fast chirp modulation • Support for 4 GHz bandwidth TEF810X Radar Transceiver • Fully integrated RFCMOS radar front end for 76-81 GHz • 3 transmitter and 4 receiver channels • LVDS, CIF and CSI-2 interface • ISO 26262 compliant – ASIL level B • Lowest power: 1.2 W • Support for 4 GHz bandwidth
View full article
Demo The Beige Box operates as a node in an Intelligent Transportation System (ITS) network. ITS is the dynamic interaction of traffic control infrastructure and vehicles to safely maximize road throughput. The Beige box uses sensor and communications technologies to optimize throughput of vehicles and pedestrians at an intersection while also providing broadband wireless hotspot services.   Features Direct sensing of vehicles and pedestrians via cameras and RADAR Direct sensing of vehicles from their V2X position reports Indirect sensing via Cloud provided information Traffic flow optimization Vulnerable Road User Warnings Traffic light control Direct communication of signal phase and timing to approaching vehicles Broadband wireless hotspot connectivity (cellular and Wi-Fi)   Featured NXP Products QorIQ® Layerscape 2084A and 2044A|NXP  S32V230 Family of Processors|NXP  MR2001 Multi-channel 77GHz Radar Transceiver Chipset|NXP  S32R Radar Microcontroller - S32R27|NXP  V2X Communications|NXP  i.MX6Q|i.MX 6Quad Processors|Quad Core|NXP  TJA1043|NXP  Links Intelligent Roadside Unit|NXP  Beige Box Demonstration CES 2017|NXP  Block Diagram
View full article
Demo Virtual Doctor       Features Connecting patients with clinicians anywhere, anytime, with real steaming secure patient data, vital signs, diagnostics, video conferencing Integrated Medical Tablet IDM100 is a secure HIPAA compliant healthcare platform designed for clinical and at home use Powered by NXP’s IMX6x MCU and was prototyped using the Healthcare AFE Reference Design   NXP Recommends i.MX 6Dual Processors|Advanced 3D Graphics Kinetis K20 100 MHz|ARM Cortex-M4|32-bit USB MCUs Power Management for i.MX Processors   Links Dictum Health   P13
View full article
Demo      Features Detect fatigue using a camera via an algorithm based on optical absorption rate of facial blood vessels Efficient processing with up to 1.2MHz Quad ARM Cortex-A9 architecture with a NEON multimedia processing acceleration engine Video processing unit in i.MX 6Quad to record front camera video in H.264 format Face tracking algorithm to track the driver's head for a real driving use case   NXP Recommends i.MX6Q|i.MX 6Quad Processors|Quad Core
View full article
Demo This demo shows the wide voltage operating range of the AXPnT Translator family. An onboard oscillator provides a low frequency clock to drive the input channel. LEDs indicate the signal on the input and output side of the translator. Two dials allow the user to independently set the input and output voltage rails. This demo visually shows how logic translators operate and that the AXPnT family has the widest operating range of current translators     Features: Input voltage range 0 to 2.5V, output voltage range 0 to 5.5V (widest in industry) Based on ultra-lower power AXP Logic family   _______________________________________________________________________________________________________   Featured NXP Products: NXP's AXP Translators _______________________________________________________________________________________________________     SP02
View full article