NXP Designs ナレッジベース

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NXP Designs Knowledge Base

ディスカッション

ソート順:
  Overview   Vehicle-to-Everything (V2X) technology enables cars to communicate with their surroundings and makes driving safer and more efficient for everyone. By making the invisible visible, V2X warns the driver of road hazards, helping reduce traffic injuries and fatalities. In addition to improving safety, V2X helps to optimize traffic flow, reduce traffic congestion and lessen the environmental impact of transportation. V2X is a key component for full autonomous driving. V2X need message package signing & verification which need high CPU loading if used CPU. Qualcomm recommend their customers to use NXP i.MX8X/XL which have HSM as their modem’s companion chip. Two major components in the system: RSU (Road Side Unit) and OBU (On Board Unit). Both have similar system design, with minor differences. Block Diagram   Product Category MCU/MPU Product URL 1 i.MX 8X Family – Arm® Cortex®-A35, 3D Graphics, 4K Video, DSP, Error Correcting Code on DDR  Product Description 1 Extending the scalable range of the i.MX 8 series, the i.MX 8X family is comprised of common subsystems and architecture from the higher-end i.MX 8 family, establishing a range of cost-performance scaling with pin-compatible options and a high level of software reuse. Product URL 2 https://www.nxp.com/design/development-boards/automotive-development-platforms/s32k-mcu-platforms/s32k144-evaluation-board:S32K144EVB  Product Description 2 The S32K144EVB is a low-cost evaluation and development board for general purpose automotive applications.   Category Transceivers Product URL 1 TJA1051: High-speed CAN transceiver  Product Description 1 The TJA1051 is a high-speed CAN transceiver that provides an interface between a Controller Area Network (CAN) protocol controller and the physical two-wire CAN bus. Product URL 2 TJA1101: 2nd generation Ethernet PHY Transceivers - IEEE 100BASE-T1 compliant  Product Description 2 TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.   Category Power Management Product URL PF8100-PF8200: 12-channel Power Management Integrated Circuit (PMIC) for High-Performance Processing Applications  Product Description The PF8100/PF8200 PMIC family is designed for high-performance processing applications such as infotainment, telematics, clusters, vehicle networking, ADAS, vision and sensor fusion.   Category Secure Element Product URL SXF1800: Secure Element IC for V2X Communication  Product Description SXF1800 is based on highly secure microcontroller used also to protect mobile payments, providing highest proven assets protection.   Category I2C interface Product URL 1 PCA9538: 8-bit I²C-bus and SMBus low power I/O port with interrupt and reset  Product Description 1 The PCA9538 is a 16-pin CMOS device that provides 8 bits of General Purpose parallel Input/Output (GPIO) expansion with interrupt and reset for I2C-bus/SMBus applications and was developed to enhance the NXP Semiconductors family of II2CC-bus I/O expanders. Product URL 2 PCT2075: I2C-Bus Fm+, 1 Degree C Accuracy, Digital Temperature Sensor And Thermal Watchdog  Product Description 2 The PCT2075 is a temperature-to-digital converter featuring ±1 °C accuracy over ‑25 °C to +100 °C range. Product URL 3 PCA85073A: Automotive tiny Real-Time Clock/Calendar with alarm function and I2C-bus  Product Description 3 The PCA85073A is a CMOS1 Real-Time Clock (RTC) and calendar optimized for low power consumption.   Category Wi-Fi Product URL 88W8964: 2.4/5 GHz Dual-Band 4x4 Wi-Fi® 5 (802.11ac) Access Solution  Product Description The 88W8964 features 160MHz bandwidth and Multi-User Multi-Input Multi-Output (MU-MIMO) while achieving 2.6 Gbit/s peak data rate for high speed, secure, and reliable access points and smart gateways.   Category V2X Modem Product URL RoadLINK® SAF5400 Single Chip Modem for V2X  Product Description The RoadLINK SAF5400 is an automotive-qualified single chip DSRC modem for V2X applications. The SAF5400 modem is able to receive and verify up to 2000 messages per second.
記事全体を表示
  Overview   Since 1996 in EU and since 2000 in Europe, the OBD (On-Board Diagnostics) is mandatory for all the cars manufactured. This protocol is used to verify the smoke emissions and check if any car is between the parameters stablished in every country. Also detect engine failures without need to check the engine manually, identifying accurately the problems reducing the repairing time and cost. OBD-II is a sort of computer which monitors emissions, mileage, speed, and other useful data. OBD-II is connected to the check engine light, which illuminates when the system detects a problem. Scan tools can be used to make sense of the diagnostic trouble codes and collect data on other aspects of vehicle’s performance.   Use Cases Hotspot in the CAR Geofences and speed limits Driving habits tracking Insurance and Rental Entertainment   Block Diagram   Products Category Name MCU Product URL 1 MIMXRT1050-EVK: i.MX RT1050 Evaluation Kit Product Description 1 The i.MX RT1050 EVK is a 4-layer through-hole USB-powered PCB. At its heart lies the i.MX RT1050 crossover MCU, featuring NXP’s advanced implementation of the Arm® Cortex®-M7 core.   Category Name Serial Link Bus Product URL 1 KIT33660EFEVBE: Evaluation Kit - MC33660, ISO K Line Serial Link Product Description 1 The KIT33660 evaluation board supports the MC33660, a serial link bus interface device designed to provide bi-directional half-duplex communication interfacing in automotive diagnostic applications.   Category Name Transceiver Product URL 1 TJA1100HN: Evaluation Board, TJA1100HN 100BASE-T1 PHY Transceiver Product Description 1 The TJA1100HN customer evaluation board is a low-cost hardware development tool which supports the functional evaluation of the TJA1100HN 100BASE-T1 PHY transceiver.  
記事全体を表示
Demo e-Cockpit Demo featuring cluster plus infotainment display. Infotainment display created using Crank Storyboard Suite. Cluster developed using CGI Studio   Cluster plus infotainment system with CAN communication Infotainment done with Crank Storyboard™ Suite; cluster done with CGI Studio Working hands-free profile with BlueZ and oFono open source libraries   Featured NXP Products i.MX6 i.MX6QP|i.MX 6QuadPlus Processors|Quad Core|NXP   Links Crank Demo - GUI / Software
記事全体を表示
Description Governing motion and speed, this domain is what makes an automobile move. Movement is based on inputs from the driver or the driver-substitute and can be modified based on personal preferences and environmental constraints, such as road conditions. The vehicle dynamics portion of this domain is where supporting subsystems, such as suspension and steering, ensure stability and a smooth ride. Our angular sensors include magnetic field sensors, integrated amplifiers and programmable sensors. NXP’s 16- and 32-bit single and dual-core automotive MCUs provide enhanced computing power and specialized peripherals for complex electric motor control functions. Integrated power supply solutions are also important elements of a power steering control unit. Features BLDC motor commutation Electronic Power Steering (EPS) Steering angle measurement Window wiper position detection Contactless angle measurement Quick response High accuracy over wider temperature range Block Diagram Products Category Name 1: MCU Product URL 1 32-bit Automotive General Purpose MCUs | NXP  Product Description 1 S32K MCUs combine multiple low power operating modes with autonomous, low power peripherals providing complete control over the dynamic and static power profiles. Category Name 2: CAN Product URL 1 CAN/LIN SBC w/<Gen2 | NXP  Product Description 1 The MC33903 works as an advanced power management unit for the MCU and additional integrated circuits such as sensors and CAN transceivers Product URL 2 UJA1169LTK | Mini High-Speed CAN SBC | NXP  Product Description 2 The UJA1169L is designed to be used in applications that require more than one transceiver or additional power supply resources. Category Name 3: Sensor Product URL 1 KMZ60 | Angle sensor with integrated amplifier | NXP  Product Description 1 The MagnetoResistive (MR) sensor with integrated amplifier is designed for angular control applications and Brushless DC (BLDC) motors with even-numbered pole pairs. Demos Automotive Magnetic Sensors  Training Vehicle Dynamics &amp; Safety: Next-Generation Automotive Security Solutions  Tools Product Link S32K144EVB: S32K144 Evaluation Board S32K144 Evaluation Board | NXP  KIT33903BD3EVBE: Evaluation Kit - MC33903BD3, SBC Gen2 with CAN and LIN EVK - MC33903BD3, SBC Gen2 with CAN and LIN | NXP 
記事全体を表示
This demo which shows a complete Ethernet AVB audio amplifier solution built with NXP silicon and software.     Features Audio Video Bridging for automotive infotainment purposes System AVB amplifier for car audio nodes Analog video/audio is converted into AVB and outputs to vybrid Tower running AVB stack Featured NXP Products Vybrid Qorivva MCU Development Hardware Used Vybrid TWR board
記事全体を表示
Demo This demo shows an infotainment and ADAS system based on NXP Ethernet components and is divided in three main parts: Infotainment, Network and ADAS. In the infotainment part, a “Head Unit” ECU plays locally an MPEG movie and also streams it over Ethernet to the second “Rear Seat Unit” ECU. Both ECUs also execute in the backroad the NXP AVB SW stack. This enables the two ECUs to be perfectly synchronized with each other. Therefore the two ECUs can playback the very same video (and audio) frame at the same time on their local displays. In the network part the new Automotive Ethernet Switch (SJA1105EL) and PHYs (TJA1100HN) implement the Ethernet connectivity of the system. The switch executes the AVB “gPTP” synchronization SW that enables the infotainment application described above to operate. In the ADAS part a surround view camera captures a video stream and streams it to a “Cluster” ECU also connected via the automotive Ethernet network. The camera is based on the NXP “MPC5604E ” Salsa processor and on a competitor’s BroadR-Reach PHY. This also shows the interoperability of the TJA1100HN PHY with competitor’s products. Features: All displays are implemented with NXP i.MX6 processor, and a full implementation of the NXP Ethernet AVB Stack running on Linux. The camera is based on an NXP Salsa processor (MPC5304EKIT) . The Switch board that connects all displays and the camera uses the NXP SJA1105EL Automotive Ethernet switch and the TJA1100HN BroadR-Reach Ethernet PHY ______________________________________________________________________________________________________________ Featured NXP Products: Product Link IEEE 100BASE-T1 compliant Automotive Ethernet PHY Transceiver TJA1100HN | Automotive Ethernet PHY Transceiver | NXP  i.MX 6 Series i.MX 6 Series Applications Processors | Multicore Arm Cortex-A7/A9/M4 | NXP  Audio Video Bridging Software https://www.nxp.com/design/design-services/audio-video-bridging-software:AVB-SOFTWARE?&fsrch=1&sr=4&pageNum=1 Development Kit Enabling Video Over Ethernet with NXP® MPC5604E MCU NXP® MPC5604EKIT:Development Kit | NXP  ___________________________________________________________________________________________________________
記事全体を表示
SECO presents three independent displays powered by NXP's i.MX6 applications processor as well as a single board computer using an i.MX 6 processor for a digital display. SECO also demonstrates i.MX 6 with UDOO, a open hardware computer at the FTF Americas 2014. Features Qseven standard i.mx6 productscarrier board running OpenGL and a half-size Qseven board i.MX6 single board computer for digital signage UDOO board, educational Do-It-Yourself (DYI), i.MX6 quad core with Arduino compatible IDE with Basic input and outputs with peripherals Featured NXP Products i.MX6 Links SECO - Partner Profile Information Videos   UDOO Smart Theremin    
記事全体を表示
Description Application demo recognizes 10 keywords: "yes", "no", "up", "down", "left", "right", "on", "off", "stop", "go" spoken into the on-board microphone. Use terminal output - 115200 baud - to see results. This demo was created as part of hands-on lab demonstrating model conversion which can be found here: https://community.nxp.com/docs/DOC-344227. Software The RT1060 SDK should already be installed in MCUXpresso IDE. Drag-and-drop the .zip file into the Project Explorer view, and then compile and flash. NXP Product Link i.MX RT1060 Evaluation Kit i.MX RT1060 Evaluation Kit | NXP 
記事全体を表示
Demo See how NXP integrates automotive and microcontroller technology to develop next-generation drones including high reliability, industrial quality, and additional security with drone-code compliant flight management unit running PX4. Video Features Electronic speed controllers with Field Oriented Control of BLDC (Brushless DC motors) TJA110 2-wire  Automotive Ethernet PHY Transceiver|NXP  SCM-i.MX6 Training https://register.gotowebinar.com/rt/9153317036356506113  Find our more at www.nxp.com/uav
記事全体を表示
The KW36/35/34 is an ultra-low power, highly integrated single-chip family that enables Bluetooth Low Energy version 5 and Generic FSK (at 250, 500 and 1000 kbps) connectivity for automotive, industrial and medical embedded systems. KW36/35/34 integrates an Arm ®  Cortex ® -M0+ CPU, up to 512 KB Flash and 64 KB SRAM, Bluetooth LE and Generic FSK hardware Link Layers and peripherals optimized to meet the requirements of the target applications. KW36/35/34 supports up to 8 simultaneous Bluetooth LE connections as either a master, a slave or any combination. The KW36 includes an integrated FlexCAN module enabling seamless integration into an automotive or industrial CAN communication network. The FlexCAN module can support CAN’s flexible data-rate (CAN FD) protocol for increased bandwidth and lower latency. The Kinetis KW36A/35A/34A MCUs feature AEC Q100-Grade 2 temperature range qualification while the KW36Z/35Z feature and Industrial qualification. As more and more car OEM are considering to use phone as the car key, which need to localize the driver’s position, most customers prefer to use RSSI based solution as it can be supported by current phone directly, while PDE and AOA is not compatible with current phone. Common RSSI Localization method is acquiring advertising channels, It’s easy, but it is hard to make authentication, can be attacked easily and have low anti-interference ability as it only have 3 channels. So customers are asking for a new method to monitor the data channels with hopping. This demonstration system implement data channel’s RSSI tracing and monitoring of 4 BLE connections at the same time, and designed a GUI to simplify the steps to setup the demo system, and view the result visually.
記事全体を表示
Flying glasses demonstrator: Dual PMSM demo uses Qorivva MPC574xP and features spinning glasses mounted on the rotor of a first motor, while the second motor is equipped with a blade, "cutting" the glasses. Four glasses are mounted on the shaft of one motor while it is spinning. The second motor is running at the same time and it turn its propeller in a predefined movement so there is no damage to the glasses.   https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4305972345001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blank   Features Permanent magnet Synchronous Motors Sensor used for speed and positioning measurement Featured NXP Products MPC574xP: Qorivva 32-bit MCU for Automotive and Industrial Functional Safety Applications Training Introduction to PMSM Motor Controls
記事全体を表示
Demo On this demo, we are showing a comparison between CAN-FD and classic CAN on the LPC54618 microcontroller. The LPC board is doing a firmware update using both CAN protocols Dual LPC54618 microcontroller CAN-FD kits illustrate the speed benefits of CAN-FD versus classic CAN One board acts as the vehicle console display and the other emulates a radio which serves the HMI over the CAN link Selecting between CAN and CAN-FD demonstrates the benefits in the display updates and in a simulated firmware update transfer Product Link LPCXpresso54618 CAN-FD kit OM13094 | LPCXpresso Development Board | LPC Microntrollers (MCUs) | NXP  LPC546XX LPC546XX Microcontroller (MCU) Family | NXP  Block Diagram
記事全体を表示
Radar-detected Emergency Break via V2X to following traffic. RoadLink V2X platform, Ethernet Switch & 77GHz Radar Dolphin transceiver Features enabled by NXP Disrupting the market with an RFCMOS Radar-solution: •Highly integrated, minimal-footprint •Low Power Consumption •Sophisticated Functional Safety Features •Fully invisible mounting •Attractive System Cost Recommended Products •RoadLink Chipset •RF Transceiver (TEF5x00) •Baseband IC (SAF5x00) •Security IC (SXF1700) •Dolphin 77GHz Radar Chip •Ethernet Switch Resources Website http://www.nxp.com/products/rf/millimeter-wave-solutions/radar-technology:RADAR-TECH Video https://www.youtube.com/watch?v=H5eLhER9jZ4
記事全体を表示
Demo See NXP breakthrough automotive designs using radar that enhance safety and the driver experience with ADAS and other safety applications Products S32R27 Radar Processor • CPU: Dual Z7’s with Lock-step Z4 enabling ASIL-D applications • Embedded memory: 2 MB Flash & 1.5 MB SRAM (both ECC) • Radar signal processing toolkit: best in class performance per power MR3003 Radar Transceiver • Fully integrated SiGe radar front end for 76-81 GHz • Tx 5-bit phase rotators, and Tx BPSK modulator • 3 transmitter and 4 receiver channels • ISO 26262 compliant – ASIL level B • Optimized for fast chirp modulation • Support for 4 GHz bandwidth TEF810X Radar Transceiver • Fully integrated RFCMOS radar front end for 76-81 GHz • 3 transmitter and 4 receiver channels • LVDS, CIF and CSI-2 interface • ISO 26262 compliant – ASIL level B • Lowest power: 1.2 W • Support for 4 GHz bandwidth
記事全体を表示
Demo The Automotive Magnetic Sensors demo will showcase the use of Rotational Wheel Speed Sensors for car ABS and Angular Sensors for Electric Throttle Control (ETC) as well as for Steering Angle measurement.     Features: NXP supplies magnetic sensors for rotational wheel speed and true angular measurement systems: ABS speed sensors with simple ferrites instead of expensive rare earth magnets, and with best in class jitter performance required for iTPMS, Angular sensors with outstanding accuracy of ±1˚ over full temp range and lifetime while operating in a wide temperature range up to 160 °C/320 °F. _______________________________________________________________________________________________________     Featured NXP Products: Sensors for Automotive|NXP _______________________________________________________________________________________________________     S01
記事全体を表示
Demo This demo shows the wide voltage operating range of the AXPnT Translator family. An onboard oscillator provides a low frequency clock to drive the input channel. LEDs indicate the signal on the input and output side of the translator. Two dials allow the user to independently set the input and output voltage rails. This demo visually shows how logic translators operate and that the AXPnT family has the widest operating range of current translators     Features: Input voltage range 0 to 2.5V, output voltage range 0 to 5.5V (widest in industry) Based on ultra-lower power AXP Logic family   _______________________________________________________________________________________________________   Featured NXP Products: NXP's AXP Translators _______________________________________________________________________________________________________     SP02
記事全体を表示
Demo Summary An autonomous vehicle platform leveraging NXP’s new BlueBox engine, and deploying NXP silicon and software solutions at each ADAS node. The system demonstration incorporates the BlueBox central computing engine, together with radar, lidar, and vision sensing, as well as an on-board secure V2X system     Local Motors 3D Printed Car and NXP V2X Tech Showcase - YouTube      Demo / product features   BlueBox—a unique solution designed to help meet the stringent automotive safety, power and processing performance requirements of autonomous vehicle platforms S32V automotive vision and sensor fusion processor LS2085A embedded compute processor Up to 90,000 DMIPS at < 40 W, ISO 26262 supported   NXP Recommends   Product Link NXP BlueBox https://www.nxp.com/design/development-boards/automotive-development-platforms/nxp-bluebox-autonomous-driving-development-platform:BLBX?&tid=vanBlueBox S32V234 S32V234 Vision Processor | NXP        Document Number: https://community.nxp.com/docs/DOC-330366       A20
記事全体を表示
The Motor Control Development Toolbox includes an embedded target supporting MCUs, Simulink™ plug-in libraries, and tool chain for configuring and generating the necessary software.     Features Generate code for standalone application with direct download to target support Optimized motor control library blocks including Park/Clarke transforms, digital filters, and general functions I/O blocks including CAN, SPI, PIT timer, Sine Wave Generation, eTimer, PWM and A/D. On-target profiling of functions and tasks Data acquisition and calibration using FreeMASTER tool Boot loader utility for programming application in flash Seamless integration with embedded coder including SIL and PIL test   Products Link S12ZVM S12ZVM Mixed-Signal MCUs|MagniV | NXP  S12ZVM Evaluation Board S12ZVM Evaluation Board | NXP  Links MCToolbox Automotive Block Diagram  
記事全体を表示
Demo Wheel rotation is controlled by the SB0400 DC motor pre-driver. When the wheel is stopped manually, the Wheel Speed Sensor -KMI23- detects it & sends a signal to the SB0400 motor pre-driver & S32K MCU to activate the electromagnet Products 32-bit Automotive General Purpose MCUs|NXP Motorcycle Two-Wheel Antilock Braking (ABS)|NXP KMI23_KMI25|NXP  Links Motorcycle Two-Wheel Antilock Braking (ABS)|NXP  Analog Expert Software and Tools|NXP  Recommended product Link S32K144EVB https://www.nxp.com/design/development-boards/automotive-development-platforms/s32k-mcu-platforms/s32k144-evaluation-board:S32K144EVB?&fsrch=1&sr=1&pageNum=1
記事全体を表示
Demo We will present Ethernet AVB System Solution Demo running on Vybrid VF6XX or Calypso 6M/3M MPC574XG. Application will show audio playback of multi-channel audio streams received via Ethernet/Broadcom BroadRReach physical interface/, audio data streaming capability from external source or memory, audio sample rate conversion (Vybrid specific), Virtual Autosar Ethernet driver (cross core implementation) and cross core communication module capabilities.   Audio over AVB network—multi-channel audio streaming Syntonized audio playback over multiple audio end nodes Complex AVB solution supporting Power Architecture® and ARM® architecture   Product Link Vybrid Controller Solutions Tower System Module Vybrid VF6xx Tower System Kit with Arm DS-5 | NXP  Evaluation System for MPC574xB/C/G Family Evaluation System for MPC574xB/C/G Family | NXP 
記事全体を表示