恩智浦设计知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

NXP Designs Knowledge Base

讨论

排序依据:
SECO presents three independent displays powered by NXP's i.MX6 applications processor as well as a single board computer using an i.MX 6 processor for a digital display. SECO also demonstrates i.MX 6 with UDOO, a open hardware computer at the FTF Americas 2014. Features Qseven standard i.mx6 productscarrier board running OpenGL and a half-size Qseven board i.MX6 single board computer for digital signage UDOO board, educational Do-It-Yourself (DYI), i.MX6 quad core with Arduino compatible IDE with Basic input and outputs with peripherals Featured NXP Products i.MX6 Links SECO - Partner Profile Information Videos   UDOO Smart Theremin    
查看全文
Description Application demo recognizes 10 keywords: "yes", "no", "up", "down", "left", "right", "on", "off", "stop", "go" spoken into the on-board microphone. Use terminal output - 115200 baud - to see results. This demo was created as part of hands-on lab demonstrating model conversion which can be found here: https://community.nxp.com/docs/DOC-344227. Software The RT1060 SDK should already be installed in MCUXpresso IDE. Drag-and-drop the .zip file into the Project Explorer view, and then compile and flash. NXP Product Link i.MX RT1060 Evaluation Kit i.MX RT1060 Evaluation Kit | NXP 
查看全文
Demo See how NXP integrates automotive and microcontroller technology to develop next-generation drones including high reliability, industrial quality, and additional security with drone-code compliant flight management unit running PX4. Video Features Electronic speed controllers with Field Oriented Control of BLDC (Brushless DC motors) TJA110 2-wire  Automotive Ethernet PHY Transceiver|NXP  SCM-i.MX6 Training https://register.gotowebinar.com/rt/9153317036356506113  Find our more at www.nxp.com/uav
查看全文
The KW36/35/34 is an ultra-low power, highly integrated single-chip family that enables Bluetooth Low Energy version 5 and Generic FSK (at 250, 500 and 1000 kbps) connectivity for automotive, industrial and medical embedded systems. KW36/35/34 integrates an Arm ®  Cortex ® -M0+ CPU, up to 512 KB Flash and 64 KB SRAM, Bluetooth LE and Generic FSK hardware Link Layers and peripherals optimized to meet the requirements of the target applications. KW36/35/34 supports up to 8 simultaneous Bluetooth LE connections as either a master, a slave or any combination. The KW36 includes an integrated FlexCAN module enabling seamless integration into an automotive or industrial CAN communication network. The FlexCAN module can support CAN’s flexible data-rate (CAN FD) protocol for increased bandwidth and lower latency. The Kinetis KW36A/35A/34A MCUs feature AEC Q100-Grade 2 temperature range qualification while the KW36Z/35Z feature and Industrial qualification. As more and more car OEM are considering to use phone as the car key, which need to localize the driver’s position, most customers prefer to use RSSI based solution as it can be supported by current phone directly, while PDE and AOA is not compatible with current phone. Common RSSI Localization method is acquiring advertising channels, It’s easy, but it is hard to make authentication, can be attacked easily and have low anti-interference ability as it only have 3 channels. So customers are asking for a new method to monitor the data channels with hopping. This demonstration system implement data channel’s RSSI tracing and monitoring of 4 BLE connections at the same time, and designed a GUI to simplify the steps to setup the demo system, and view the result visually.
查看全文
Flying glasses demonstrator: Dual PMSM demo uses Qorivva MPC574xP and features spinning glasses mounted on the rotor of a first motor, while the second motor is equipped with a blade, "cutting" the glasses. Four glasses are mounted on the shaft of one motor while it is spinning. The second motor is running at the same time and it turn its propeller in a predefined movement so there is no damage to the glasses.   https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4305972345001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blank   Features Permanent magnet Synchronous Motors Sensor used for speed and positioning measurement Featured NXP Products MPC574xP: Qorivva 32-bit MCU for Automotive and Industrial Functional Safety Applications Training Introduction to PMSM Motor Controls
查看全文
Demo On this demo, we are showing a comparison between CAN-FD and classic CAN on the LPC54618 microcontroller. The LPC board is doing a firmware update using both CAN protocols Dual LPC54618 microcontroller CAN-FD kits illustrate the speed benefits of CAN-FD versus classic CAN One board acts as the vehicle console display and the other emulates a radio which serves the HMI over the CAN link Selecting between CAN and CAN-FD demonstrates the benefits in the display updates and in a simulated firmware update transfer Product Link LPCXpresso54618 CAN-FD kit OM13094 | LPCXpresso Development Board | LPC Microntrollers (MCUs) | NXP  LPC546XX LPC546XX Microcontroller (MCU) Family | NXP  Block Diagram
查看全文
Radar-detected Emergency Break via V2X to following traffic. RoadLink V2X platform, Ethernet Switch & 77GHz Radar Dolphin transceiver Features enabled by NXP Disrupting the market with an RFCMOS Radar-solution: •Highly integrated, minimal-footprint •Low Power Consumption •Sophisticated Functional Safety Features •Fully invisible mounting •Attractive System Cost Recommended Products •RoadLink Chipset •RF Transceiver (TEF5x00) •Baseband IC (SAF5x00) •Security IC (SXF1700) •Dolphin 77GHz Radar Chip •Ethernet Switch Resources Website http://www.nxp.com/products/rf/millimeter-wave-solutions/radar-technology:RADAR-TECH Video https://www.youtube.com/watch?v=H5eLhER9jZ4
查看全文
Demo See NXP breakthrough automotive designs using radar that enhance safety and the driver experience with ADAS and other safety applications Products S32R27 Radar Processor • CPU: Dual Z7’s with Lock-step Z4 enabling ASIL-D applications • Embedded memory: 2 MB Flash & 1.5 MB SRAM (both ECC) • Radar signal processing toolkit: best in class performance per power MR3003 Radar Transceiver • Fully integrated SiGe radar front end for 76-81 GHz • Tx 5-bit phase rotators, and Tx BPSK modulator • 3 transmitter and 4 receiver channels • ISO 26262 compliant – ASIL level B • Optimized for fast chirp modulation • Support for 4 GHz bandwidth TEF810X Radar Transceiver • Fully integrated RFCMOS radar front end for 76-81 GHz • 3 transmitter and 4 receiver channels • LVDS, CIF and CSI-2 interface • ISO 26262 compliant – ASIL level B • Lowest power: 1.2 W • Support for 4 GHz bandwidth
查看全文
Demo The Automotive Magnetic Sensors demo will showcase the use of Rotational Wheel Speed Sensors for car ABS and Angular Sensors for Electric Throttle Control (ETC) as well as for Steering Angle measurement.     Features: NXP supplies magnetic sensors for rotational wheel speed and true angular measurement systems: ABS speed sensors with simple ferrites instead of expensive rare earth magnets, and with best in class jitter performance required for iTPMS, Angular sensors with outstanding accuracy of ±1˚ over full temp range and lifetime while operating in a wide temperature range up to 160 °C/320 °F. _______________________________________________________________________________________________________     Featured NXP Products: Sensors for Automotive|NXP _______________________________________________________________________________________________________     S01
查看全文
Demo This demo shows the wide voltage operating range of the AXPnT Translator family. An onboard oscillator provides a low frequency clock to drive the input channel. LEDs indicate the signal on the input and output side of the translator. Two dials allow the user to independently set the input and output voltage rails. This demo visually shows how logic translators operate and that the AXPnT family has the widest operating range of current translators     Features: Input voltage range 0 to 2.5V, output voltage range 0 to 5.5V (widest in industry) Based on ultra-lower power AXP Logic family   _______________________________________________________________________________________________________   Featured NXP Products: NXP's AXP Translators _______________________________________________________________________________________________________     SP02
查看全文
Demo Summary An autonomous vehicle platform leveraging NXP’s new BlueBox engine, and deploying NXP silicon and software solutions at each ADAS node. The system demonstration incorporates the BlueBox central computing engine, together with radar, lidar, and vision sensing, as well as an on-board secure V2X system     Local Motors 3D Printed Car and NXP V2X Tech Showcase - YouTube      Demo / product features   BlueBox—a unique solution designed to help meet the stringent automotive safety, power and processing performance requirements of autonomous vehicle platforms S32V automotive vision and sensor fusion processor LS2085A embedded compute processor Up to 90,000 DMIPS at < 40 W, ISO 26262 supported   NXP Recommends   Product Link NXP BlueBox https://www.nxp.com/design/development-boards/automotive-development-platforms/nxp-bluebox-autonomous-driving-development-platform:BLBX?&tid=vanBlueBox S32V234 S32V234 Vision Processor | NXP        Document Number: https://community.nxp.com/docs/DOC-330366       A20
查看全文
The Motor Control Development Toolbox includes an embedded target supporting MCUs, Simulink™ plug-in libraries, and tool chain for configuring and generating the necessary software.     Features Generate code for standalone application with direct download to target support Optimized motor control library blocks including Park/Clarke transforms, digital filters, and general functions I/O blocks including CAN, SPI, PIT timer, Sine Wave Generation, eTimer, PWM and A/D. On-target profiling of functions and tasks Data acquisition and calibration using FreeMASTER tool Boot loader utility for programming application in flash Seamless integration with embedded coder including SIL and PIL test   Products Link S12ZVM S12ZVM Mixed-Signal MCUs|MagniV | NXP  S12ZVM Evaluation Board S12ZVM Evaluation Board | NXP  Links MCToolbox Automotive Block Diagram  
查看全文
Demo Needs for insuring availability of Electrical Power is increasing. Batteries are spreading into automotive, electrical storage systems. This demo will demonstrate the Battery Management Product Family from NXP.   Most scalable and comprehensive battery management solutions Automotive robustness and in-house manufacturing process Designed for Functional Safety   Featured NXP Product 14-Channel Li-ion Battery Cell Controller IC|NXP   Target Applications Automotive Battery Chargers and Management 48V battery applications High-voltage battery management systems (> 800 V) Industrial Energy Storage Systems Uninterrupted power supply (UPS) E-bikes, E-scooters   Block Diagram
查看全文
Demo Wheel rotation is controlled by the SB0400 DC motor pre-driver. When the wheel is stopped manually, the Wheel Speed Sensor -KMI23- detects it & sends a signal to the SB0400 motor pre-driver & S32K MCU to activate the electromagnet Products 32-bit Automotive General Purpose MCUs|NXP Motorcycle Two-Wheel Antilock Braking (ABS)|NXP KMI23_KMI25|NXP  Links Motorcycle Two-Wheel Antilock Braking (ABS)|NXP  Analog Expert Software and Tools|NXP  Recommended product Link S32K144EVB https://www.nxp.com/design/development-boards/automotive-development-platforms/s32k-mcu-platforms/s32k144-evaluation-board:S32K144EVB?&fsrch=1&sr=1&pageNum=1
查看全文
Demo We will present Ethernet AVB System Solution Demo running on Vybrid VF6XX or Calypso 6M/3M MPC574XG. Application will show audio playback of multi-channel audio streams received via Ethernet/Broadcom BroadRReach physical interface/, audio data streaming capability from external source or memory, audio sample rate conversion (Vybrid specific), Virtual Autosar Ethernet driver (cross core implementation) and cross core communication module capabilities.   Audio over AVB network—multi-channel audio streaming Syntonized audio playback over multiple audio end nodes Complex AVB solution supporting Power Architecture® and ARM® architecture   Product Link Vybrid Controller Solutions Tower System Module Vybrid VF6xx Tower System Kit with Arm DS-5 | NXP  Evaluation System for MPC574xB/C/G Family Evaluation System for MPC574xB/C/G Family | NXP 
查看全文
Demo Play "Asphalt Assault" video game while demonstrating NXP's motor driving capabilities using the S12 processor and 33932 motor driver controlling two engine control motors.   Product Link MC9S12G128 Ultra Reliable 16-bit Tower System Module https://www.nxp.com/design/development-boards/tower-development-boards/mcu-and-processor-modules/16-bit-mcu-modules/mc9s12g128-ultra-reliable-16-bit-tower-system-module:TWR-S12G128?&lang_cd=en Tower® Expansion Board - MC33932 & MC33926, Dual & Single H-Bridge, Brushed DC & Stepper motor Driver, 5-28V, 5A Tower Expansion Board - MC33932 & MC33926, Dual & Single H-Bridge, Brushed DC & Stepper motor Driver, 5-28V, 5A | NXP  Ultra-Reliable S12G General Purpose Automotive and Industrial Microcontrollers https://www.nxp.com/products/processors-and-microcontrollers/additional-architectures/16-bit-s12-and-s12x-mcus/ultra-reliable-s12g-general-purpose-automotive-and-industrial-microcontrollers:S12G?&lang_cd=en MC33932: H-Bridge Motor Driver, 5-28 V, 5 A, 11 kHz MC33932 | H-Bridge Motor Driver | NXP 
查看全文
Demo This demo shows an intelligent and efficient automotive system which encompasses surround view (360 Video camera) paired with a LIDAR (360 Laser surround view) for pedestrian detection, traffic sign recognition, speed detection, etc. Products Links NXP BlueBox https://www.nxp.com/design/development-boards/automotive-development-platforms/nxp-bluebox-autonomous-driving-development-platform:BLBX?&fsrch=1&sr=2&pageNum=1 QorIQ® LS2088A Reference Design Board https://www.nxp.com/design/qoriq-developer-resources/qoriq-ls2088a-reference-design-board:LS2088A-RDB?&lang_cd=en S32V230 Family of Processors https://community.nxp.com/external-link.jspa?url=http%3A%2F%2Fwww.nxp.com%2Fproducts%2Fautomotive-products%2Fmicrocontro…  S32R Radar Microcontroller - S32R27 https://community.nxp.com/external-link.jspa?url=http%3A%2F%2Fwww.nxp.com%2Fproducts%2Fautomotive-products%2Fmicrocontro…  32-bit Automotive General Purpose MCUs https://community.nxp.com/external-link.jspa?url=http%3A%2F%2Fwww.nxp.com%2Fproducts%2Fautomotive-products%2Fmicrocontro…  Other Links ADAS & Autonomous Driving|NXP  V2X Communications|NXP 
查看全文
Demo Owner Rebeca   The Freescale concept car demonstrates multiple solutions for automotive systems in powertrain, infotainment, cluster, safety and body applications. Specific system solutions include engine control, small and large motor control, lamp control, radio, digital cluster, gauge drivers, TPMS, touch control, surround view camera, media player and fast boot Linux®.     https://community.nxp.com/players.brightcove.net/4089003392001/default_default/index.html?videoId=4282635362001" style="color: #05afc3; background-color: #ffffff; font-size: 14.4px;" target="_blank   Featured NXP Products Qorivva S12 MagniV S08 i.MX6 Links Automotive
查看全文
ARM's Ronan Synnott demonstrates the Keil Microcontroller Development Kit (MDK) at the 2014 FTF-Americas. The MDK is a complete software development environment for the Kinetis device family.   Features Demonstrating Keil's Microcontroller Development Kit (full feature debug IDE from ARM) solution Connecting via Ulink Pro JTAG connector ARMCC (ARM compiler) View registers, view memory, etc. Values update on the fly, logic analyzer to visualize values in a system and display on a timeline format   Featured NXP Products Kinetis Microcontrollers Links ARM  
查看全文
Demo Owner Mark Middleton Processor Expert Software is a development system to create, configure, optimize, migrate, and deliver software components that generate source code for NXP silicon.       Features Processor expert software for Vybrid and i.MX processors Each component encapsulates a discrete set of functionality designed to accomplish the component's design objectives. When used, it may generate configuration files, header files, and/or source code depending on the type of component. A component may represent a hardware abstraction, a peripheral driver, a software algorithm (such as data encryption), or any logical collection of software function. Featured NXP Products Vybrid i.MX Applications Processors based on ARM® Cores Development Software Used Processor Expert Software and Embedded Components Links Vybrid Controller Solutions based on ARM® Technology ARM® Cortex®-A9 Cores: i.MX 6 Series Multicore Processors  
查看全文