Wi-Fi Camera Demo using NXP Single Chip Modules

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Wi-Fi Camera Demo using NXP Single Chip Modules

Wi-Fi Camera Demo using NXP Single Chip Modules

Boundary Devices demo is a handheld, battery powered wireless streaming application. The demo consists of an NXP SCM-i.MX 6SoloX V-Link device (i.MX6SoloX/PF0100/512MB LPDDR2) + Boundary Devices’ V-Link Top board with 802.11ac module + Boundary Devices’ Carrier board with 5MP MIPI Camera and Battery

SCM V-Link technology is ideal for handheld/space-constrained applications allowing customers to integrate vertically.

Features:

  • The demo application streams data via wireless from the 5MP camera on the handheld device to a desktop board which shows the stream on a 7” display.
  • There is a point-to-point link from the handheld device to the desktop device.
  • V-Link Top board from Boundary Devices – QCA9377 802.11ac + BT4.1 module. Pre-certified and ready for production. Mounts on top of SCM V-Link module which is ideal for space constrained applications. 22mm x 19mm board dimensions.
  • Available Linux/Android Drivers for easy Wi-Fi + BT software integration for kernel 3.14.28 and above.
  • On 5GHz network utilizing SDIO 3.0, Wi-Fi throughput is 90Mb/s.

___________________________________________________________________________________________________

Featured NXP Products:

ラベル(1)
タグ(2)
添付
評価なし
バージョン履歴
最終更新日:
‎05-09-2016 03:29 PM
更新者:
NXP Employee