Overview
NXP has a broad portfolio of software and processors for security. Regarding software, NXP has complete Turnkey solutions or optimized software components; Regarding processors, NXP has scalable solution from 1xA53 to 16xA72.
LS1043A is a good candidate for Low-end UTM, it comes with the option for 5 Gbps single pass cryptographic offload and 10 Gbps data path parse, classification and distribution which helps in delivering flows to cores for additional security processing.
Use Cases
Network security is a large, growing market. UTM Key System Features are as following:
- Enterprise FW features
- Antivirus
- Content filtering
- Spam filtering
Block Diagram
Block Diagram-UTM-PNG.png
Products
| Category |
MPU |
| Product URL |
Layerscape LS1043A Reference Design Board |
| Product Description |
The LS1043A reference design board (RDB) is a computing, evaluation, and development platform that supports the Layerscape LS1043A architecture processor. |
| Category |
Power Management |
| Product URL |
MC34VR500: Multi-Output DC/DC Regulator |
| Product Description |
The NXP® MC34VR500 power management solution for network processor systems is a high-efficiency, quad buck regulator with up to 4.5 A output and five user-programmable LDOs.
|
| Category |
RTC |
| Product URL |
PCF85063TP: Tiny Real-Time Clock/calendar |
| Product Description |
The PCF85063TP is a CMOS Real-Time Clock (RTC) and calendar optimized for low power consumption. An offset register allows fine-tuning of the clock. |