Solar Panel Tracker Control Using the MC34932 Dual H-Bridge Motor Driver

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Solar Panel Tracker Control Using the MC34932 Dual H-Bridge Motor Driver

Solar Panel Tracker Control Using the MC34932 Dual H-Bridge Motor Driver

Demo Owner: Thomas Zemites

 

Demonstration of cost effective Solar Panel Tracker Control using MC34932 dual H-Bridge motor driver. These thermally efficient 28V / 5A H-Bridge DC Brushed motor drivers feature real-time load current monitoring and automatic thermal back-off to ensure high availability operation in demanding high-current, high-temperature automotive and industrial applications.  The demonstration uses the FRDM-KL25Z board in conjunction with Solar Tracker Demo board and graphical user interface.

 

 

 

Features

  • Thermal protection
    • Package, PWM Mode, Thermal Fold-back, Current Mirror, Complete Internal protection

Featured NXP Products

ProductLink
MC34932/S H-Bridge, Brushed DC Motor Driver, 5-36V, 5A, 11kHz/20kHzMC34932 | H-Bridge, Brushed DC Motor Driver | NXP 
KL2x-72/96MHz, USB Ultra-Low-Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ CoreArm® Cortex®-M0+|Ultra-Low Power Kinetis® KL2x USB MCU | NXP 
Freedom Development Platform for Kinetis® KL14, KL15, KL24, KL25 MCUshttps://www.nxp.com/design/development-boards/freedom-development-boards/mcu-boards/freedom-developm... 
标签 (1)
无评分
版本历史
最后更新:
‎06-09-2014 01:26 PM
更新人:
NXP Employee