Overview
The S12ZVH-REF-V1 is a reference design engineered for being a design base for starting an instrument cluster project, also it helps to reducing Automotive Cluster development time and maximizing engineering resources.
Based on the 16-bit S12 MagniV® S12ZVH mixed-signal microcontrollers, the S12ZVH-REF-V1 provides a production-looking design with impressive integration. The S12ZVH-REF-V1 reference design is not only provided as a hardware reference but also as a software and mechanical design.
Block Diagram
Juan-Rodarte_0-1617742781909.png
Products
Features
Interfaces
- LIN physical transceiver and connector
- CAN connector interfaced with MCUs CAN physical transceiver
Components
- 1 x custom 160 segment LCD
- 1 x low-power piezoelectric speaker
- 4 x stepper motors
- 49 x LEDs used as telltales and backlights
- 6 x user buttons
- 2 x potentiometers
S12ZVH
- The S12ZVH-REF-V1 does not include on-board programming/debugging circuitry; it requires an external programmer compatible with the BDM protocol.
Files
S12ZVH-REF-V1 Mechanical and Assembly files
S12ZVH-REF-V1 Reference Design Software (CW10.5)