Description
Industry 4.0 applications demand superior performance and reliable communications for network synchronization, on-time data delivery, and energy efficiency—even under the most extreme operating conditions. Current manufacturing challenges require flexible platforms capable of uniting trustworthy networking protocols with modern and reliable machine-to-machine communications.
A remote access unit works as an interface for machinery that can’t be accessed. This tool displays parameters, measurements and can control any features of the linked machine.
This remote access unit application is based in an i.MX 6 applications processor that can be programmed with a Linux distribution and Built-in 2G/3G/GPS/Glonass.
Features
- GPU 3D
- GPU 2D (Vector Graphics)
- Camera Interface
- Cryptographic cipher engines
- Tamper detection
- Ethernet
- Four USB2.0
Block Diagram

Products
|
Category Name 1:
|
MPU
|
|
Product URL 1
|
i.MX 6Dual Applications Processors | Dual Arm® Cortex®-A9 @1.2GHz | NXP
|
|
Product Description 1
|
The i.MX 6 series of applications processors combines broad levels of integration and power-efficient processing capabilities all the way up to bleeding edge 3D and 2D graphics, as well as high-definition video, to provide a new level of multimedia performance for an unbounded next-generation user experience.
|
|
Category Name 2:
|
Transceiver
|
|
Product URL 1
|
TJA1057 | High speed CAN transceiver | NXP
|
|
Product Description 1
|
The TJA1057 is part of the Mantis family of high-speed CAN transceivers. It provides an interface between a Controller Area Network (CAN) protocol controller and the physical two-wire CAN bus
|
|
Product URL 2
|
TJA1101 | 2nd generation PHY Transceiver | NXP
|
|
Product Description 2
|
TJA1101 is a high-performance single port, IEEE 100BASE-T1 compliant Ethernet PHY Transceiver.
|
|
Product URL 3
|
Logic controlled high-side power switch | NXP
|
|
Product Description
|
The NX5P1100 is an advanced power switch and ESD-protection device for USB OTG applications. It includes under voltage and over voltage lockout, over-current, over-temperature, reverse bias and in-rush current protection circuits.
|
|
Category Name 3:
|
Power Management
|
|
Product URL 1
|
14-Channel Configurable Power Management IC | NXP
|
|
Product Description 1
|
The PF0100 SMARTMOS Power Management Integrated Circuit (PMIC) provides a highly programmable/configurable architecture, with fully integrated power devices and minimal external components.
|
|
Category Name 4:
|
Memory
|
|
Product URL 1
|
NXH5104UK: 4 Mbit Serial EEPROM | NXP
|
|
Product Description 1
|
The NXP NXH5104 is a 4 Mbit serial electrically erasable and programmable read-only memory (EEPROM). It provides byte level and page level serial EEPROM functions, sector level protection and power-down functions.
|
|
Category Name 6:
|
RTC
|
|
Product URL 1
|
PCF2123 | NXP
|
|
Product Description 1
|
The PCF2123 is a CMOS Real-Time Clock (RTC) and calendar optimized for low power applications. Data is transferred serially via a Serial Peripheral Interface (SPI-bus) with a maximum data rate of 6.25 Mbit/s.
|
Documentation
i.MX 6 Temperature Sensor Module: https://www.nxp.com/docs/en/application-note/AN5215.pdf
Tools