RDAPLSO: QorIQ P2020 UTM/Security Appliance Solution

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

RDAPLSO: QorIQ P2020 UTM/Security Appliance Solution

RDAPLSO: QorIQ P2020 UTM/Security Appliance Solution

Overview

QorIQ® P2020 UTM/Security Appliance Solution enables OEMs to develop a range of security applications including UTM appliances, IPS/IDS appliances, content security appliances, secure routers, VPN routers, secured switches and business gateways.

The QorIQ P2020-based UTM appliance enables ODMs and customers to develop a production-ready, BOM optimized, certified, off-the-shelf UTM appliance solution. It allows our customers to leverage high-performance multicore QorIQ silicon and VortiQa® software optimized for multicore for UTM security appliances.

Features

  • NXP’s high-performance QorIQ® P2020 processor in 45 nm SOI technology
  • VortiQa® software for enterprise equipment optimized for multicore processors
  • Integrated security engine: protocol support includes SNOW, ARC4, 3DES, AES, RSA/ECC, RNG, single-pass SSL/TLS, Kasumi
  • Cost-optimized bill of materials by hardware ODMs
  • FCC, UL and CE certified—ready to ship
  • Complete appliance portfolio from low to high end

Block Diagram

RDAPLSO_BD.jpg

Board

RDAPLSO_IMG.jpg

Design Resources

标签 (1)
附件
无评分
版本历史
最后更新:
‎08-11-2020 08:09 PM
更新人: