RDAPLSO: QorIQ P2020 UTM/Security Appliance Solution

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

RDAPLSO: QorIQ P2020 UTM/Security Appliance Solution

RDAPLSO: QorIQ P2020 UTM/Security Appliance Solution

Overview

QorIQ® P2020 UTM/Security Appliance Solution enables OEMs to develop a range of security applications including UTM appliances, IPS/IDS appliances, content security appliances, secure routers, VPN routers, secured switches and business gateways.

The QorIQ P2020-based UTM appliance enables ODMs and customers to develop a production-ready, BOM optimized, certified, off-the-shelf UTM appliance solution. It allows our customers to leverage high-performance multicore QorIQ silicon and VortiQa® software optimized for multicore for UTM security appliances.

Features

  • NXP’s high-performance QorIQ® P2020 processor in 45 nm SOI technology
  • VortiQa® software for enterprise equipment optimized for multicore processors
  • Integrated security engine: protocol support includes SNOW, ARC4, 3DES, AES, RSA/ECC, RNG, single-pass SSL/TLS, Kasumi
  • Cost-optimized bill of materials by hardware ODMs
  • FCC, UL and CE certified—ready to ship
  • Complete appliance portfolio from low to high end

Block Diagram

RDAPLSO_BD.jpg

Board

RDAPLSO_IMG.jpg

Design Resources

ラベル(1)
添付
評価なし
バージョン履歴
最終更新日:
‎08-11-2020 08:09 PM
更新者: