RD56F8300OUPS: Online UPS Reference Design using a 56F83xx Device

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

RD56F8300OUPS: Online UPS Reference Design using a 56F83xx Device

RD56F8300OUPS: Online UPS Reference Design using a 56F83xx Device

Overview

The 56F8300 (56800E core) family of Digital Signal Controllers (DSCs) is well suited for UPS design, combining the DSP's calculation capability with MCU controller features on a single chip.

  • Offers many dedicated peripherals, including Pulse Width Modulation (PWM) units, Analog-to-Digital Converters (ADC), timers, communication peripherals (SCI, SPI, CAN), on-board Flash and RAM
  • Online Uninterruptible Power Supplies (OUPS) provides continuous power to the load during power outage or glitches caused by power source switching
  • Ideal for computers, office equipment, communication systems and medical life support

Features

  • Single-device solution:
    • Combines MCU functionality and DSP processing power
    • TCP/IP network communication for remote control and monitoring
  • Bidirectional AC/DC conversion
  • High input power factor with Direct PFC and lower power pollution to the power grid
  • Battery management to extend battery life and lower maintenance costs
  • Power source and load conditioning can be monitored in real time
  • TCP/IP network communication for remote control and monitoring
  • Bypass operation during overload or service maintenance
  • Expedites time-to-market using out-of-the-box software components


Block Diagram

RD56F8300OUPSBLK.jpg

Board

RD56F8300OUPSIMG.jpg

Design Resources

Labels (1)
Attachments
No ratings
Version history
Last update:
‎08-11-2020 11:15 AM
Updated by: