Overview
The 56F8300 (56800E core) family of Digital Signal Controllers (DSCs) is well suited for UPS design, combining the DSP's calculation capability with MCU controller features on a single chip.
- Offers many dedicated peripherals, including Pulse Width Modulation (PWM) units, Analog-to-Digital Converters (ADC), timers, communication peripherals (SCI, SPI, CAN), on-board Flash and RAM
- Online Uninterruptible Power Supplies (OUPS) provides continuous power to the load during power outage or glitches caused by power source switching
- Ideal for computers, office equipment, communication systems and medical life support
Features
- Single-device solution:
- Combines MCU functionality and DSP processing power
- TCP/IP network communication for remote control and monitoring
- Bidirectional AC/DC conversion
- High input power factor with Direct PFC and lower power pollution to the power grid
- Battery management to extend battery life and lower maintenance costs
- Power source and load conditioning can be monitored in real time
- TCP/IP network communication for remote control and monitoring
- Bypass operation during overload or service maintenance
- Expedites time-to-market using out-of-the-box software components
Block Diagram
![RD56F8300OUPSBLK.jpg RD56F8300OUPSBLK.jpg](/t5/image/serverpage/image-id/111141iEB4BFB114C2626DF/image-size/large?v=v2&px=999)
Board
![RD56F8300OUPSIMG.jpg RD56F8300OUPSIMG.jpg](/t5/image/serverpage/image-id/111186i3C6A2DCFD20A443A/image-size/large?v=v2&px=999)
Design Resources