The TRIAX demo board was built to combine many of the demos available for accelerometer applications. The TRIAX demo board will enable you to see how Our accelerometers can add additional functionality to applications in many different industries. By thinking of accelerometer applications in terms of the measurements that are performed, they can be grouped into 5 sensing functions – Tilt, Motion, Positioning, Shock and Vibration.
The RD1986MMA6260Q reference design is a two accelerometer solution which is achieved by using the MMA6260Q (x and y-axis device) and the MMA1260D z-axis accelerometer.
Archived content is no longer updated and is made available for historical reference only.