Overview
The PN7462 family consists of 32-bit Arm® Cortex®-M0-based NFC microcontrollers offering high performance and low power consumption. Because of the integrated NFC, many of the applications in which this product is used require interaction between some controllers, either to send data or instructions. In this case the board serves as a device for reading or writing NFC devices.
OM27462CDKP-2
Required Material
Step-by-Step
- Download MCUXpresso
- Download and unzip attachment
attach.png
- Open the Project in MCUXpresso
open.png
- Build it
build.png
- Connect LPC Link to PN7462 card
108e6865-92b5-478b-8ec9-7cfdf0be3217.jpg
- Connect the two cards to the pc
- Debug the Project
- Use GPIO 4 and 5 for select interface
interface.png
- Use GPIO 6, 7 and 8 for select operation mode
operation.png