Demo
NXP has a full range of high power LDMOS ICs for powering outdoor small cell base stations. Our small cell portfolio delivers industry leading performance with powerful, efficient and diverse range of outdoor small cells targeting rapidly growing frequencies and regions in the world. This demo features new devices that cover all cellular bands from 700 to 3800 MHz
Demo / product features
A2I08H040N 9 W IC Final Small Cell Solution
- Frequency 728-960 MHz
- Gain 30.7 dB
- Efficiency 46%
- TO-270WB-15 plastic package
A2I20H060N 5 W IC Final Small Cell Solution
- Frequency 1800–2200 MHz
- Doherty performance at 8 dB OBO 1805-1880 MHz
- Gain 28.5 dB
- Efficiency 44%
- Peak 48.5 dBm
- TO-270WB-15 plastic package
A2I25H060N 5 W IC Final Small Cell Solution
- Frequency 2300–2690 MHz
- Doherty performance at 8 dB OBO 2496-2690 MHz
- Gain 27.5 dB
- Efficiency 41%
- Peak 48.2 dBm
- TO-270WB-17 plastic package
A2I35H060N 5 W IC Final Small Cell Solution
- Frequency 3400–3800 MHz
- Doherty performance at 8 dB OBO 3400-3600 MHz
- Gain 24 dB
- Efficiency 33%
- Peak 48 dBm
- TO-270WB-17 plastic package
A2I25D025N 5 W IC Final Small Cell Solution
- Frequency 2100–2900 MHz
- Doherty performance at 8 dB OBO 2400-2600 MHz
- Gain 29.1 dB
- Efficiency 40%
- Peak 45.8 dBm
- TO-270WB-15 plastic package
A2I25D012N 2.2 W IC Final Small Cell Solution
- Frequency 2100-2900 MHz
- Gain 27.7 dB
- Efficiency 40%
- TO-270WB-15 plastic package
A2I20D040N 5 W IC Final Small Cell Solution
- Frequency 1400–2300 MHz
- Doherty performance at 8 dB OBO 1850-1950 MHz
- Gain 29.7 dB
- Efficiency 46%
- Peak 47.6 dBm
- TO-270WB-17 plastic package
A2I20D020N 2.5 W Final Small Cell Solution
- Frequency 1400-2300 MHz
- Gain 29.7 dB
- Efficiency 43%
- TO270WB-17 plastic package
NXP Recommends
Fast Track 5G with NXP