NFC Tandem concept: combine NFC reader and connected tag solution

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

NFC Tandem concept: combine NFC reader and connected tag solution

NFC Tandem concept: combine NFC reader and connected tag solution

NFC_Everywhere_Solid_36362.png


NFC Tandem offers best of both worlds:

An NFC reader and a passive connected tag sharing one antenna. A user can interact with the device when it is powered off (through the NTAG I²C plus); when the device is powered, it can interact with cards, P2P devices or other connected tags.pastedImage_2.png

                                                           

NFC Tandem Uses Cases and Applications:

  • One-touch pairing
    • WiFi with phone, or card
    • Bluetooth with phone, headset, speaker
pastedImage_6.png
  • IoT network node commissioning
  • User identification with badge or phone
  • Authentication and configuration of consumable and accessory
  • Zero-power parametrization
  • Zero-power firmware update
  • Zero-power diagnosis and maintenance

NFC Tandem Demo:

NFC Tandem concept is demonstrated using NFC Tandem reference board:

pastedImage_1.png

The demo can run on either:

UDOO Neo

pastedImage_4.jpg

Download UDOO Neo demo image
or
Raspberry PipastedImage_3.jpgDownload Raspberry Pi demo image

Video of the demo:

NFC Tandem References:

PN7150

High performance NFC controller, supporting all NFC Forum modes, with integrated firmware and NCI interface

NTAG I²C plus

NFC Forum Type 2 Tag with I²C interface


NFC Tandem Documents:

User Manual and reference schematics are attached to this document

ラベル(1)
添付
評価なし
バージョン履歴
最終更新日:
‎09-10-2020 02:52 AM
更新者: