Metropolitan Area Network: Enabling Smart Cities - Demo

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Metropolitan Area Network: Enabling Smart Cities - Demo

Metropolitan Area Network: Enabling Smart Cities - Demo

Demo Owner: Michael L Dow

 

NXP's Metropolitan Area Network Demonstration Kit utilizes the latest IPv6 Mesh technologies and enables the Smart City of the future. This kit was built around a Smart Objects modem and IPv6 stack from Nivis based on the Kinetis K60 and the MC12311 sub-GHz radio. In this demo the Power PC P1025 Tower board acts as a Data Concentrator/Edge Router, gathering information from several battery powered wireless Smart Object end nodes—all managed via a Nivis’s Network Manager Software.

 

 

 

Features

  • Sub- 1 GHz communication
  • Metropolitan  Area Network Communication

Featured NXP Products


Development Hardware Used


Design Resources


 

标签 (1)
无评分
版本历史
最后更新:
‎05-12-2014 03:51 PM
更新人:
NXP Employee