LS1021A Thread IoT Gateway Demo

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

LS1021A Thread IoT Gateway Demo

LS1021A Thread IoT Gateway Demo

LS1021A IoT Gateway/Thread Border Router Demo

  • LS1021A Gateway Reference Design operating as Thread Border Router/Gateway
  • Connects high density Thread 802.15.4 mesh network to cloud
  • Sensor network detects parking spot usage in large parking structure

FRDM-KW24.png

This Demo Is Probably of Interest If You:

  • Need high bandwidth to the cloud, other gateways, etc. w/OpenWRT
  • Need to connect a large number of low power wireless edge devices
  • Looking to use a Thread 802.15.4 mesh to connect sensors

Differentiation This Demo Highlights

  • Ability to quickly connect Thread network to high capability Gateway
  • Use Linux on LS1021A to display data from sensors and also post to cloud
  • Gateway can function as a multi-protocol gateway and Thread Border Router

Description

This illustrative demo leverages the LS1021A-IoT Gateway and features the KW24 Freedom board attached to the onboard Arduino headers. This FRDM-KW24 communicates with the KW24 sensor boards using the Thread protocol over 802.15.4. The embedded Linux on the LS1021A-IoT can be used to display information sent and received from the KW24 sensor boards and can also forward the information to a cloud application. The demo simulates an illustrative automated parking structure system that tracks and displays open parking spaces locally for drivers, as well as remotely to allow for managing parking availability across multiple lots for activities such as major sporting and entertainment events where tens of thousands of cars need to be directed to open parking in a short period of time.

Full Listing of Products/Components

Note: For full listing or additional information for Products/Components used in this demo see "This Demo's IoT Highlights" in Left Column and Additional Products/Components below that. Note: If you aren't looking at this demo in the IoT Solutions Center, please use below link to access IoT Center:

LS1021A Thread IoT Gateway Demo 

What this Demo is All About

[Demo Video is Under Construction]

Demo Diagram(s)

LS1021A Thread Demo Diagram.PNG

IoT Physical Components

Gateways

Edge Devices

  • SOC:
  • Boards/Modules:
    • FRDM-KW24D512
    • Sensor Prototype Board
  • Software:
    • Thread Stack
    • Prototype Sensor SW

Wireless Connectivity

Sensors

  • SOC: Sensor
  • Modules: Sensor Prototype Board
  • Software: Prototype Sensor SW

IoT Development Capabilities

Embedded Platforms

  • Linux BSP w/OpenWRT
  • Kinetis SDK

Embedded Tools

  • GNU Tools (Packaged with Linux BSP)
  • IAR Embedded Workbench for ARM
IoT Product TypeProduct/ComponentVendorResearch or Procure This Product/Component
End User HardwareUSB Wireless Keyboard and TouchpadCommercialLogitech Wireless Touch Keyboard K400 with Built-in Multi-Touch Touchpad, Black
End User HardwareDell 22" HDMI Monitor

Commercial

Dell 22" Monitor
End User Smart DeviceMotorola XT1032 Moto G Android Smart PhoneCommercialMotorola Android Smart Phone
End User Edge DeviceXfinity XR2 Remote Control UnitCommercialComcast Remote Control
End User Edge DevicePhilips HUE Bulb ZigBee Lightlink (HA 1.2)CommercialHue, Professional Wireless LED Lighting | Philips Lighting
End User Edge DeviceCentraLite 3-Series Appliance Module (4257050-RZHAC) (Zigbee HA 1.2)CommercialSmartPlug
End User Edge DeviceAxis 0301004 M1011-W camera (WiFi g)CommercialAXIS M1011-W Network Camera, a small wireless IP camera | Axis Communications
End User Edge DeviceMaxxima Style Night Light w/ sensorCommercialNight Light
End User Edge DeviceTP-LINK TL-MR3020 3G/4G Wireless N 150 Portable RouterCommercialWiFi Router
标签 (1)
附件
无评分
版本历史
最后更新:
‎07-24-2019 09:52 AM
更新人: