Introducing the Newest Single Chip Module SCM-i.MX 6SoloX

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Introducing the Newest Single Chip Module SCM-i.MX 6SoloX

Introducing the Newest Single Chip Module SCM-i.MX 6SoloX

The latest and smallest addition to the NXP SCM portfolio, SCM-i.MX 6SoloX, plays a promotional video on repeat on an evaluation board. The SCM-i.MX 6SoloX integrates NXP i.MX 6SoloX applications processor, NXP PF0100 power management, and system passive components (de-coupling capacitors and resistors). It is designed and enabled for LPDDR2 and eMMC memory via vertical stacking (PoP/ePoP)

 

With this level of integration in an ultra-compact 13mm x 13mm footprint it can save as much as 50% in PCB area.

 

Features:

  • Reduce overall hardware design time and bring products to market faster.
  • Overall PCB area reduction over current discrete solutions.
  • Reduces design complexity of integrating DDR memory and power management.
  • Get started with an evaluation board and Linux OS, early access program now available.

_____________________________________________________________________________________________________

Featured NXP Products:

标签 (1)
标记 (2)
附件
无评分
版本历史
最后更新:
‎05-09-2016 03:29 PM
更新人:
NXP Employee