This demo shows how the FRDM-K82F board along with an OV7670 Camera module can be utilized to create a USB web camera application. The demo application software is delivered as part of the KSDK software enablement. The FS USB video class demonstration can deliver images to PCs or tablets.
Features:
USB Video device class demonstration application included in Kinetis SDK
Easy connection to PC or tablet display and process video captured from the device
FlexIO camera driver utilized to interface to OV7670 camera module