Digital Walkie Talkie

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Digital Walkie Talkie

Digital Walkie Talkie

 

Overview

China stopped providing analog walkie talkie licenses which consequently has created a high demand for more digital walkie talkie applications. The digital walkie talkies transmits speech in the form of digital encoding. DMR (time division),is more widely used and has a communication speed of 9.6kbps so efficient compression algorithms are necessary.

  • Digital walkie-talkie advantages:
  • Less bandwidth than analog walkie talkie
  • Can use encryption algorithm for higher security
  • Easy networking
  • High quality speech

The Airfast® RF power portfolio brings extreme ruggedness and high gain to mobile radio applications. The high gain of our devices helps eliminate amplification stages and reduce system cost. Plus, the high efficiency of the portfolio allows customers to use smaller heatsinks and housing while improving reliability. The broadband capability of the mobile radio devices enables full performance across each band.

Block Diagram

BlockDiagram-DigitalWalkieTalkie-PNG.png

Products

Category MCU
Product URL K24_120: Kinetis® K24-120 MHz, Full-Speed USB, 256KB SRAM Microcontrollers (MCUs) based on Arm® Cort... 
Product Description The Kinetis® K24 120 MHz MCU family targets low-power, cost-sensitive applications requiring high-performance processing efficiency and large memory densities.

 

Category Accelerometer
Product URL MMA8653FC: ±2g/±4g/±8g, Low g, 10-Bit Digital Accelerometer 
Product Description The NXP® MMA8653FC 10-bit accelerometer has industry leading performance in a small DFN package.

 

Category Secure Element
Product URL A1006: Secure Authenticator IC - Embedded Security Platform 
Product Description The Secure Authenticator IC is manufactured in a high-density submicron technology.

 

Category Audio Amplifier
Product URL TDF8530TH: I2C-Bus Controlled Quad Channel 45 W / 2 Ω Class-D Power Amplifier with Full Diagnostics 
Product Description The TDF8530 is a quad Bridge-Tied Load (BTL) car audio amplifier comprising an NDMOST-NDMOST output stage based on SOI BCDMOS technology.
ラベル(2)
評価なし
バージョン履歴
最終更新日:
‎10-20-2020 06:50 AM
更新者: